Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    HercuFlex FX Rigid Hubs with Keyway - Metric Bore
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Gear Type Couplings > HercuFlex® Gear Couplings > HercuFlex Flanged Style Gear Couplings > HercuFlex FX Rigid Hubs with Keyway - Metric Bore > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

HercuFlex FX Rigid Hubs with Keyway - Metric Bore

For CAD models and more information, click Directly on the part number below.

Metric HercuFlex® Gear Couplings Rigid Hubs for FX (flanged style)



Add To Cart Request Quote
   
  Results 1 - 8 of 8 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Bore Size

Keyway Size (W x D)

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

697904372885 FX-1S-HUB-RGD-30MMP7-8X3.3MMKW 30 mm 8 X 3.3 mm 11,300 N·m
1,277
in·lb
6000 rpm 42.9 mm 2.49 in
63.3
mm
N/A
697904372946 FX-1S-HUB-RGD-45MMP7-14X3.8MMKW 45 mm 14 X 3.8 mm 11,300 N·m
1,277
in·lb
6000 rpm 42.9 mm 2.49 in
63.3
mm
N/A
697904376548 FX-1.5E-HUB-RGD-40MMP7-12X3.3MMKW 40 mm 12 X 3.3 mm 26,100 N·m
2,949
in·lb
5500 rpm 49.3 mm 3.29 in
83.5
mm
N/A
697904377132 FX-1.5S-HUB-RGD-48MMP7-14X3.8MMKW 48 mm 14 X 3.8 mm 26,100 N·m
2,949
in·lb
5500 rpm 49.3 mm 3.29 in
83.5
mm
N/A
697904381917 FX-2E-HUB-RGD-45MMP7-14X3.8MMKW 45 mm 14 X 3.8 mm 44,850 N·m
5,067
in·lb
5000 rpm 62.0 mm 4.21 in
106.9
mm
N/A
697904402742 FX-3S-HUB-RGD-80MMP7-22X5.4MMKW 80 mm 22 X 5.4 mm 135,700 N·m
15,332
in·lb
4000 rpm 91.2 mm 5.88 in
149.4
mm
N/A
697904411324 FX-3.5E-HUB-RGD-65MMP7-18X4.4MMKW 65 mm 18 X 4.4 mm 203,550 N·m
22,998
in·lb
3500 rpm 106.4 mm 6.87 in
174.5
mm
N/A
697904445565 FX-5E-HUB-RGD-160MMP7-40X9.4MMKW 160 mm 40 X 9.4 mm 584,890 N·m
66,084
in·lb
2500 rpm 153.2 mm 10.24 in
260
mm
N/A
  Results 1 - 8 of 8 1 
<