Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Imperial/Inch HercuFlex® Gear Couplings Hubs for FXL (flanged style). The "L" in the name is for Labyrinth Seal. In extreme high contamination environments, Lovejoy has transformed the HercuFlex coupling to integrate an advanced seal design when performance degradation is not tolerable. This advanced gear coupling still encompasses the torque and misalignment capacities that make the HercuFlex coupling an industry leader. • Unequaled bore and torque capacity • 1.5° of misalignment per gear mesh • Improved fastener corrosion resistance • Advanced seal design intensifying contamination resistance • Interchangeable with standard AGMA flange interface
1 - 22 of 22 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Hub Style

Part Number

Hub Style

Max. Bore (Dimensions ID1/ID2)

Dimension FD

FXL-1.5E-SLEEVE N/A Exposed Bolt N/A N/A 6 in152.4 mm
FXL-1.5S-SLEEVE N/A Shroudded Bolt N/A N/A 6 in152.4 mm
FXL-1E-SLEEVE N/A Exposed Bolt N/A N/A 4.56 in115.8 mm
FXL-1S-SLEEVE N/A Shroudded Bolt N/A N/A 4.56 in115.8 mm
FXL-2.5E-SLEEVE N/A Exposed Bolt N/A N/A 8.38 in212.9 mm
FXL-2.5S-SLEEVE N/A Shroudded Bolt N/A N/A 8.38 in212.9 mm
FXL-2E-SLEEVE N/A Exposed Bolt N/A N/A 7 in177.8 mm
FXL-2S-SLEEVE N/A Shroudded Bolt N/A N/A 7 in177.8 mm
FXL-3.5E-SLEEVE N/A Exposed Bolt N/A N/A 11 in279.4 mm
FXL-3.5S-SLEEVE N/A Shroudded Bolt N/A N/A 11 in279.4 mm
FXL-3E-SLEEVE N/A Exposed Bolt N/A N/A 9.44 in239.8 mm
FXL-3S-SLEEVE N/A Shroudded Bolt N/A N/A 9.44 in239.8 mm
FXL-4.5E-SLEEVE N/A Exposed Bolt N/A N/A 13.63 in346.2 mm
FXL-4.5S-SLEEVE N/A Shroudded Bolt N/A N/A 13.63 in346.2 mm
FXL-4E-SLEEVE N/A Exposed Bolt N/A N/A 12.5 in317.5 mm
FXL-4S-SLEEVE N/A Shroudded Bolt N/A N/A 12.5 in317.5 mm
FXL-5.5E-SLEEVE N/A Exposed Bolt N/A N/A 16.75 in425.5 mm
FXL-5.5S-SLEEVE N/A Shroudded Bolt N/A N/A 16.75 in425.5 mm
FXL-5E-SLEEVE N/A Exposed Bolt N/A N/A 15.31 in388.9 mm
FXL-5S-SLEEVE N/A Shroudded Bolt N/A N/A 15.31 in388.9 mm
FXL-6E-SLEEVE N/A Exposed Bolt N/A N/A 18 in457.2 mm
FXL-7-SLEEVE N/A Exposed Bolt N/A N/A 20.75 in527.1 mm
1 - 22 of 22 | Results Per Page | View | Unit of Measure
1