HercuFlex FXL Hubs with Keyway - Inch (Imperial) Bore
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Gear Type Couplings
>
HercuFlex® Gear Couplings
>
HercuFlex Flanged Style Gear Couplings
>
HercuFlex FXL Hubs with Keyway - Inch (Imperial) Bore
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
HercuFlex FXL Hubs with Keyway - Inch (Imperial) Bore
For CAD models and more information, click Directly on the part number below.
larger image
Imperial/Inch HercuFlex® Gear Couplings Hubs for FXL (flanged style). The "L" in the name is for Labyrinth Seal. In extreme high contamination environments, Lovejoy has transformed the HercuFlex coupling to integrate an advanced seal design when performance degradation is not tolerable. This advanced gear coupling still encompasses the torque and misalignment capacities that make the HercuFlex coupling an industry leader. • Unequaled bore and torque capacity • 1.5° of misalignment per gear mesh • Improved fastener corrosion resistance • Advanced seal design intensifying contamination resistance • Interchangeable with standard AGMA flange interface
Results Per Page :
25
50
100
200
Results 1 - 8 of 8
Unit of Measure:
Imperial
Metric
Both
1
Part Number
Description
Bore Size
Keyway Size
Nominal Torque
Max Speed (Unbalanced)
Length thru Bore
Dimension HD
CAD
697904347944
FXL-1-HUB-1-1/4-1/4X1/8KW
1-1/4
in
1/4x1/8
in
8,000
in·lb
904
N·m
6000
rpm
1.69
in
2.06
in
52.3
mm
N/A
697904348781
FXL-1.5-HUB-1-7/8-1/2X1/4KW
1-7/8
in
1/2X1/4
in
15,000
in·lb
1,695
N·m
5500
rpm
1.94
in
2.85
in
72.4
mm
N/A
697904349924
FXL-2-HUB-2-3/4-5/8X5/16KW
2-3/4
in
5/8X5/16
in
39,000
in·lb
4,406
N·m
5000
rpm
2.44
in
3.75
in
95.2
mm
N/A
697904349702
FXL-2-HUB-1-3/8-5/16X5/32KW
1-3/8
in
5/16X5/32
in
39,000
in·lb
4,406
N·m
5000
rpm
2.44
in
3.75
in
95.2
mm
N/A
697904349931
FXL-2-HUB-2-3/8-5/8X5/16KW
2-3/8
in
5/8X5/16
in
39,000
in·lb
4,406
N·m
5000
rpm
2.44
in
3.75
in
95.2
mm
N/A
697904354690
FXL-4-HUB-4-3/8-1"X1/2KW
4-3/8
in
1x1/2
in
270,900
in·lb
30,608
N·m
3000
rpm
4.75
in
7.41
in
188.3
mm
N/A
697904355765
FXL-4.5-HUB-3-1/2-7/8X7/16KW
3-1/2
in
7/8X7/16
in
370,700
in·lb
41,883
N·m
2700
rpm
5.31
in
8.38
in
212.8
mm
N/A
697904360790
FXL-6-HUB-6-3/8-1-1/2X3/4KW
6-3/8
in
1-1/2X3/4
in
1,050,000
in·lb
118,634
N·m
2100
rpm
7.41
in
11.55
in
293.5
mm
N/A
Results 1 - 8 of 8
1
<