Part Number |
Description |
Bore Size |
Keyway Size |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension HD |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| 697904347944 | Description N/A FXL-1-HUB-1-1/4-1/4X1/8KW | Bore Size N/A 1-1/4 in | Keyway Size N/A 1/4x1/8 in | Nominal Torque N/A 8,000 in·lb904 N·m | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.69 in | Dimension HD N/A 2.06 in52.3 mm | CAD N/A |
Add To Cart
Request Quote |
| 697904348781 | Description N/A FXL-1.5-HUB-1-7/8-1/2X1/4KW | Bore Size N/A 1-7/8 in | Keyway Size N/A 1/2X1/4 in | Nominal Torque N/A 15,000 in·lb1,695 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 2.85 in72.4 mm | CAD N/A |
Add To Cart
Request Quote |
| 697904349924 | Description N/A FXL-2-HUB-2-3/4-5/8X5/16KW | Bore Size N/A 2-3/4 in | Keyway Size N/A 5/8X5/16 in | Nominal Torque N/A 39,000 in·lb4,406 N·m | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 3.75 in95.2 mm | CAD N/A |
Add To Cart
Request Quote |
| 697904349702 | Description N/A FXL-2-HUB-1-3/8-5/16X5/32KW | Bore Size N/A 1-3/8 in | Keyway Size N/A 5/16X5/32 in | Nominal Torque N/A 39,000 in·lb4,406 N·m | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 3.75 in95.2 mm | CAD N/A |
Add To Cart
Request Quote |
| 697904349931 | Description N/A FXL-2-HUB-2-3/8-5/8X5/16KW | Bore Size N/A 2-3/8 in | Keyway Size N/A 5/8X5/16 in | Nominal Torque N/A 39,000 in·lb4,406 N·m | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 3.75 in95.2 mm | CAD N/A |
Add To Cart
Request Quote |
| 697904354690 | Description N/A FXL-4-HUB-4-3/8-1"X1/2KW | Bore Size N/A 4-3/8 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 270,900 in·lb30,608 N·m | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 7.41 in188.3 mm | CAD N/A |
Add To Cart
Request Quote |
| 697904355765 | Description N/A FXL-4.5-HUB-3-1/2-7/8X7/16KW | Bore Size N/A 3-1/2 in | Keyway Size N/A 7/8X7/16 in | Nominal Torque N/A 370,700 in·lb41,883 N·m | Max Speed (Unbalanced) N/A 2700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 8.38 in212.8 mm | CAD N/A |
Add To Cart
Request Quote |
| 697904360790 | Description N/A FXL-6-HUB-6-3/8-1-1/2X3/4KW | Bore Size N/A 6-3/8 in | Keyway Size N/A 1-1/2X3/4 in | Nominal Torque N/A 1,050,000 in·lb118,634 N·m | Max Speed (Unbalanced) N/A 2100 rpm | Length thru Bore N/A 7.41 in | Dimension HD N/A 11.55 in293.5 mm | CAD N/A |
Add To Cart
Request Quote |