Metric HercuFlex® Gear Couplings Hubs for FXL (flanged style). The "L" in the name is for Labyrinth Seal. In extreme high contamination environments, Lovejoy has transformed the HercuFlex coupling to integrate an advanced seal design when performance degradation is not tolerable. This advanced gear coupling still encompasses the torque and misalignment capacities that make the HercuFlex coupling an industry leader.
• Unequaled bore and torque capacity
• 1.5° of misalignment per gear mesh
• Improved fastener corrosion resistance
• Advanced seal design intensifying contamination resistance
• Interchangeable with standard AGMA flange interface
Part Number |
Bore Size |
Keyway Size (W x D) |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension HD |
CAD |
|---|---|---|---|---|---|---|---|
| FXL-1.5-HUB-40MMP7-12X3.3MMKW | N/A 40 mm | N/A 12X3.3MM mm | N/A 15,000 N·m1,695 in·lb | N/A 5500 rpm | N/A 1.94 in | N/A 2.85 in72.4 mm | N/A |
| FXL-3.5-HUB-90MMP7-25X5.4MMKW | N/A 90 mm | N/A 25MMX5.4MM mm | N/A 177,000 N·m19,998 in·lb | N/A 3500 rpm | N/A 4.19 in | N/A 6.34 in161.1 mm | N/A |
| FXL-4-HUB-110MMP7-28X6.4MMKW | N/A 110 mm | N/A 28MMX6.4MM mm | N/A 270,900 N·m30,608 in·lb | N/A 3000 rpm | N/A 4.75 in | N/A 7.41 in188.3 mm | N/A |
| FXL-4.5-HUB-162MMP7-40X9.4MMKW | N/A 162 mm | N/A 40X9.4MM mm | N/A 370,700 N·m41,883 in·lb | N/A 2700 rpm | N/A 5.31 in | N/A 8.38 in212.8 mm | N/A |
| FXL-5.5-HUB-212MMR7-50X11.4MMKW | N/A 212 mm | N/A 50MMX11.4MM mm | N/A 670,700 N·m75,779 in·lb | N/A 2200 rpm | N/A 6.91 in | N/A 10.52 in267.3 mm | N/A |