All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Gear Type Couplings
>
HercuFlex® Gear Couplings
>
HercuFlex Flanged Style Gear Couplings
>
HercuFlex FXL Hubs with Keyway - Metric Bore
>
View Items
HercuFlex FXL Hubs with Keyway - Metric Bore
Check up to five results to perform an action.
larger image
Metric HercuFlex® Gear Couplings Hubs for FXL (flanged style). The "L" in the name is for Labyrinth Seal. In extreme high contamination environments, Lovejoy has transformed the HercuFlex coupling to integrate an advanced seal design when performance degradation is not tolerable. This advanced gear coupling still encompasses the torque and misalignment capacities that make the HercuFlex coupling an industry leader. • Unequaled bore and torque capacity • 1.5° of misalignment per gear mesh • Improved fastener corrosion resistance • Advanced seal design intensifying contamination resistance • Interchangeable with standard AGMA flange interface
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 5 of 5
1
Part Number
Description
Bore Size
Keyway Size (W x D)
Nominal Torque
Max Speed (Unbalanced)
Length thru Bore
Dimension HD
CAD
697904349016
FXL-1.5-HUB-40MMP7-12X3.3MMKW
40
mm
12X3.3MM
mm
15,000
N·m
1,695
in·lb
5500
rpm
1.94
in
2.85
in
72.4
mm
N/A
697904353624
FXL-3.5-HUB-90MMP7-25X5.4MMKW
90
mm
25MMX5.4MM
mm
177,000
N·m
19,998
in·lb
3500
rpm
4.19
in
6.34
in
161.1
mm
N/A
697904354294
FXL-4-HUB-110MMP7-28X6.4MMKW
110
mm
28MMX6.4MM
mm
270,900
N·m
30,608
in·lb
3000
rpm
4.75
in
7.41
in
188.3
mm
N/A
697904355734
FXL-4.5-HUB-162MMP7-40X9.4MMKW
162
mm
40X9.4MM
mm
370,700
N·m
41,883
in·lb
2700
rpm
5.31
in
8.38
in
212.8
mm
N/A
697904358858
FXL-5.5-HUB-212MMR7-50X11.4MMKW
212
mm
50MMX11.4MM
mm
670,700
N·m
75,779
in·lb
2200
rpm
6.91
in
10.52
in
267.3
mm
N/A
Results 1 - 5 of 5
1