Batch CAD Cart (0)
  • Cart is empty
Metric HercuFlex® Gear Couplings Hubs for FXL (flanged style). The "L" in the name is for Labyrinth Seal. In extreme high contamination environments, Lovejoy has transformed the HercuFlex coupling to integrate an advanced seal design when performance degradation is not tolerable. This advanced gear coupling still encompasses the torque and misalignment capacities that make the HercuFlex coupling an industry leader. • Unequaled bore and torque capacity • 1.5° of misalignment per gear mesh • Improved fastener corrosion resistance • Advanced seal design intensifying contamination resistance • Interchangeable with standard AGMA flange interface
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore Size (mm)

Keyway Size  (mm)

Part Number

Description 

Bore Size

Keyway Size (W x D)

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

Sort by
N/A FXL 5.5 HUB 212MM R7 50MMMMKW N/A 212 mm N/A 50MMx MM mm N/A 670,700 N·m75,779 in·lb N/A 2200 rpm N/A 6.910 in N/A 10.52 in267.3 mm N/A
N/A FXL 4.5 HUB 162MMP7 40X9.4MMKW N/A 162 mm N/A 40X9.4MM mm N/A 370,700 N·m41,883 in·lb N/A 2,700 rpm N/A 5.31 in N/A 8.38 in212.8 mm N/A
N/A FXL 4 HUB 110MM P7 28MMX6.4MM N/A 110 mm N/A 28MMX6.4MM mm N/A 270,900 N·m30,608 in·lb N/A 3000 rpm N/A 4.75 in N/A 7.41 in188.3 mm N/A
N/A FXL 3.5 HUB 90MM P7 25MMX5.4MM N/A 90 mm N/A 25MMX5.4MM mm N/A 177,000 N·m19,998 in·lb N/A 3500 rpm N/A 4.19 in N/A 6.34 in161.1 mm N/A
N/A FXL 1.5 HUB 40MMP7 12X3.3MMKW N/A 40 mm N/A 12X3.3MM mm N/A 15,000 N·m1,695 in·lb N/A 5500 rpm N/A 1.94 in N/A 2.85 in72.4 mm N/A
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1