HercuFlex FXLMM Universal Mill Motor Hubs with Keyway - Inch (Imperial) Bore
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Gear Type Couplings
>
HercuFlex® Gear Couplings
>
HercuFlex Flanged Style Gear Couplings
>
HercuFlex FXLMM Universal Mill Motor Hubs with Keyway - Inch (Imperial) Bore
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
HercuFlex FXLMM Universal Mill Motor Hubs with Keyway - Inch (Imperial) Bore
For CAD models and more information, click Directly on the part number below.
larger image
HercuFlex® offers increased nominal torque, larger maximum bore size and longer service life over traditional gear couplings. Despite the advanced nature of these improvements, the HercuFlex Gear Coupling still utilizes the standard AGMA flange interface to ensure field interchangeability. In addition to unequaled bore and torque capacity while maintaining compliance with standard AGMA flange interfaces, key features include 1.5° of misalignment per gear mesh, stronger alloy steel hubs and sleeves (on the FX, CX, and FXL), improved fastener corrosion resistance, and advanced seal design for increased contamination resistance. Furthermore, the hubs and seals used for both the flange and continuous sleeves HercuFlex gear coupling designs are common and interchangeable parts.
Results Per Page :
25
50
100
200
Results 1 - 2 of 2
Unit of Measure:
Imperial
Metric
Both
1
Part Number
Description
Bore Size
Keyway Size
Nominal Torque
Max Speed (Unbalanced)
Length thru Bore
Dimension HD
CAD
697904363159
FXLMM-7-HUB-6-1/16-1-1/2X3/4KW
6-1/16
in
1-1/2X3/4
in
N/A
N/A
N/A
N/A
N/A
697904361636
FXLMM-6-HUB-6-3/4-1-3/4X3/4KW
6-3/4
in
1-3/4X3/4
in
N/A
N/A
N/A
N/A
N/A
Results 1 - 2 of 2
1
<