Part Number |
Description |
Bore Size |
Keyway Size |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension HD |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 697904363159 | Description N/A FXLMM-7-HUB-6-1/16-1-1/2X3/4KW | Bore Size N/A 6-1/16 in | Keyway Size N/A 1-1/2X3/4 in | Nominal Torque N/A | Max Speed (Unbalanced) N/A | Length thru Bore N/A | Dimension HD N/A | CAD N/A |
Add To Cart
Request Quote |
|
| 697904361636 | Description N/A FXLMM-6-HUB-6-3/4-1-3/4X3/4KW | Bore Size N/A 6-3/4 in | Keyway Size N/A 1-3/4X3/4 in | Nominal Torque N/A | Max Speed (Unbalanced) N/A | Length thru Bore N/A | Dimension HD N/A | CAD N/A |
Add To Cart
Request Quote |