Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    HercuFlex Standard Hubs with Keyway - Inch (Imperial) Bore
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Gear Type Couplings > HercuFlex® Gear Couplings > HercuFlex Flanged Style Gear Couplings > HercuFlex Standard Hubs with Keyway - Inch (Imperial) Bore > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

HercuFlex Standard Hubs with Keyway - Inch (Imperial) Bore

For CAD models and more information, click Directly on the part number below.

Imperial/Inch HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).



Add To Cart Request Quote
   
  Results 1 - 25 of 416 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Description 

Bore Size 

Keyway Size 

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

697904330946 FCX-1-HUB-1"-1/4X1/8KW; 1 in 1/4x1/8 in 11,300 in·lb
1,277
N·m
6000 rpm 1.69 in 2.49 in
63.3
mm
N/A
697904331813 FCX-1.5-HUB-11/16-3/16X3/32KW; 11/16 in 3/16X3/32 in 26,100 in·lb
2,949
N·m
5500 rpm 1.94 in 3.29 in
83.5
mm
N/A
697904330977 FCX-1-HUB-1-1/2-3/8X3/16KW; 1-1/2 in 3/8x3/16 in 11,300 in·lb
1,277
N·m
6000 rpm 1.69 in 2.49 in
63.3
mm
N/A
697904334364 FCX-2.5-HUB-1-1/2-3/8X3/16KW; 1-1/2 in 3/8x3/16 in 79,700 in·lb
9005
N·m
4400 rpm 3.03 in 4.97 in
126.4
mm
N/A
697904331844 FCX-1.5-HUB-1-1/4-1/4X1/8KW; 1 1/4 in 1/4x1/8 in 26,100 in·lb
2,949
N·m
5500 rpm 1.94 in 3.29 in
83.5
mm
N/A
697904331875 FCX-1.5-HUB-1-13/16-1/2X1/4KW; 1 13/16 in 1/2X1/4 in 26,100 in·lb
2,949
N·m
5500 rpm 1.94 in 3.29 in
83.5
mm
N/A
697904335521 FCX-3-HUB-1-13/16-1/2X1/4KW; 1-13/16 in 1/2X1/4 in 135,700 in·lb
15332
N·m
4000 rpm 3.59 in 5.88 in
149.4
mm
N/A
697904334395 FCX-2.5-HUB-1-15/16-1/2X1/4KW; 1-15/16 in 1/2X1/4 in 79,700 in·lb
9005
N·m
4400 rpm 3.03 in 4.97 in
126.4
mm
N/A
697904333022 FCX-2-HUB-1-3/16-1/4X1/8KW; 1-3/16 in 1/4x1/8 in 44,850 in·lb
5,067
N·m
5000 rpm 2.44 in 3.29 in
83.5
mm
N/A
697904331912 FCX-1.5-HUB-1-3/4-3/8X3/16KW; 1 3/4 in 3/8x3/16 in 26,100 in·lb
2,949
N·m
5500 rpm 1.94 in 3.29 in
83.5
mm
N/A
697904334517 FCX-2.5-HUB-2-15/16-3/4X3/8KW; 2-15/16 in 3/4X3/8 in 79,700 in·lb
9005
N·m
4400 rpm 3.03 in 4.97 in
126.4
mm
N/A
697904339888 FCX-4.5-HUB-3-7/16-7/8X7/16KW; 3-7/16 in 7/8X7/16 in 427,460 in·lb
48,296
N·m
2700 rpm 5.31 in 9.09 in
230.9
mm
N/A
697904340020 FCX-4.5-HUB-4-5/16-1"X1/2KW; 4-5/16 in 1x1/2 in 427,460 in·lb
48,296
N·m
2700 rpm 5.31 in 9.09 in
230.9
mm
N/A
697904340068 FCX-4.5-HUB-4-9/16-1-1/4X5/8KW; 4-9/16 in 1-1/4x5/8 in 427,460 in·lb
48,296
N·m
2700 rpm 5.31 in 9.09 in
230.9
mm
N/A
697904338683 FCX-4-HUB-5"-1-1/4X5/8KW; 5 in 1-1/4x5/8 in 311,540 in·lb
35,199
N·m
3000 rpm 4.75 in 8.1 in
205.7
mm
N/A
697904331806 FCX-1.5-HUB-1"-1/4X1/8KW; 1 in 1/4x1/8 in 26,100 in·lb
2,949
N·m
5500 rpm 1.94 in 3.29 in
83.5
mm
N/A
697904332933 FCX-2-HUB-11/16-3/16X3/32KW; 11/16 in 3/16X3/32 in 44,850 in·lb
5,067
N·m
5500 rpm 2.44 in 3.29 in
83.5
mm
N/A
697904331837 FCX-1.5-HUB-1-1/2-3/8X3/16KW; 1 1/2 in 3/8x3/16 in 26,100 in·lb
2,949
N·m
5500 rpm 1.94 in 3.29 in
83.5
mm
N/A
697904335491 FCX-3-HUB-1-1/2-3/8X3/16KW; 1-1/2 in 3/8x3/16 in 135,700 in·lb
15332
N·m
4000 rpm 3.59 in 5.88 in
149.4
mm
N/A
697904332964 FCX-2-HUB-1-1/4-1/4X1/8KW; 1-1/4 in 1/4x1/8 in 44,850 in·lb
5,067
N·m
5500 rpm 2.44 in 3.29 in
83.5
mm
N/A
697904331868 FCX-1.5-HUB-1-11/16-3/8X3/16KW; 1 11/16 in 3/8x3/16 in 26,100 in·lb
2,949
N·m
5500 rpm 1.94 in 3.29 in
83.5
mm
N/A
697904332995 FCX-2-HUB-1-13/16-1/2X1/4KW; 1-13/16 in 1/2X1/4 in 44,850 in·lb
5,067
N·m
5500 rpm 2.44 in 3.29 in
83.5
mm
N/A
697904331882 FCX-1.5-HUB-1-15/16-1/2X1/4KW; 1 15/16 in 1/4x1/8 in 26,100 in·lb
2,949
N·m
5500 rpm 1.94 in 3.29 in
83.5
mm
N/A
697904335538 FCX-3-HUB-1-15/16-1/2X1/4KW; 1-15/16 in 1/2X1/4 in 135,700 in·lb
15332
N·m
4000 rpm 3.59 in 5.88 in
149.4
mm
N/A
697904331028 FCX-1-HUB-13/16-3/16X3/32KW; 13/16 in 3/16X3/32 in 11,300 in·lb
1,277
N·m
6000 rpm 1.69 in 2.49 in
63.3
mm
N/A
  Results 1 - 25 of 416  1 2 3 4 5 »  
<