HercuFlex Standard Hubs with Keyway - Inch (Imperial) Bore
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Gear Type Couplings
>
HercuFlex® Gear Couplings
>
HercuFlex Flanged Style Gear Couplings
>
HercuFlex Standard Hubs with Keyway - Inch (Imperial) Bore
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
HercuFlex Standard Hubs with Keyway - Inch (Imperial) Bore
For CAD models and more information, click Directly on the part number below.
larger image
Imperial/Inch HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
Results Per Page :
25
50
100
200
Results 1 - 25 of 416
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
»
Part Number
Description
Bore Size
Keyway Size
Nominal Torque
Max Speed (Unbalanced)
Length thru Bore
Dimension HD
CAD
697904330946
FCX-1-HUB-1"-1/4X1/8KW;
1
in
1/4x1/8
in
11,300
in·lb
1,277
N·m
6000
rpm
1.69
in
2.49
in
63.3
mm
N/A
697904331813
FCX-1.5-HUB-11/16-3/16X3/32KW;
1-1/2
in
3/16X3/32
in
26,100
in·lb
2,949
N·m
5500
rpm
1.94
in
3.29
in
83.5
mm
N/A
697904330977
FCX-1-HUB-1-1/2-3/8X3/16KW;
1-1/2
in
3/8x3/16
in
11,300
in·lb
1,277
N·m
6000
rpm
1.69
in
2.49
in
63.3
mm
N/A
697904334364
FCX-2.5-HUB-1-1/2-3/8X3/16KW;
1-1/8
in
3/8x3/16
in
11,300
in·lb
9005
N·m
4400
rpm
3.03
in
4.97
in
126.4
mm
N/A
697904331844
FCX-1.5-HUB-1-1/4-1/4X1/8KW;
1 1/4
in
1/4x1/8
in
26,100
in·lb
2,949
N·m
5500
rpm
1.94
in
3.29
in
83.5
mm
N/A
697904331875
FCX-1.5-HUB-1-13/16-1/2X1/4KW;
1 13/16
in
1/2X1/4
in
26,100
in·lb
2,949
N·m
5500
rpm
1.94
in
3.29
in
83.5
mm
N/A
697904335521
FCX-3-HUB-1-13/16-1/2X1/4KW;
1-13/16
in
1/2X1/4
in
135,700
in·lb
15332
N·m
4000
rpm
3.59
in
5.88
in
149.4
mm
N/A
697904334395
FCX-2.5-HUB-1-15/16-1/2X1/4KW;
1-3/4
in
1/2X1/4
in
11,300
in·lb
9005
N·m
4400
rpm
3.03
in
4.97
in
126.4
mm
N/A
697904333022
FCX-2-HUB-1-3/16-1/4X1/8KW;
1-3/16
in
1/4x1/8
in
26,100
in·lb
2,949
N·m
5500
rpm
2.44
in
3.29
in
83.5
mm
N/A
697904331912
FCX-1.5-HUB-1-3/4-3/8X3/16KW;
1 3/4
in
3/8x3/16
in
26,100
in·lb
2,949
N·m
5500
rpm
1.94
in
3.29
in
83.5
mm
N/A
697904334517
FCX-2.5-HUB-2-15/16-3/4X3/8KW;
3/4
in
3/4X3/8
in
11,300
in·lb
9005
N·m
4400
rpm
3.03
in
4.97
in
126.4
mm
N/A
697904339888
FCX-4.5-HUB-3-7/16-7/8X7/16KW;
5/8
in
7/8X7/16
in
427,460
in·lb
48,296
N·m
2700
rpm
5.31
in
9.09
in
230.9
mm
N/A
697904340020
FCX-4.5-HUB-4-5/16-1"X1/2KW;
7/8
in
1x1/2
in
427,460
in·lb
48,296
N·m
2700
rpm
5.31
in
9.09
in
230.9
mm
N/A
697904340068
FCX-4.5-HUB-4-9/16-1-1/4X5/8KW;
0
in
1-1/4x5/8
in
427,460
in·lb
48,296
N·m
2700
rpm
5.31
in
9.09
in
230.9
mm
N/A
697904338683
FCX-4-HUB-5"-1-1/4X5/8KW;
5
in
1-1/4x5/8
in
N/A
3000
rpm
4.75
in
8.1
in
205.7
mm
N/A
697904331806
FCX-1.5-HUB-1"-1/4X1/8KW;
1
in
1/4x1/8
in
26,100
in·lb
2,949
N·m
5500
rpm
1.94
in
3.29
in
83.5
mm
N/A
697904332933
FCX-2-HUB-11/16-3/16X3/32KW;
11/16
in
3/16X3/32
in
26,100
in·lb
2,949
N·m
5500
rpm
2.44
in
3.29
in
83.5
mm
N/A
697904331837
FCX-1.5-HUB-1-1/2-3/8X3/16KW;
1 1/2
in
3/8x3/16
in
26,100
in·lb
2,949
N·m
5500
rpm
1.94
in
3.29
in
83.5
mm
N/A
697904335491
FCX-3-HUB-1-1/2-3/8X3/16KW;
1-1/2
in
3/8x3/16
in
135,700
in·lb
15332
N·m
4000
rpm
3.59
in
5.88
in
149.4
mm
N/A
697904332964
FCX-2-HUB-1-1/4-1/4X1/8KW;
1-1/4
in
1/4x1/8
in
26,100
in·lb
2,949
N·m
5500
rpm
2.44
in
3.29
in
83.5
mm
N/A
697904331868
FCX-1.5-HUB-1-11/16-3/8X3/16KW;
1 11/16
in
3/8x3/16
in
26,100
in·lb
2,949
N·m
5500
rpm
1.94
in
3.29
in
83.5
mm
N/A
697904332995
FCX-2-HUB-1-13/16-1/2X1/4KW;
1-13/16
in
1/2X1/4
in
26,100
in·lb
2,949
N·m
5500
rpm
2.44
in
3.29
in
83.5
mm
N/A
697904331882
FCX-1.5-HUB-1-15/16-1/2X1/4KW;
1 15/16
in
1/4x1/8
in
26,100
in·lb
2,949
N·m
5500
rpm
1.94
in
3.29
in
83.5
mm
N/A
697904335538
FCX-3-HUB-1-15/16-1/2X1/4KW;
1-15/16
in
1/2X1/4
in
135,700
in·lb
15332
N·m
4000
rpm
3.59
in
5.88
in
149.4
mm
N/A
697904331028
FCX-1-HUB-13/16-3/16X3/32KW;
13/16
in
3/16X3/32
in
11,300
in·lb
1,277
N·m
6000
rpm
1.69
in
2.49
in
63.3
mm
N/A
Results 1 - 25 of 416
1
2
3
4
5
»
<