|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
697904341423
|
|
FCX-5-HUB-3-3/4-7/8X7/16KW;
|
|
3-3/4 in
|
|
7/8X7/16 in
|
|
584,890 in·lb 66,084 N·m
|
|
2500 rpm
|
|
6.03 in
|
|
10.24 in 260 mm
|
|
N/A
|
|
|
|
697904338461
|
|
FCX-4-HUB-3-3/8-7/8X7/16KW;
|
|
3-3/8 in
|
|
7/8X7/16 in
|
|
311,540 in·lb 35,199 N·m
|
|
3000 rpm
|
|
4.75 in
|
|
8.1 in 205.7 mm
|
|
N/A
|
|
|
|
697904335859
|
|
FCX-3-HUB-3-5/16-7/8X7/16KW;
|
|
3-5/16 in
|
|
7/8X7/16 in
|
|
135,700 in·lb 15332 N·m
|
|
4000 rpm
|
|
3.59 in
|
|
5.88 in 149.4 mm
|
|
N/A
|
|
|
|
697904341447
|
|
FCX-5-HUB-3-5/16-7/8X7/16KW;
|
|
3-5/16 in
|
|
7/8X7/16 in
|
|
584,890 in·lb 66,084 N·m
|
|
2500 rpm
|
|
6.03 in
|
|
10.24 in 260 mm
|
|
N/A
|
|
|
|
697904338485
|
|
FCX-4-HUB-3-5/8-7/8X7/16KW;
|
|
3-5/8 in
|
|
7/8X7/16 in
|
|
311,540 in·lb 35,199 N·m
|
|
3000 rpm
|
|
4.75 in
|
|
8.1 in 205.7 mm
|
|
N/A
|
|
|
|
697904337150
|
|
FCX-3.5-HUB-3-7/16-7/8X7/16KW;
|
|
3-7/16 in
|
|
7/8X7/16 in
|
|
203,550 in·lb 22,998 N·m
|
|
3500 rpm
|
|
4.19 in
|
|
6.87 in 174.5 mm
|
|
N/A
|
|
|
|
697904339895
|
|
FCX-4.5-HUB-3-7/8-1"X1/2KW;
|
|
5-1/16 in
|
|
1x1/2 in
|
|
427,460 in·lb 48,296 N·m
|
|
2700 rpm
|
|
5.31 in
|
|
9.09 in 230.9 mm
|
|
N/A
|
|
|
|
697904335903
|
|
FCX-3-HUB-3-9/16-7/8X7/16KW;
|
|
3-9/16 in
|
|
7/8X7/16 in
|
|
135,700 in·lb 15332 N·m
|
|
4000 rpm
|
|
3.59 in
|
|
5.88 in 149.4 mm
|
|
N/A
|
|
|
|
697904338515
|
|
FCX-4-HUB-3-9/16-7/8X7/16KW;
|
|
3-9/16 in
|
|
7/8X7/16 in
|
|
311,540 in·lb 35,199 N·m
|
|
3000 rpm
|
|
4.75 in
|
|
8.1 in 205.7 mm
|
|
N/A
|
|
|
|
697904335910
|
|
FCX-3-HUB-4"-1"X1/2KW;
|
|
4 in
|
|
1-1/2 in
|
|
135,700 in·lb 15332 N·m
|
|
4000 rpm
|
|
3.59 in
|
|
5.88 in 149.4 mm
|
|
N/A
|
|
|
|
697904339918
|
|
FCX-4.5-HUB-4"-1"X1/2KW;
|
|
5-15/16 in
|
|
1-1/2 in
|
|
427,460 in·lb 48,296 N·m
|
|
2700 rpm
|
|
5.31 in
|
|
9.09 in 230.9 mm
|
|
N/A
|
|
|
|
697904335934
|
|
FCX-3-HUB-4-1/16-1"X1/2KW;
|
|
4-1/16 in
|
|
1-1/2 in
|
|
135,700 in·lb 15332 N·m
|
|
4000 rpm
|
|
3.59 in
|
|
5.88 in 149.4 mm
|
|
N/A
|
|
|
|
697904339925
|
|
FCX-4.5-HUB-4-1/16-1"X1/2KW;
|
|
5-3/8 in
|
|
1x1/2 in
|
|
427,460 in·lb 48,296 N·m
|
|
2700 rpm
|
|
5.31 in
|
|
9.09 in 230.9 mm
|
|
N/A
|
|
|
|
697904339932
|
|
FCX-4.5-HUB-4-1/2-1"X1/2KW;
|
|
5-5/16 in
|
|
1x1/2 in
|
|
427,460 in·lb 48,296 N·m
|
|
2700 rpm
|
|
5.31 in
|
|
9.09 in 230.9 mm
|
|
N/A
|
|
|
|
697904335941
|
|
FCX-3-HUB-4-1/4-1"X1/2KW;
|
|
4-1/4 in
|
|
1-1/2 in
|
|
135,700 in·lb 15332 N·m
|
|
4000 rpm
|
|
3.59 in
|
|
5.88 in 149.4 mm
|
|
N/A
|
|
|
|
697904339949
|
|
FCX-4.5-HUB-4-1/4-1"X1/2KW;
|
|
5-7/16 in
|
|
1x1/2 in
|
|
427,460 in·lb 48,296 N·m
|
|
2700 rpm
|
|
5.31 in
|
|
9.09 in 230.9 mm
|
|
N/A
|
|
|
|
697904337228
|
|
FCX-3.5-HUB-4-1/8-1"X1/2KW;
|
|
4-1/8 in
|
|
1x1/2 in
|
|
203,550 in·lb 22,998 N·m
|
|
3500 rpm
|
|
4.19 in
|
|
6.87 in 174.5 mm
|
|
N/A
|
|
|
|
697904341539
|
|
FCX-5-HUB-4-1/8-1"X1/2KW;
|
|
4-1/8 in
|
|
1x1/2 in
|
|
584,890 in·lb 66,084 N·m
|
|
2500 rpm
|
|
6.03 in
|
|
10.24 in 260 mm
|
|
N/A
|
|
|
|
697904339963
|
|
FCX-4.5-HUB-4-11/16-1-1/4X5/8KW;
|
|
6 in
|
|
1-1/4x5/8 in
|
|
427,460 in·lb 48,296 N·m
|
|
2700 rpm
|
|
5.31 in
|
|
9.09 in 230.9 mm
|
|
N/A
|
|
|
|
697904337242
|
|
FCX-3.5-HUB-4-13/16-1-1/4X5/8KW;
|
|
4-13/16 in
|
|
1-1/4x5/8 in
|
|
203,550 in·lb 22,998 N·m
|
|
3500 rpm
|
|
4.19 in
|
|
6.87 in 174.5 mm
|
|
N/A
|
|
|
|
697904338584
|
|
FCX-4-HUB-4-13/16-1-1/4X5/8KW;
|
|
4-13/16 in
|
|
1-1/4x5/8 in
|
|
311,540 in·lb 35,199 N·m
|
|
3000 rpm
|
|
4.75 in
|
|
8.1 in 205.7 mm
|
|
N/A
|
|
|
|
697904337259
|
|
FCX-3.5-HUB-4-15/16-1-1/4X5/8KW;
|
|
4-15/16 in
|
|
1-1/4x5/8 in
|
|
203,550 in·lb 22,998 N·m
|
|
3500 rpm
|
|
4.19 in
|
|
6.87 in 174.5 mm
|
|
N/A
|
|
|
|
697904338591
|
|
FCX-4-HUB-4-15/16-1-1/4X5/8KW;
|
|
4-15/16 in
|
|
1-1/4x5/8 in
|
|
311,540 in·lb 35,199 N·m
|
|
3000 rpm
|
|
4.75 in
|
|
8.1 in 205.7 mm
|
|
N/A
|
|
|
|
697904335972
|
|
FCX-3-HUB-4-3/16-1"X1/2KW;
|
|
4-3/16 in
|
|
1-1/2 in
|
|
135,700 in·lb 15332 N·m
|
|
4000 rpm
|
|
3.59 in
|
|
5.88 in 149.4 mm
|
|
N/A
|
|
|
|
697904338607
|
|
FCX-4-HUB-4-3/16-1"X1/2KW;
|
|
4-3/16 in
|
|
1x1/2 in
|
|
311,540 in·lb 35,199 N·m
|
|
3000 rpm
|
|
4.75 in
|
|
8.1 in 205.7 mm
|
|
N/A
|
|
|