|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
697904337273
|
|
FCX-3.5-HUB-4-3/4-1-1/4X5/8KW;
|
|
4-3/4 in
|
|
1-1/4x5/8 in
|
|
203,550 in·lb 22,998 N·m
|
|
3500 rpm
|
|
4.19 in
|
|
6.87 in 174.5 mm
|
|
N/A
|
|
|
|
697904340006
|
|
FCX-4.5-HUB-4-3/4-1-1/4X5/8KW;
|
|
6-7/16 in
|
|
1-1/4x5/8 in
|
|
427,460 in·lb 48,296 N·m
|
|
2700 rpm
|
|
5.31 in
|
|
9.09 in 230.9 mm
|
|
N/A
|
|
|
|
697904338621
|
|
FCX-4-HUB-4-3/8-1"X1/2KW;
|
|
4-3/8 in
|
|
1x1/2 in
|
|
311,540 in·lb 35,199 N·m
|
|
3000 rpm
|
|
4.75 in
|
|
8.1 in 205.7 mm
|
|
N/A
|
|
|
|
697904333237
|
|
FCX-2-HUB-2-15/16-3/4X3/8KW;
|
|
2-15/16 in
|
|
3/4X3/8 in
|
|
26,100 in·lb 2,949 N·m
|
|
5500 rpm
|
|
2.44 in
|
|
3.29 in 83.5 mm
|
|
N/A
|
|
|
|
697904333275
|
|
FCX-2-HUB-2-3/4-5/8X5/16KW;
|
|
2-3/4 in
|
|
5/8X5/16 in
|
|
26,100 in·lb 2,949 N·m
|
|
5500 rpm
|
|
2.44 in
|
|
3.29 in 83.5 mm
|
|
N/A
|
|
|
|
697904333282
|
|
FCX-2-HUB-2-3/8-5/8X5/16KW;
|
|
2-3/8 in
|
|
5/8X5/16 in
|
|
26,100 in·lb 2,949 N·m
|
|
5500 rpm
|
|
2.44 in
|
|
3.29 in 83.5 mm
|
|
N/A
|
|
|
|
697904334555
|
|
FCX-2.5-HUB-2-5/16-5/8X5/16KW;
|
|
3-11/16 in
|
|
5/8X5/16 in
|
|
9005 N·m
|
|
4400 rpm
|
|
3.03 in
|
|
4.97 in 126.4 mm
|
|
N/A
|
|
|
|
697904335705
|
|
FCX-3-HUB-2-5/8-5/8X5/16KW;
|
|
2-5/8 in
|
|
5/8X5/16 in
|
|
135,700 in·lb 15332 N·m
|
|
4000 rpm
|
|
3.59 in
|
|
5.88 in 149.4 mm
|
|
N/A
|
|
|
|
697904334579
|
|
FCX-2.5-HUB-2-7/16-5/8X5/16KW;
|
|
3-3/16 in
|
|
5/8X5/16 in
|
|
9005 N·m
|
|
4400 rpm
|
|
3.03 in
|
|
4.97 in 126.4 mm
|
|
N/A
|
|
|
|
697904335729
|
|
FCX-3-HUB-2-7/8-3/4X3/8KW;
|
|
2-7/8 in
|
|
3/4X3/8 in
|
|
135,700 in·lb 15332 N·m
|
|
4000 rpm
|
|
3.59 in
|
|
5.88 in 149.4 mm
|
|
N/A
|
|
|
|
697904338355
|
|
FCX-4-HUB-2-9/16-5/8X5/16KW;
|
|
2-9/16 in
|
|
5/8X5/16 in
|
|
311,540 in·lb 35,199 N·m
|
|
3000 rpm
|
|
4.75 in
|
|
8.1 in 205.7 mm
|
|
N/A
|
|
|
|
697904335743
|
|
FCX-3-HUB-3"-3/4X3/8KW;
|
|
3 in
|
|
3/4X3/8 in
|
|
135,700 in·lb 15332 N·m
|
|
4000 rpm
|
|
3.59 in
|
|
5.88 in 149.4 mm
|
|
N/A
|
|
|
|
697904332216
|
|
FCX-1.5-HUB-3/4-3/16X3/32KW;
|
|
3/4 in
|
|
3/16X3/32 in
|
|
26,100 in·lb 2,949 N·m
|
|
5500 rpm
|
|
1.94 in
|
|
3.29 in 83.5 mm
|
|
N/A
|
|
|
|
697904333442
|
|
FCX-2-HUB-3-1/16-3/4X3/8KW;
|
|
3-1/16 in
|
|
3/4X3/8 in
|
|
26,100 in·lb 2,949 N·m
|
|
5500 rpm
|
|
2.44 in
|
|
3.29 in 83.5 mm
|
|
N/A
|
|
|
|
697904341348
|
|
FCX-5-HUB-3-1/16-3/4X3/8KW;
|
|
3-1/16 in
|
|
3/4X3/8 in
|
|
584,890 in·lb 66,084 N·m
|
|
2500 rpm
|
|
6.03 in
|
|
10.24 in 260 mm
|
|
N/A
|
|
|
|
697904339772
|
|
FCX-4.5-HUB-3-1/2-7/8X7/16KW;
|
|
4 in
|
|
7/8X7/16 in
|
|
427,460 in·lb 48,296 N·m
|
|
2700 rpm
|
|
5.31 in
|
|
9.09 in 230.9 mm
|
|
N/A
|
|
|
|
697904338393
|
|
FCX-4-HUB-3-1/4-3/4X3/8KW;
|
|
3-1/4 in
|
|
3/4X3/8 in
|
|
311,540 in·lb 35,199 N·m
|
|
3000 rpm
|
|
4.75 in
|
|
8.1 in 205.7 mm
|
|
N/A
|
|
|
|
697904334647
|
|
FCX-2.5-HUB-3-1/8-3/4X3/8KW;
|
|
4-1/2 in
|
|
3/4X3/8 in
|
|
9005 N·m
|
|
4400 rpm
|
|
3.03 in
|
|
4.97 in 126.4 mm
|
|
N/A
|
|
|
|
697904341379
|
|
FCX-5-HUB-3-1/8-3/4X3/8KW;
|
|
3-1/8 in
|
|
3/4X3/8 in
|
|
584,890 in·lb 66,084 N·m
|
|
2500 rpm
|
|
6.03 in
|
|
10.24 in 260 mm
|
|
N/A
|
|
|
|
697904341386
|
|
FCX-5-HUB-3-11/16-7/8X7/16KW;
|
|
3-11/16 in
|
|
7/8X7/16 in
|
|
584,890 in·lb 66,084 N·m
|
|
2500 rpm
|
|
6.03 in
|
|
10.24 in 260 mm
|
|
N/A
|
|
|
|
697904338423
|
|
FCX-4-HUB-3-13/16-1"X1/2KW;
|
|
3-13/16 in
|
|
1x1/2 in
|
|
311,540 in·lb 35,199 N·m
|
|
3000 rpm
|
|
4.75 in
|
|
8.1 in 205.7 mm
|
|
N/A
|
|
|
|
697904338430
|
|
FCX-4-HUB-3-15/16-1"X1/2KW;
|
|
3-15/16 in
|
|
1x1/2 in
|
|
311,540 in·lb 35,199 N·m
|
|
3000 rpm
|
|
4.75 in
|
|
8.1 in 205.7 mm
|
|
N/A
|
|
|
|
697904338447
|
|
FCX-4-HUB-3-3/16-3/4X3/8KW;
|
|
3-13/16 in
|
|
3/4X3/8 in
|
|
311,540 in·lb 35,199 N·m
|
|
3000 rpm
|
|
4.75 in
|
|
8.1 in 205.7 mm
|
|
N/A
|
|
|
|
697904335835
|
|
FCX-3-HUB-3-3/4-7/8X7/16KW;
|
|
3-3/4 in
|
|
7/8X7/16 in
|
|
135,700 in·lb 15332 N·m
|
|
4000 rpm
|
|
3.59 in
|
|
5.88 in 149.4 mm
|
|
N/A
|
|
|
|
697904334692
|
|
FCX-2.5-HUB-3-3/8-7/8X7/16KW;
|
|
4-3/8 in
|
|
7/8X7/16 in
|
|
9005 N·m
|
|
4400 rpm
|
|
3.03 in
|
|
4.97 in 126.4 mm
|
|
N/A
|
|
|