Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Imperial/Inch HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
276 - 300 of 416 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Bore Size  (in)

Keyway Size  (in)

Keyway Size  (mm)

Part Number

Description 

Bore Size 

Keyway Size 

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

Add To Cart/Request Quote
N/A FCX-4.5-HUB-3-3/8-7/8X7/16KW; N/A 4-5/16 in N/A 7/8X7/16 in N/A 427,460 in·lb48,296 N·m N/A 2700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A Add To Cart
Request Quote
N/A FCX-3.5-HUB-3-5/16-7/8X7/16KW; N/A 3-5/16 in N/A 7/8X7/16 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A Add To Cart
Request Quote
N/A FCX-2.5-HUB-3-5/8-7/8X7/16KW; N/A 4-7/16 in N/A 7/8X7/16 in N/A 9005 N·m N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A Add To Cart
Request Quote
N/A FCX-4.5-HUB-3-5/8-7/8X7/16KW; N/A 4-7/8 in N/A 7/8X7/16 in N/A 427,460 in·lb48,296 N·m N/A 2700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A Add To Cart
Request Quote
N/A FCX-4-HUB-3-7/16-7/8X7/16KW; N/A 3-7/16 in N/A 7/8X7/16 in N/A 311,540 in·lb35,199 N·m N/A 3000 rpm N/A 4.75 in N/A 8.1 in205.7 mm N/A Add To Cart
Request Quote
N/A FCX-4-HUB-3-7/8-1"X1/2KW; N/A 3-7/8 in N/A 1x1/2 in N/A 311,540 in·lb35,199 N·m N/A 3000 rpm N/A 4.75 in N/A 8.1 in205.7 mm N/A Add To Cart
Request Quote
N/A FCX-3.5-HUB-3-9/16-7/8X7/16KW; N/A 3-9/16 in N/A 7/8X7/16 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A Add To Cart
Request Quote
N/A FCX-5-HUB-3-9/16-7/8X7/16KW; N/A 3-9/16 in N/A 7/8X7/16 in N/A 584,890 in·lb66,084 N·m N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A Add To Cart
Request Quote
N/A FCX-4-HUB-4"-1"X1/2KW; N/A 4 in N/A 1x1/2 in N/A 311,540 in·lb35,199 N·m N/A 3000 rpm N/A 4.75 in N/A 8.1 in205.7 mm N/A Add To Cart
Request Quote
N/A FCX-5-HUB-4"-1"X1/2KW; N/A 4 in N/A 1x1/2 in N/A 584,890 in·lb66,084 N·m N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A Add To Cart
Request Quote
N/A FCX-3.5-HUB-4-1/16-1"X1/2KW; N/A 4-1/16 in N/A 1x1/2 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A Add To Cart
Request Quote
N/A FCX-5-HUB-4-1/16-1"X1/2KW; N/A 4-1/16 in N/A 1x1/2 in N/A 584,890 in·lb66,084 N·m N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A Add To Cart
Request Quote
N/A FCX-3.5-HUB-4-1/2-1"X1/2KW; N/A 4-1/2 in N/A 1x1/2 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A Add To Cart
Request Quote
N/A FCX-3.5-HUB-4-1/4-1"X1/2KW; N/A 4-1/4 in N/A 1x1/2 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A Add To Cart
Request Quote
N/A FCX-5-HUB-4-1/4-1"X1/2KW; N/A 4-1/4 in N/A 1x1/2 in N/A 584,890 in·lb66,084 N·m N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A Add To Cart
Request Quote
N/A FCX-4-HUB-4-1/8-1"X1/2KW; N/A 4-1/8 in N/A 1x1/2 in N/A 311,540 in·lb35,199 N·m N/A 3000 rpm N/A 4.75 in N/A 8.1 in205.7 mm N/A Add To Cart
Request Quote
N/A FCX-3.5-HUB-4-11/16-1-1/4X5/8KW; N/A 4-11/16 in N/A 1-1/4x5/8 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A Add To Cart
Request Quote
N/A FCX-5-HUB-4-11/16-1-1/4X5/8KW; N/A 4-11/16 in N/A 1-1/4x5/8 in N/A 584,890 in·lb66,084 N·m N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A Add To Cart
Request Quote
N/A FCX-4-HUB-4-11/16-1-1/4X5/8KW; N/A 4-11/16 in N/A 1-1/4x5/8 in N/A 311,540 in·lb35,199 N·m N/A 3000 rpm N/A 4.75 in N/A 8.1 in205.7 mm N/A Add To Cart
Request Quote
N/A FCX-4.5-HUB-4-13/16-1-1/4X5/8KW; N/A 6-1/16 in N/A 1-1/4x5/8 in N/A 427,460 in·lb48,296 N·m N/A 2700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A Add To Cart
Request Quote
N/A FCX-5-HUB-4-13/16-1-1/4X5/8KW; N/A 4-13/16 in N/A 1-1/4x5/8 in N/A 584,890 in·lb66,084 N·m N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A Add To Cart
Request Quote
N/A FCX-4.5-HUB-4-15/16-1-1/4X5/8KW; N/A 6-1/4 in N/A 1-1/4x5/8 in N/A 427,460 in·lb48,296 N·m N/A 2700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A Add To Cart
Request Quote
N/A FCX-5-HUB-4-15/16-1-1/4X5/8KW; N/A 4-15/16 in N/A 1-1/4x5/8 in N/A 584,890 in·lb66,084 N·m N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A Add To Cart
Request Quote
N/A FCX-4.5-HUB-4-3/16-1"X1/2KW; N/A 6-3/4 in N/A 1x1/2 in N/A 427,460 in·lb48,296 N·m N/A 2700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A Add To Cart
Request Quote
N/A FCX-3.5-HUB-4-3/16-1"X1/2KW; N/A 4-3/16 in N/A 1x1/2 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A Add To Cart
Request Quote
276 - 300 of 416 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »