Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    HercuFlex Standard Hubs with Keyway - Inch (Imperial) Bore
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Gear Type Couplings > HercuFlex® Gear Couplings > HercuFlex Flanged Style Gear Couplings > HercuFlex Standard Hubs with Keyway - Inch (Imperial) Bore > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

HercuFlex Standard Hubs with Keyway - Inch (Imperial) Bore

For CAD models and more information, click Directly on the part number below.

Imperial/Inch HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).



Add To Cart Request Quote
   
  Results 301 - 325 of 416 Unit of Measure: Imperial Metric Both « 11 12 13 14 15 »  

Part Number

Description 

Bore Size 

Keyway Size 

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

697904341577 FCX-5-HUB-4-3/16-1"X1/2KW; 4-3/16 in 1x1/2 in 584,890 in·lb
66,084
N·m
2500 rpm 6.03 in 10.24 in
260
mm
N/A
697904338614 FCX-4-HUB-4-3/4-1-1/4X5/8KW; 4-3/4 in 1-1/4x5/8 in 311,540 in·lb
35,199
N·m
3000 rpm 4.75 in 8.1 in
205.7
mm
N/A
697904341584 FCX-5-HUB-4-3/4-1-1/4X5/8KW; 4-3/4 in 1-1/4x5/8 in 584,890 in·lb
66,084
N·m
2500 rpm 6.03 in 10.24 in
260
mm
N/A
697904337280 FCX-3.5-HUB-4-3/8-1"X1/2KW; 4-3/8 in 1x1/2 in 203,550 in·lb
22,998
N·m
3500 rpm 4.19 in 6.87 in
174.5
mm
N/A
697904340013 FCX-4.5-HUB-4-3/8-1"X1/2KW; 6-9/16 in 1x1/2 in 427,460 in·lb
48,296
N·m
2700 rpm 5.31 in 9.09 in
230.9
mm
N/A
697904341591 FCX-5-HUB-4-3/8-1"X1/2KW; 4-3/8 in 1x1/2 in 584,890 in·lb
66,084
N·m
2500 rpm 6.03 in 10.24 in
260
mm
N/A
697904338645 FCX-4-HUB-4-5/8-1-1/4X5/8KW; 4-5/8 in 1-1/4x5/8 in 311,540 in·lb
35,199
N·m
3000 rpm 4.75 in 8.1 in
205.7
mm
N/A
697904341614 FCX-5-HUB-4-5/8-1-1/4X5/8KW; 4-5/8 in 1-1/4x5/8 in 584,890 in·lb
66,084
N·m
2500 rpm 6.03 in 10.24 in
260
mm
N/A
697904337310 FCX-3.5-HUB-4-7/16-1"X1/2KW; 4-7/16 in 1x1/2 in 203,550 in·lb
22,998
N·m
3500 rpm 4.19 in 6.87 in
174.5
mm
N/A
697904338652 FCX-4-HUB-4-7/16-1"X1/2KW; 4-7/16 in 1x1/2 in 311,540 in·lb
35,199
N·m
3000 rpm 4.75 in 8.1 in
205.7
mm
N/A
697904341621 FCX-5-HUB-4-7/16-1"X1/2KW; 4-7/16 in 1x1/2 in 584,890 in·lb
66,084
N·m
2500 rpm 6.03 in 10.24 in
260
mm
N/A
697904340037 FCX-4.5-HUB-4-5/8-1-1/4X5/8KW; 7-1/2 in 1-1/4x5/8 in 427,460 in·lb
48,296
N·m
2700 rpm 5.31 in 9.09 in
230.9
mm
N/A
697904340044 FCX-4.5-HUB-4-7/16-1"X1/2KW; 7-3/8 in 1x1/2 in 427,460 in·lb
48,296
N·m
2700 rpm 5.31 in 9.09 in
230.9
mm
N/A
697904337297 FCX-3.5-HUB-4-5/16-1"X1/2KW; 4-5/16 in 1x1/2 in 203,550 in·lb
22,998
N·m
3500 rpm 4.19 in 6.87 in
174.5
mm
N/A
697904337327 FCX-3.5-HUB-4-7/8-1-1/4X5/8KW; 4-7/8 in 1-1/4x5/8 in 203,550 in·lb
22,998
N·m
3500 rpm 4.19 in 6.87 in
174.5
mm
N/A
697904337341 FCX-3.5-HUB-4-9/16-1-1/4X5/8KW; 4-9/16 in 1-1/4x5/8 in 203,550 in·lb
22,998
N·m
3500 rpm 4.19 in 6.87 in
174.5
mm
N/A
697904346220 FCX-7-HUB-10-2-1/2X7/8KW; 10 in 2-1/2X7/8 in 1,638,750 in·lb
185154
N·m
2000 rpm 8.69 in 14.3 in
363.3
mm
N/A
697904338638 FCX-4-HUB-4-5/16-1"X1/2KW; 4-5/16 in 1x1/2 in 311,540 in·lb
35,199
N·m
3000 rpm 4.75 in 8.1 in
205.7
mm
N/A
697904338669 FCX-4-HUB-4-7/8-1-1/4X5/8KW; 4-7/8 in 1-1/4x5/8 in 311,540 in·lb
35,199
N·m
3000 rpm 4.75 in 8.1 in
205.7
mm
N/A
697904340051 FCX-4.5-HUB-4-7/8-1-1/4X5/8KW; 9-3/4 in 1-1/4x5/8 in 427,460 in·lb
48,296
N·m
2700 rpm 5.31 in 9.09 in
230.9
mm
N/A
697904338676 FCX-4-HUB-4-9/16-1-1/4X5/8KW; 4-9/16 in 1-1/4x5/8 in 311,540 in·lb
35,199
N·m
3000 rpm 4.75 in 8.1 in
205.7
mm
N/A
697904340150 FCX-4.5-HUB-5-3/16-1-1/4X5/8KW; N/A 1-1/4x5/8 in
5X2.3MM
mm
427,460 in·lb
48,296
N·m
2700 rpm 5.31 in 9.09 in
230.9
mm
N/A
697904340167 FCX-4.5-HUB-5-3/4-1-1/2X3/4KW; N/A 1-1/2X3/4 in
5X2.3MM
mm
427,460 in·lb
48,296
N·m
2700 rpm 5.31 in 9.09 in
230.9
mm
N/A
697904341768 FCX-5-HUB-5-5/16-1-1/4X5/8KW; 5-5/16 in 1-1/4x5/8 in
6X3.8MM
mm
584,890 in·lb
66,084
N·m
2500 rpm 6.03 in 10.24 in
260
mm
N/A
697904341775 FCX-5-HUB-5-5/8-1-1/2X3/4KW; 5-5/8 in 1-1/2X3/4 in
6X2.8MM
mm
584,890 in·lb
66,084
N·m
2500 rpm 6.03 in 10.24 in
260
mm
N/A
  Results 301 - 325 of 416 « 11 12 13 14 15 »  
<