HercuFlex Standard Hubs with Keyway - Inch (Imperial) Bore
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Gear Type Couplings
>
HercuFlex® Gear Couplings
>
HercuFlex Flanged Style Gear Couplings
>
HercuFlex Standard Hubs with Keyway - Inch (Imperial) Bore
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
HercuFlex Standard Hubs with Keyway - Inch (Imperial) Bore
For CAD models and more information, click Directly on the part number below.
larger image
Imperial/Inch HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
Results Per Page :
25
50
100
200
Results 326 - 350 of 416
Unit of Measure:
Imperial
Metric
Both
«
11
12
13
14
15
»
Part Number
Description
Bore Size
Keyway Size
Nominal Torque
Max Speed (Unbalanced)
Length thru Bore
Dimension HD
CAD
697904338812
FCX-4-HUB-5-7/16-1-1/4X5/8KW;
5-7/16
in
1-1/4x5/8
in
6X2.8MM
mm
N/A
3000
rpm
4.75
in
8.1
in
205.7
mm
N/A
697904338829
FCX-4-HUB-5-7/8-1-1/2X3/4KW;
5-7/8
in
1-1/2X3/4
in
6X2.8MM
mm
N/A
3000
rpm
4.75
in
8.1
in
205.7
mm
N/A
697904338836
FCX-4-HUB-5-9/16-1-1/2X3/4KW;
5-9/16
in
1-1/2X3/4
in
8X3.3MM
mm
N/A
3000
rpm
4.75
in
8.1
in
205.7
mm
N/A
697904340235
FCX-4.5-HUB-6"-1-1/2X3/4KW;
N/A
1-1/2X3/4
in
8X3.3MM
mm
427,460
in·lb
48,296
N·m
2700
rpm
5.31
in
9.09
in
230.9
mm
N/A
697904341843
FCX-5-HUB-6-1/2-1-1/2X3/4KW;
6-1/2
in
1-1/2X3/4
in
8X3.3MM
mm
584,890
in·lb
66,084
N·m
2500
rpm
6.03
in
10.24
in
260
mm
N/A
697904340273
FCX-4.5-HUB-6-1/8-1-1/2X3/4KW;
N/A
1-1/2X3/4
in
8X3.3MM
mm
427,460
in·lb
48,296
N·m
2700
rpm
5.31
in
9.09
in
230.9
mm
N/A
697904341881
FCX-5-HUB-6-13/16-1-3/4X3/4KW;
6-13/16
in
1-3/4X3/4
in
8X3.3MM
mm
584,890
in·lb
66,084
N·m
2500
rpm
6.03
in
10.24
in
260
mm
N/A
697904340310
FCX-4.5-HUB-6-3/4-1-3/4X3/4KW;
N/A
1-3/4X3/4
in
10X3.3MM
mm
427,460
in·lb
48,296
N·m
2700
rpm
5.31
in
9.09
in
230.9
mm
N/A
697904341911
FCX-5-HUB-6-3/8-1-1/2X3/4KW;
6-3/8
in
1-1/2X3/4
in
10X3.3MM
mm
584,890
in·lb
66,084
N·m
2500
rpm
6.03
in
10.24
in
260
mm
N/A
697904340341
FCX-4.5-HUB-6-5/8-1-3/4X3/4KW;
N/A
1-3/4X3/4
in
12X3.3MM
mm
427,460
in·lb
48,296
N·m
2700
rpm
5.31
in
9.09
in
230.9
mm
N/A
697904340372
FCX-4.5-HUB-6-9/16-1-3/4X3/4KW;
N/A
1-3/4X3/4
in
14X3.8MM
mm
427,460
in·lb
48,296
N·m
2700
rpm
5.31
in
9.09
in
230.9
mm
N/A
697904331363
FCX-1-HUB-7/8-3/16X3/32KW;
7/8
in
3/16X3/32
in
14X3.8MM
mm
11,300
in·lb
1,277
N·m
6000
rpm
1.69
in
2.49
in
63.3
mm
N/A
697904341744
FCX-5-HUB-5-3/4-1-1/2X3/4KW;
5-3/4
in
1-1/2X3/4
in
5MMX2.3MM
mm
584,890
in·lb
66,084
N·m
2500
rpm
6.03
in
10.24
in
260
mm
N/A
697904338799
FCX-4-HUB-5-5/16-1-1/4X5/8KW;
5-5/16
in
1-1/4x5/8
in
6MMX2.8MM
mm
311,540
in·lb
35,199
N·m
3000
rpm
4.75
in
8.1
in
205.7
mm
N/A
697904340204
FCX-4.5-HUB-5-7/16-1-1/4X5/8KW;
N/A
1-1/4x5/8
in
6MMX2.8MM
mm
427,460
in·lb
48,296
N·m
2700
rpm
5.31
in
9.09
in
230.9
mm
N/A
697904340211
FCX-4.5-HUB-5-7/8-1-1/2X3/4KW;
N/A
1-1/2X3/4
in
6MMX2.8MM
mm
427,460
in·lb
48,296
N·m
2700
rpm
5.31
in
9.09
in
230.9
mm
N/A
697904340228
FCX-4.5-HUB-5-9/16-1-1/2X3/4KW;
N/A
1-1/2X3/4
in
8MMX3.3MM
mm
427,460
in·lb
48,296
N·m
2700
rpm
5.31
in
9.09
in
230.9
mm
N/A
697904341812
FCX-5-HUB-6"-1-1/2X3/4KW;
6
in
1-1/2X3/4
in
8MMX3.3MM
mm
584,890
in·lb
66,084
N·m
2500
rpm
6.03
in
10.24
in
260
mm
N/A
697904341836
FCX-5-HUB-6-1/16-1-1/2X3/4KW;
6-1/16
in
1-1/2X3/4
in
8MMX3.3MM
mm
584,890
in·lb
66,084
N·m
2500
rpm
6.03
in
10.24
in
260
mm
N/A
697904340266
FCX-4.5-HUB-6-1/4-1-1/2X3/4KW;
N/A
1-1/2X3/4
in
8MMX3.3MM
mm
427,460
in·lb
48,296
N·m
2700
rpm
5.31
in
9.09
in
230.9
mm
N/A
697904341867
FCX-5-HUB-6-1/8-1-1/2X3/4KW;
6-1/8
in
1-1/2X3/4
in
8MMX3.3MM
mm
584,890
in·lb
66,084
N·m
2500
rpm
6.03
in
10.24
in
260
mm
N/A
697904340303
FCX-4.5-HUB-6-3/16-1-1/2X3/4KW;
N/A
1-1/2X3/4
in
8MMX3.3MM
mm
427,460
in·lb
48,296
N·m
2700
rpm
5.31
in
9.09
in
230.9
mm
N/A
697904341904
FCX-5-HUB-6-3/4-1-3/4X3/4KW;
6-3/4
in
1-3/4X3/4
in
10MMX3.3MM
mm
584,890
in·lb
66,084
N·m
2500
rpm
6.03
in
10.24
in
260
mm
N/A
697904341935
FCX-5-HUB-6-5/8-1-3/4X3/4KW;
6-5/8
in
1-3/4X3/4
in
12MMX3.3MM
mm
584,890
in·lb
66,084
N·m
2500
rpm
6.03
in
10.24
in
260
mm
N/A
697904341966
FCX-5-HUB-6-9/16-1-3/4X3/4KW;
6-9/16
in
1-3/4X3/4
in
14MMX3.8MM
mm
584,890
in·lb
66,084
N·m
2500
rpm
6.03
in
10.24
in
260
mm
N/A
Results 326 - 350 of 416
«
11
12
13
14
15
»
<