Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    HercuFlex Standard Hubs with Keyway - Inch (Imperial) Bore
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Gear Type Couplings > HercuFlex® Gear Couplings > HercuFlex Flanged Style Gear Couplings > HercuFlex Standard Hubs with Keyway - Inch (Imperial) Bore > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

HercuFlex Standard Hubs with Keyway - Inch (Imperial) Bore

For CAD models and more information, click Directly on the part number below.

Imperial/Inch HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).



Add To Cart Request Quote
   
  Results 351 - 375 of 416 Unit of Measure: Imperial Metric Both « 11 12 13 14 15 »  

Part Number

Description 

Bore Size 

Keyway Size 

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

697904332353 FCX-1.5-HUB-7/8-3/16X3/32KW; 7/8 in 3/16X3/32 in
14MMX3.8MM
mm
26,100 in·lb
2,949
N·m
5500 rpm 1.94 in 3.29 in
83.5
mm
N/A
697904342000 FCX-5-HUB-7-1/8-1-3/4X3/4KW; 7-1/8 in 1-3/4X3/4 in
16MMX4.3MM
mm
584,890 in·lb
66,084
N·m
2500 rpm 6.03 in 10.24 in
260
mm
N/A
697904343656 FCX-5.5-HUB-7-3/8-1-3/4X3/4KW; N/A 1-3/4X3/4 in
18MMX4.4MM
mm
N/A 3300 rpm 6.91 in 11.28 in
286.5
mm
N/A
697904341737 FCX-5-HUB-5-3/16-1-1/4X5/8KW; 5-3/16 in 1-1/4x5/8 in
5X2.3MM
mm
584,890 in·lb
66,084
N·m
2500 rpm 6.03 in 10.24 in
260
mm
N/A
697904338782 FCX-4-HUB-5-3/8-1-1/4X5/8KW; 5-3/8 in 1-1/4x5/8 in
5X2.3MM
mm
311,540 in·lb
35,199
N·m
3000 rpm 4.75 in 8.1 in
205.7
mm
N/A
697904340181 FCX-4.5-HUB-5-5/16-1-1/4X5/8KW; N/A 1-1/4x5/8 in
6X2.8MM
mm
427,460 in·lb
48,296
N·m
2700 rpm 5.31 in 9.09 in
230.9
mm
N/A
697904341782 FCX-5-HUB-5-7/16-1-1/4X5/8KW; 5-7/16 in 1-1/4x5/8 in
6X2.8MM
mm
584,890 in·lb
66,084
N·m
2500 rpm 6.03 in 10.24 in
260
mm
N/A
697904341799 FCX-5-HUB-5-7/8-1-1/2X3/4KW; 5-7/8 in 1-1/2X3/4 in
6X2.8MM
mm
584,890 in·lb
66,084
N·m
2500 rpm 6.03 in 10.24 in
260
mm
N/A
697904341805 FCX-5-HUB-5-9/16-1-1/2X3/4KW; 5-9/16 in 1-1/2X3/4 in
8X3.3MM
mm
584,890 in·lb
66,084
N·m
2500 rpm 6.03 in 10.24 in
260
mm
N/A
697904341829 FCX-5-HUB-6-15/16-1-1/2X3/4KW; 6-15/16 in 1-1/2X3/4 in
8X3.3MM
mm
584,890 in·lb
66,084
N·m
2500 rpm 6.03 in 10.24 in
260
mm
N/A
697904340242 FCX-4.5-HUB-6-1/16-1-1/2X3/4KW; N/A 1-1/2X3/4 in
8X3.3MM
mm
427,460 in·lb
48,296
N·m
2700 rpm 5.31 in 9.09 in
230.9
mm
N/A
697904340259 FCX-4.5-HUB-6-1/2-1-1/2X3/4KW; N/A 1-1/2X3/4 in
8X3.3MM
mm
427,460 in·lb
48,296
N·m
2700 rpm 5.31 in 9.09 in
230.9
mm
N/A
697904341850 FCX-5-HUB-6-1/4-1-1/2X3/4KW; 6-1/4 in 1-1/2X3/4 in
8X3.3MM
mm
584,890 in·lb
66,084
N·m
2500 rpm 6.03 in 10.24 in
260
mm
N/A
697904341874 FCX-5-HUB-6-11/16-1-3/4X3/4KW; 6-11/16 in 1-3/4X3/4 in
8X3.3MM
mm
584,890 in·lb
66,084
N·m
2500 rpm 6.03 in 10.24 in
260
mm
N/A
697904341898 FCX-5-HUB-6-3/16-1-1/2X3/4KW; 6-3/16 in 1-1/2X3/4 in
8X3.3MM
mm
584,890 in·lb
66,084
N·m
2500 rpm 6.03 in 10.24 in
260
mm
N/A
697904340327 FCX-4.5-HUB-6-3/8-1-1/2X3/4KW; N/A 1-1/2X3/4 in
10X3.3MM
mm
427,460 in·lb
48,296
N·m
2700 rpm 5.31 in 9.09 in
230.9
mm
N/A
697904340358 FCX-4.5-HUB-6-7/16-1-1/2X3/4KW; N/A 1-1/2X3/4 in
12X3.3MM
mm
427,460 in·lb
48,296
N·m
2700 rpm 5.31 in 9.09 in
230.9
mm
N/A
697904341973 FCX-5-HUB-7"-1-3/4X3/4KW; 7 in 1-3/4X3/4 in
14X3.8MM
mm
584,890 in·lb
66,084
N·m
2500 rpm 6.03 in 10.24 in
260
mm
N/A
697904333596 FCX-2-HUB-7/8-3/16X3/32KW; 7/8 in 3/16X3/32 in
14X3.8MM
mm
26,100 in·lb
2,949
N·m
5500 rpm 2.44 in 3.29 in
83.5
mm
N/A
697904345230 FCX-6-HUB-8"-2"X3/4KW; N/A 2X3/4 in
18X4.4MM
mm
N/A 2100 rpm 7.41 in 12.29 in
312.2
mm
N/A
697904340334 FCX-4.5-HUB-6-5/16-1-1/2X3/4KW; N/A 1-1/2X3/4 in
10X3.3MM
mm
427,460 in·lb
48,296
N·m
2700 rpm 5.31 in 9.09 in
230.9
mm
N/A
697904341942 FCX-5-HUB-6-7/16-1-1/2X3/4KW; 6-7/16 in 1-1/2X3/4 in
12X3.3MM
mm
584,890 in·lb
66,084
N·m
2500 rpm 6.03 in 10.24 in
260
mm
N/A
697904345155 FCX-6-HUB-7"-1-3/4X3/4KW; N/A 1-3X4/3 in
14X3.8MM
mm
N/A 2100 rpm 7.41 in 12.29 in
312.2
mm
N/A
697904341980 FCX-5-HUB-7-1/2-1-3/4X3/4KW; 7-1/2 in 1-3/4X3/4 in
14X3.8MM
mm
584,890 in·lb
66,084
N·m
2500 rpm 6.03 in 10.24 in
260
mm
N/A
697904342017 FCX-5-HUB-7-3/4-2"X3/4KW; 7-3/4 in 2X3/4 in
18X4.4MM
mm
584,890 in·lb
66,084
N·m
2500 rpm 6.03 in 10.24 in
260
mm
N/A
  Results 351 - 375 of 416 « 11 12 13 14 15 »  
<