HercuFlex Standard Hubs with Keyway - Inch (Imperial) Bore
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Gear Type Couplings
>
HercuFlex® Gear Couplings
>
HercuFlex Flanged Style Gear Couplings
>
HercuFlex Standard Hubs with Keyway - Inch (Imperial) Bore
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
HercuFlex Standard Hubs with Keyway - Inch (Imperial) Bore
For CAD models and more information, click Directly on the part number below.
larger image
Imperial/Inch HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
Results Per Page :
25
50
100
200
Results 401 - 416 of 416
Unit of Measure:
Imperial
Metric
Both
«
16
17
Part Number
Description
Bore Size
Keyway Size
Nominal Torque
Max Speed (Unbalanced)
Length thru Bore
Dimension HD
CAD
697904338768
FCX-4-HUB-5-3/16-1-1/4X5/8KW;
5-3/16
in
1-1/4x5/8
in
40X9.4MM
mm
311,540
in·lb
35,199
N·m
3000
rpm
4.75
in
8.1
in
205.7
mm
N/A
697904338775
FCX-4-HUB-5-3/4-1-1/2X3/4KW;
5-3/4
in
1-1/2X3/4
in
40X9.4MM
mm
311,540
in·lb
35,199
N·m
3000
rpm
4.75
in
8.1
in
205.7
mm
N/A
697904331356
FCX-1-HUB-5/8-3/16X3/32KW;
5/8
in
3/16X3/32
in
28X6.4MM
mm
11,300
in·lb
1,277
N·m
6000
rpm
1.69
in
2.49
in
63.3
mm
N/A
697904338690
FCX-4-HUB-5-1/16-1-1/4X5/8KW;
5-1/6
in
1-1/4x5/8
in
32X7.4MM
mm
311,540
in·lb
35,199
N·m
3000
rpm
4.75
in
8.1
in
205.7
mm
N/A
697904340099
FCX-4.5-HUB-5-1/2-1-1/4X5/8KW;
N/A
1-1/4x5/8
in
32X7.4MM
mm
427,460
in·lb
48,296
N·m
2700
rpm
5.31
in
9.09
in
230.9
mm
N/A
697904341683
FCX-5-HUB-5-1/4-1-1/4X5/8KW;
5-1/4
in
1-1/4x5/8
in
32X7.4MM
mm
584,890
in·lb
66,084
N·m
2500
rpm
6.03
in
10.24
in
260
mm
N/A
697904340129
FCX-4.5-HUB-5-11/16-1-1/2X3/4KW;
N/A
1-1/2X3/4
in
32X7.4MM
mm
427,460
in·lb
48,296
N·m
2700
rpm
5.31
in
9.09
in
230.9
mm
N/A
697904340136
FCX-4.5-HUB-5-13/16-1-1/2X3/4KW;
N/A
1-1/2X3/4
in
36X8.4MM
mm
427,460
in·lb
48,296
N·m
2700
rpm
5.31
in
9.09
in
230.9
mm
N/A
697904341713
FCX-5-HUB-5-13/16-1-1/2X3/4KW;
5-13/16
in
1-1/2X3/4
in
36X8.4MM
mm
584,890
in·lb
66,084
N·m
2500
rpm
6.03
in
10.24
in
260
mm
N/A
697904341720
FCX-5-HUB-5-15/16-1-1/2X3/4KW;
5-15/16
in
1-1/2X3/4
in
40X9.4MM
mm
584,890
in·lb
66,084
N·m
2500
rpm
6.03
in
10.24
in
260
mm
N/A
697904343373
FCX-5.5-HUB-5-3/4-1-1/2X3/4KW;
N/A
1-1/2X3/4
in
40X9.4MM
mm
N/A
3300
rpm
6.91
in
11.28
in
286.5
mm
N/A
697904340174
FCX-4.5-HUB-5-3/8-1-1/4X5/8KW;
N/A
1-1/4x5/8
in
45X10.4MM
mm
427,460
in·lb
48,296
N·m
2700
rpm
5.31
in
9.09
in
230.9
mm
N/A
697904338805
FCX-4-HUB-5-5/8-1-1/2X3/4KW;
5-5/8
in
1-1/2X3/4
in
45X10.4MM
mm
311,540
in·lb
35,199
N·m
3000
rpm
4.75
in
8.1
in
205.7
mm
N/A
697904347029
FCX-7-HUB-9-3/4-2-1/2X7/8KW;
9-3/4
in
2-1/2X7/8
in
22X5.4MM
mm
1,638,750
in·lb
185154
N·m
2000
rpm
8.69
in
14.3
in
363.3
mm
N/A
697904340198
FCX-4.5-HUB-5-5/8-1-1/2X3/4KW;
N/A
1-1/2X3/4
in
45MMX10.4
mm
427,460
in·lb
48,296
N·m
2700
rpm
5.31
in
9.09
in
230.9
mm
N/A
697904341751
FCX-5-HUB-5-3/8-1-1/4X5/8KW;
5-3/8
in
1-1/4x5/8
in
45MMX10.4MM
mm
584,890
in·lb
66,084
N·m
2500
rpm
6.03
in
10.24
in
260
mm
N/A
Results 401 - 416 of 416
«
16
17
<