Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    HercuFlex Standard Hubs with Keyway - Inch (Imperial) Bore
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Gear Type Couplings > HercuFlex® Gear Couplings > HercuFlex Flanged Style Gear Couplings > HercuFlex Standard Hubs with Keyway - Inch (Imperial) Bore > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

HercuFlex Standard Hubs with Keyway - Inch (Imperial) Bore

For CAD models and more information, click Directly on the part number below.

Imperial/Inch HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).



Add To Cart Request Quote
   
  Results 26 - 50 of 416 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Description 

Bore Size 

Keyway Size 

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

697904331905 FCX-1.5-HUB-1-3/16-1/4X1/8KW; 1 3/16 in 1/4x1/8 in 26,100 in·lb
2,949
N·m
5500 rpm 1.94 in 3.29 in
83.5
mm
N/A
697904333039 FCX-2-HUB-1-3/4-3/8X3/16KW; 1-3/4 in 3/8x3/16 in 44,850 in·lb
5,067
N·m
5500 rpm 2.44 in 3.29 in
83.5
mm
N/A
697904333046 FCX-2-HUB-1-3/8-5/16X5/32KW; 1-3/8 in 5/16X5/32 in 44,850 in·lb
5,067
N·m
5500 rpm 2.44 in 3.29 in
83.5
mm
N/A
697904331943 FCX-1.5-HUB-1-5/16-5/16X5/32KW; 1 5/16 in 5/16X5/32 in 26,100 in·lb
2,949
N·m
5500 rpm 1.94 in 3.29 in
83.5
mm
N/A
697904331103 FCX-1-HUB-1-7/16-3/8X3/16KW; 1-7/16 in 3/8x3/16 in 11,300 in·lb
1,277
N·m
6000 rpm 1.69 in 2.49 in
63.3
mm
N/A
697904331141 FCX-1-HUB-1-9/16-3/8X3/16KW; 1-9/16 in 3/8x3/16 in 11,300 in·lb
1,277
N·m
6000 rpm 1.69 in 2.49 in
63.3
mm
N/A
697904333152 FCX-2-HUB-2"-1/2X1/4KW; 2 in 1/2X1/4 in 44,850 in·lb
5,067
N·m
5500 rpm 2.44 in 3.29 in
83.5
mm
N/A
697904336887 FCX-3.5-HUB-2-1/2-5/8X5/16KW; 2-1/2 in 5/8X5/16 in 203,550 in·lb
22,998
N·m
3500 rpm 4.19 in 6.87 in
174.5
mm
N/A
697904335651 FCX-3-HUB-2-15/16-3/4X3/8KW; 2-15/16 in 3/4X3/8 in 135,700 in·lb
15332
N·m
4000 rpm 3.59 in 5.88 in
149.4
mm
N/A
697904335880 FCX-3-HUB-3-7/8-1"X1/2KW; 3-7/8 in 1x1/2 in 135,700 in·lb
15332
N·m
4000 rpm 3.59 in 5.88 in
149.4
mm
N/A
697904341607 FCX-5-HUB-4-5/16-1"X1/2KW; 4-5/16 in 1x1/2 in 584,890 in·lb
66,084
N·m
2500 rpm 6.03 in 10.24 in
260
mm
N/A
697904341645 FCX-5-HUB-4-9/16-1-1/4X5/8KW; 4-9/16 in 1-1/4x5/8 in 584,890 in·lb
66,084
N·m
2500 rpm 6.03 in 10.24 in
260
mm
N/A
697904332926 FCX-2-HUB-1"-1/4X1/8KW; 1 in 1/4x1/8 in 44,850 in·lb
5,067
N·m
5500 rpm 2.44 in 3.29 in
83.5
mm
N/A
697904330953 FCX-1-HUB-11/16-3/16X3/32KW; 11/16 in 3/16X3/32 in 11,300 in·lb
1,277
N·m
6000 rpm 1.69 in 2.49 in
63.3
mm
N/A
697904330960 FCX-1-HUB-1-1/16-1/4X1/8KW; 1-1/16 in 1/4x1/8 in 11,300 in·lb
1,277
N·m
6000 rpm 1.69 in 2.49 in
63.3
mm
N/A
697904332957 FCX-2-HUB-1-1/2-3/8X3/16KW; 1-1/2 in 3/8x3/16 in 44,850 in·lb
5,067
N·m
5500 rpm 2.44 in 3.29 in
83.5
mm
N/A
697904330984 FCX-1-HUB-1-1/4-1/4X1/8KW; 1-1/4 in 1/4x1/8 in 11,300 in·lb
1,277
N·m
6000 rpm 1.69 in 2.49 in
63.3
mm
N/A
697904330991 FCX-1-HUB-1-1/8-1/4X1/8KW; 1-1/8 in 1/4x1/8 in 11,300 in·lb
1,277
N·m
6000 rpm 1.69 in 2.49 in
63.3
mm
N/A
697904332988 FCX-2-HUB-1-11/16-3/8X3/16KW; 1-11/16 in 3/8x3/16 in 44,850 in·lb
5,067
N·m
5500 rpm 2.44 in 3.29 in
83.5
mm
N/A
697904334388 FCX-2.5-HUB-1-13/16-1/2X1/4KW; 1-13/16 in 1/2X1/4 in 79,700 in·lb
9005
N·m
4400 rpm 3.03 in 4.97 in
126.4
mm
N/A
697904333008 FCX-2-HUB-1-15/16-1/2X1/4KW; 1-15/16 in 1/2X1/4 in 44,850 in·lb
5,067
N·m
5500 rpm 2.44 in 3.29 in
83.5
mm
N/A
697904336801 FCX-3.5-HUB-1-15/16-1/2X1/4KW; 1-15/16 in 1/2X1/4 in 203,550 in·lb
22,998
N·m
3500 rpm 4.19 in 6.87 in
174.5
mm
N/A
697904331899 FCX-1.5-HUB-13/16-3/16X3/32KW; 13/16 in 3/16X3/32 in 26,100 in·lb
2,949
N·m
5500 rpm 1.94 in 3.29 in
83.5
mm
N/A
697904331042 FCX-1-HUB-1-3/4-3/8X3/16KW; 1-3/4 in 3/8x3/16 in 11,300 in·lb
1,277
N·m
6000 rpm 1.69 in 2.49 in
63.3
mm
N/A
697904334401 FCX-2.5-HUB-1-3/4-3/8X3/16KW; 1-3/4 in 3/8x3/16 in 79,700 in·lb
9005
N·m
4400 rpm 3.03 in 4.97 in
126.4
mm
N/A
  Results 26 - 50 of 416  1 2 3 4 5 »  
<