All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Gear Type Couplings > HercuFlex® Gear Couplings > HercuFlex Flanged Style Gear Couplings > HercuFlex Standard Hubs with Keyway - Inch (Imperial) Bore > View Items  

HercuFlex Standard Hubs with Keyway - Inch (Imperial) Bore

Check up to five results to perform an action.

Imperial/Inch HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 76 - 100 of 416  1 2 3 4 5 »  

Part Number

Description 

Bore Size 

Keyway Size 

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

697904335569 FCX-3-HUB-1-7/8-1/2X1/4KW; 1-7/8 in 1/2X1/4 in 135,700 in·lb
15332
N·m
4000 rpm 3.59 in 5.88 in
149.4
mm
N/A
697904333138 FCX-2-HUB-1-9/16-3/8X3/16KW; 1-9/16 in 3/8x3/16 in 44,850 in·lb
5,067
N·m
5500 rpm 2.44 in 3.29 in
83.5
mm
N/A
697904335583 FCX-3-HUB-2"-1/2X1/4KW; 2 in 1/2X1/4 in 135,700 in·lb
15332
N·m
4000 rpm 3.59 in 5.88 in
149.4
mm
N/A
697904332056 FCX-1.5-HUB-2-1/16-1/2X1/4KW; 2 1/16 in 1/2X1/4 in 26,100 in·lb
2,949
N·m
5500 rpm 1.94 in 3.29 in
83.5
mm
N/A
697904336870 FCX-3.5-HUB-2-1/16-1/2X1/4KW; 2-1/16 in 1/2X1/4 in 203,550 in·lb
22,998
N·m
3500 rpm 4.19 in 6.87 in
174.5
mm
N/A
697904332063 FCX-1.5-HUB-2-1/4-1/2X1/4KW; 2 1/4 in 1/2X1/4 in 26,100 in·lb
2,949
N·m
5500 rpm 1.94 in 3.29 in
83.5
mm
N/A
697904336894 FCX-3.5-HUB-2-1/4-1/2X1/4KW; 2-1/4 in 1/2X1/4 in 203,550 in·lb
22,998
N·m
3500 rpm 4.19 in 6.87 in
174.5
mm
N/A
697904336900 FCX-3.5-HUB-2-1/8-1/2X1/4KW; 2-1/8 in 1/2X1/4 in 203,550 in·lb
22,998
N·m
3500 rpm 4.19 in 6.87 in
174.5
mm
N/A
697904333220 FCX-2-HUB-2-13/16-3/4X3/8KW; 2-13/16 in 3/4X3/8 in 44,850 in·lb
5,067
N·m
5500 rpm 2.44 in 3.29 in
83.5
mm
N/A
697904332100 FCX-1.5-HUB-2-3/16-1/2X1/4KW; 2 3/16 in 1/2X1/4 in 26,100 in·lb
2,949
N·m
5500 rpm 1.94 in 3.29 in
83.5
mm
N/A
697904334531 FCX-2.5-HUB-2-3/4-5/8X5/16KW; 2-3/4 in 5/8X5/16 in 79,700 in·lb
9005
N·m
4400 rpm 3.03 in 4.97 in
126.4
mm
N/A
697904335682 FCX-3-HUB-2-3/8-5/8X5/16KW; 2-3/8 in 5/8X5/16 in 135,700 in·lb
15332
N·m
4000 rpm 3.59 in 5.88 in
149.4
mm
N/A
697904337006 FCX-3.5-HUB-2-7/8-3/4X3/8KW; 2-7/8 in 3/4X3/8 in 203,550 in·lb
22,998
N·m
3500 rpm 4.19 in 6.87 in
174.5
mm
N/A
697904337020 FCX-3.5-HUB-3"-3/4X3/8KW; 3 in 3/4X3/8 in 203,550 in·lb
22,998
N·m
3500 rpm 4.19 in 6.87 in
174.5
mm
N/A
697904334616 FCX-2.5-HUB-3-1/16-3/4X3/8KW; 3-1/16 in 3/4X3/8 in 79,700 in·lb
9005
N·m
4400 rpm 3.03 in 4.97 in
126.4
mm
N/A
697904341638 FCX-5-HUB-4-7/8-1-1/4X5/8KW; 4-7/8 in 1-1/4x5/8 in 584,890 in·lb
66,084
N·m
2500 rpm 6.03 in 10.24 in
260
mm
N/A
697904332940 FCX-2-HUB-1-1/16-1/4X1/8KW; 1-1/16 in 1/4x1/8 in 44,850 in·lb
5,067
N·m
5500 rpm 2.44 in 3.29 in
83.5
mm
N/A
697904332971 FCX-2-HUB-1-1/8-1/4X1/8KW; 1-1/8 in 1/4x1/8 in 44,850 in·lb
5,067
N·m
5500 rpm 2.44 in 3.29 in
83.5
mm
N/A
697904331004 FCX-1-HUB-1-11/16-3/8X3/16KW; 1-11/16 in 3/8x3/16 in 11,300 in·lb
1,277
N·m
6000 rpm 1.69 in 2.49 in
63.3
mm
N/A
697904335514 FCX-3-HUB-1-11/16-3/8X3/16KW; 1-11/16 in 3/8x3/16 in 135,700 in·lb
15332
N·m
4000 rpm 3.59 in 5.88 in
149.4
mm
N/A
697904331035 FCX-1-HUB-1-3/16-1/4X1/8KW; 1-3/16 in 1/4x1/8 in 11,300 in·lb
1,277
N·m
6000 rpm 1.69 in 2.49 in
63.3
mm
N/A
697904331929 FCX-1.5-HUB-1-3/8-5/16X5/32KW; 1 3/8 in 5/16X5/32 in 26,100 in·lb
2,949
N·m
5500 rpm 1.94 in 3.29 in
83.5
mm
N/A
697904331936 FCX-1.5-HUB-15/16-1/4X1/8KW; 15/16 in 1/4x1/8 in 26,100 in·lb
2,949
N·m
5500 rpm 1.94 in 3.29 in
83.5
mm
N/A
697904331080 FCX-1-HUB-1-5/8-3/8X3/16KW; 1-5/8 in 3/8x3/16 in 11,300 in·lb
1,277
N·m
6000 rpm 1.69 in 2.49 in
63.3
mm
N/A
697904335552 FCX-3-HUB-1-5/8-3/8X3/16KW; 1-5/8 in 3/8x3/16 in 135,700 in·lb
15332
N·m
4000 rpm 3.59 in 5.88 in
149.4
mm
N/A
  Results 76 - 100 of 416  1 2 3 4 5 »