Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    HercuFlex Standard Hubs with Keyway - Inch (Imperial) Bore
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Gear Type Couplings > HercuFlex® Gear Couplings > HercuFlex Flanged Style Gear Couplings > HercuFlex Standard Hubs with Keyway - Inch (Imperial) Bore > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

HercuFlex Standard Hubs with Keyway - Inch (Imperial) Bore

For CAD models and more information, click Directly on the part number below.

Imperial/Inch HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).



Add To Cart Request Quote
   
  Results 126 - 150 of 416 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

Description 

Bore Size 

Keyway Size 

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

697904334678 FCX-2.5-HUB-3-3/16-3/4X3/8KW; 4-3/16 in 3/4X3/8 in 9005 N·m 4400 rpm 3.03 in 4.97 in
126.4
mm
N/A
697904331011 FCX-1-HUB-1-13/16-1/2X1/4KW; 1-13/16 in 1/2X1/4 in 11,300 in·lb
1,277
N·m
6000 rpm 1.69 in 2.49 in
63.3
mm
N/A
697904331059 FCX-1-HUB-1-3/8-5/16X5/32KW; 1-3/8 in 5/16X5/32 in 11,300 in·lb
1,277
N·m
6000 rpm 1.69 in 2.49 in
63.3
mm
N/A
697904333053 FCX-2-HUB-15/16-1/4X1/8KW; 15/16 in 1/4x1/8 in 26,100 in·lb
2,949
N·m
5500 rpm 2.44 in 3.29 in
83.5
mm
N/A
697904331950 FCX-1.5-HUB-1-5/8-3/8X3/16KW; 1 5/8 in 3/8x3/16 in 26,100 in·lb
2,949
N·m
5500 rpm 1.94 in 3.29 in
83.5
mm
N/A
697904331974 FCX-1.5-HUB-1-7/16-3/8X3/16KW; 1 7/16 in 3/8x3/16 in 26,100 in·lb
2,949
N·m
5500 rpm 1.94 in 3.29 in
83.5
mm
N/A
697904333107 FCX-2-HUB-1-7/8-1/2X1/4KW; 1-7/8 in 1/2X1/4 in 26,100 in·lb
2,949
N·m
5500 rpm 2.44 in 3.29 in
83.5
mm
N/A
697904335576 FCX-3-HUB-1-9/16-3/8X3/16KW; 1-9/16 in 3/8x3/16 in N/A 4000 rpm 3.59 in 5.88 in
149.4
mm
N/A
697904334456 FCX-2.5-HUB-2-1/16-1/2X1/4KW; 2-5/16 in 1/2X1/4 in 9005 N·m 4400 rpm 3.03 in 4.97 in
126.4
mm
N/A
697904334463 FCX-2.5-HUB-2-1/2-5/8X5/16KW; 2-5/8 in 5/8X5/16 in 9005 N·m 4400 rpm 3.03 in 4.97 in
126.4
mm
N/A
697904334470 FCX-2.5-HUB-2-1/4-1/2X1/4KW; 2-7/16 in 1/2X1/4 in 9005 N·m 4400 rpm 3.03 in 4.97 in
126.4
mm
N/A
697904333206 FCX-2-HUB-2-1/8-1/2X1/4KW; 2-1/8 in 1/2X1/4 in 26,100 in·lb
2,949
N·m
5500 rpm 2.44 in 3.29 in
83.5
mm
N/A
697904334494 FCX-2.5-HUB-2-11/16-5/8X5/16KW; 2-9/16 in 5/8X5/16 in 9005 N·m 4400 rpm 3.03 in 4.97 in
126.4
mm
N/A
697904335644 FCX-3-HUB-2-13/16-3/4X3/8KW; 2-13/16 in 3/4X3/8 in N/A 4000 rpm 3.59 in 5.88 in
149.4
mm
N/A
697904335668 FCX-3-HUB-2-3/16-1/2X1/4KW; 2-3/16 in 1/2X1/4 in N/A 4000 rpm 3.59 in 5.88 in
149.4
mm
N/A
697904336955 FCX-3.5-HUB-2-3/4-5/8X5/16KW; 2-3/4 in 5/8X5/16 in 203,550 in·lb
22,998
N·m
3500 rpm 4.19 in 6.87 in
174.5
mm
N/A
697904336979 FCX-3.5-HUB-2-5/16-5/8X5/16KW; 2-5/16 in 5/8X5/16 in 203,550 in·lb
22,998
N·m
3500 rpm 4.19 in 6.87 in
174.5
mm
N/A
697904338331 FCX-4-HUB-2-5/8-5/8X5/16KW; 2-5/8 in 5/8X5/16 in N/A 3000 rpm 4.75 in 8.1 in
205.7
mm
N/A
697904334593 FCX-2.5-HUB-2-9/16-5/8X5/16KW; 3-5/16 in 5/8X5/16 in 9005 N·m 4400 rpm 3.03 in 4.97 in
126.4
mm
N/A
697904339758 FCX-4.5-HUB-3"-3/4X3/8KW; 3-7/16 in 3/4X3/8 in 427,460 in·lb
48,296
N·m
2700 rpm 5.31 in 9.09 in
230.9
mm
N/A
697904337037 FCX-3.5-HUB-3-1/16-3/4X3/8KW; 3-1/16 in 3/4X3/8 in 203,550 in·lb
22,998
N·m
3500 rpm 4.19 in 6.87 in
174.5
mm
N/A
697904335767 FCX-3-HUB-3-1/2-7/8X7/16KW; 3-1/2 in 7/8X7/16 in N/A 4000 rpm 3.59 in 5.88 in
149.4
mm
N/A
697904334630 FCX-2.5-HUB-3-1/4-3/4X3/8KW; 4-1/16 in 3/4X3/8 in 9005 N·m 4400 rpm 3.03 in 4.97 in
126.4
mm
N/A
697904339789 FCX-4.5-HUB-3-1/4-3/4X3/8KW; 4-1/2 in 3/4X3/8 in 427,460 in·lb
48,296
N·m
2700 rpm 5.31 in 9.09 in
230.9
mm
N/A
697904337068 FCX-3.5-HUB-3-1/8-3/4X3/8KW; 3-1/8 in 3/4X3/8 in 203,550 in·lb
22,998
N·m
3500 rpm 4.19 in 6.87 in
174.5
mm
N/A
  Results 126 - 150 of 416 « 6 7 8 9 10 »  
<