All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Gear Type Couplings
>
HercuFlex® Gear Couplings
>
HercuFlex Flanged Style Gear Couplings
>
HercuFlex Standard Hubs with Keyway - Inch (Imperial) Bore
>
View Items
HercuFlex Standard Hubs with Keyway - Inch (Imperial) Bore
Check up to five results to perform an action.
larger image
Imperial/Inch HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 126 - 150 of 416
«
6
7
8
9
10
»
Part Number
Description
Bore Size
Keyway Size
Nominal Torque
Max Speed (Unbalanced)
Length thru Bore
Dimension HD
CAD
697904334678
FCX-2.5-HUB-3-3/16-3/4X3/8KW;
4-3/16
in
3/4X3/8
in
9005
N·m
4400
rpm
3.03
in
4.97
in
126.4
mm
N/A
697904331011
FCX-1-HUB-1-13/16-1/2X1/4KW;
1-13/16
in
1/2X1/4
in
11,300
in·lb
1,277
N·m
6000
rpm
1.69
in
2.49
in
63.3
mm
N/A
697904331059
FCX-1-HUB-1-3/8-5/16X5/32KW;
1-3/8
in
5/16X5/32
in
11,300
in·lb
1,277
N·m
6000
rpm
1.69
in
2.49
in
63.3
mm
N/A
697904333053
FCX-2-HUB-15/16-1/4X1/8KW;
15/16
in
1/4x1/8
in
26,100
in·lb
2,949
N·m
5500
rpm
2.44
in
3.29
in
83.5
mm
N/A
697904331950
FCX-1.5-HUB-1-5/8-3/8X3/16KW;
1 5/8
in
3/8x3/16
in
26,100
in·lb
2,949
N·m
5500
rpm
1.94
in
3.29
in
83.5
mm
N/A
697904331974
FCX-1.5-HUB-1-7/16-3/8X3/16KW;
1 7/16
in
3/8x3/16
in
26,100
in·lb
2,949
N·m
5500
rpm
1.94
in
3.29
in
83.5
mm
N/A
697904333107
FCX-2-HUB-1-7/8-1/2X1/4KW;
1-7/8
in
1/2X1/4
in
26,100
in·lb
2,949
N·m
5500
rpm
2.44
in
3.29
in
83.5
mm
N/A
697904335576
FCX-3-HUB-1-9/16-3/8X3/16KW;
1-9/16
in
3/8x3/16
in
N/A
4000
rpm
3.59
in
5.88
in
149.4
mm
N/A
697904334456
FCX-2.5-HUB-2-1/16-1/2X1/4KW;
2-5/16
in
1/2X1/4
in
9005
N·m
4400
rpm
3.03
in
4.97
in
126.4
mm
N/A
697904334463
FCX-2.5-HUB-2-1/2-5/8X5/16KW;
2-5/8
in
5/8X5/16
in
9005
N·m
4400
rpm
3.03
in
4.97
in
126.4
mm
N/A
697904334470
FCX-2.5-HUB-2-1/4-1/2X1/4KW;
2-7/16
in
1/2X1/4
in
9005
N·m
4400
rpm
3.03
in
4.97
in
126.4
mm
N/A
697904333206
FCX-2-HUB-2-1/8-1/2X1/4KW;
2-1/8
in
1/2X1/4
in
26,100
in·lb
2,949
N·m
5500
rpm
2.44
in
3.29
in
83.5
mm
N/A
697904334494
FCX-2.5-HUB-2-11/16-5/8X5/16KW;
2-9/16
in
5/8X5/16
in
9005
N·m
4400
rpm
3.03
in
4.97
in
126.4
mm
N/A
697904335644
FCX-3-HUB-2-13/16-3/4X3/8KW;
2-13/16
in
3/4X3/8
in
N/A
4000
rpm
3.59
in
5.88
in
149.4
mm
N/A
697904335668
FCX-3-HUB-2-3/16-1/2X1/4KW;
2-3/16
in
1/2X1/4
in
N/A
4000
rpm
3.59
in
5.88
in
149.4
mm
N/A
697904336955
FCX-3.5-HUB-2-3/4-5/8X5/16KW;
2-3/4
in
5/8X5/16
in
203,550
in·lb
22,998
N·m
3500
rpm
4.19
in
6.87
in
174.5
mm
N/A
697904336979
FCX-3.5-HUB-2-5/16-5/8X5/16KW;
2-5/16
in
5/8X5/16
in
203,550
in·lb
22,998
N·m
3500
rpm
4.19
in
6.87
in
174.5
mm
N/A
697904338331
FCX-4-HUB-2-5/8-5/8X5/16KW;
2-5/8
in
5/8X5/16
in
N/A
3000
rpm
4.75
in
8.1
in
205.7
mm
N/A
697904334593
FCX-2.5-HUB-2-9/16-5/8X5/16KW;
3-5/16
in
5/8X5/16
in
9005
N·m
4400
rpm
3.03
in
4.97
in
126.4
mm
N/A
697904339758
FCX-4.5-HUB-3"-3/4X3/8KW;
3-7/16
in
3/4X3/8
in
427,460
in·lb
48,296
N·m
2700
rpm
5.31
in
9.09
in
230.9
mm
N/A
697904337037
FCX-3.5-HUB-3-1/16-3/4X3/8KW;
3-1/16
in
3/4X3/8
in
203,550
in·lb
22,998
N·m
3500
rpm
4.19
in
6.87
in
174.5
mm
N/A
697904335767
FCX-3-HUB-3-1/2-7/8X7/16KW;
3-1/2
in
7/8X7/16
in
N/A
4000
rpm
3.59
in
5.88
in
149.4
mm
N/A
697904334630
FCX-2.5-HUB-3-1/4-3/4X3/8KW;
4-1/16
in
3/4X3/8
in
9005
N·m
4400
rpm
3.03
in
4.97
in
126.4
mm
N/A
697904339789
FCX-4.5-HUB-3-1/4-3/4X3/8KW;
4-1/2
in
3/4X3/8
in
427,460
in·lb
48,296
N·m
2700
rpm
5.31
in
9.09
in
230.9
mm
N/A
697904337068
FCX-3.5-HUB-3-1/8-3/4X3/8KW;
3-1/8
in
3/4X3/8
in
203,550
in·lb
22,998
N·m
3500
rpm
4.19
in
6.87
in
174.5
mm
N/A
Results 126 - 150 of 416
«
6
7
8
9
10
»