HercuFlex Standard Hubs with Keyway - Inch (Imperial) Bore
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Gear Type Couplings
>
HercuFlex® Gear Couplings
>
HercuFlex Flanged Style Gear Couplings
>
HercuFlex Standard Hubs with Keyway - Inch (Imperial) Bore
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
HercuFlex Standard Hubs with Keyway - Inch (Imperial) Bore
For CAD models and more information, click Directly on the part number below.
larger image
Imperial/Inch HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
Results Per Page :
25
50
100
200
Results 176 - 200 of 416
Unit of Measure:
Imperial
Metric
Both
«
6
7
8
9
10
»
Part Number
Description
Bore Size
Keyway Size
Nominal Torque
Max Speed (Unbalanced)
Length thru Bore
Dimension HD
CAD
697904335736
FCX-3-HUB-2-9/16-5/8X5/16KW;
2-9/16
in
5/8X5/16
in
135,700
in·lb
15332
N·m
4000
rpm
3.59
in
5.88
in
149.4
mm
N/A
697904333411
FCX-2-HUB-3"-3/4X3/8KW;
3
in
3/4X3/8
in
26,100
in·lb
2,949
N·m
5500
rpm
2.44
in
3.29
in
83.5
mm
N/A
697904341331
FCX-5-HUB-3"-3/4X3/8KW;
3
in
3/4X3/8
in
584,890
in·lb
66,084
N·m
2500
rpm
6.03
in
10.24
in
260
mm
N/A
697904338379
FCX-4-HUB-3-1/16-3/4X3/8KW;
3-1/16
in
3/4X3/8
in
311,540
in·lb
35,199
N·m
3000
rpm
4.75
in
8.1
in
205.7
mm
N/A
697904337044
FCX-3.5-HUB-3-1/2-7/8X7/16KW;
3-1/2
in
7/8X7/16
in
203,550
in·lb
22,998
N·m
3500
rpm
4.19
in
6.87
in
174.5
mm
N/A
697904335774
FCX-3-HUB-3-1/4-3/4X3/8KW;
3-1/4
in
3/4X3/8
in
135,700
in·lb
15332
N·m
4000
rpm
3.59
in
5.88
in
149.4
mm
N/A
697904341362
FCX-5-HUB-3-1/4-3/4X3/8KW;
3-1/4
in
3/4X3/8
in
584,890
in·lb
66,084
N·m
2500
rpm
6.03
in
10.24
in
260
mm
N/A
697904338409
FCX-4-HUB-3-1/8-3/4X3/8KW;
3-1/8
in
3/4X3/8
in
311,540
in·lb
35,199
N·m
3000
rpm
4.75
in
8.1
in
205.7
mm
N/A
697904338294
FCX-4-HUB-3-11/16-7/8X7/16KW;
3-11/16
in
7/8X7/16
in
311,540
in·lb
35,199
N·m
3000
rpm
4.75
in
8.1
in
205.7
mm
N/A
697904339819
FCX-4.5-HUB-3-13/16-1"X1/2KW;
4-11/16
in
1x1/2
in
427,460
in·lb
48,296
N·m
2700
rpm
5.31
in
9.09
in
230.9
mm
N/A
697904337099
FCX-3.5-HUB-3-15/16-1"X1/2KW;
3-15/16
in
1x1/2
in
203,550
in·lb
22,998
N·m
3500
rpm
4.19
in
6.87
in
174.5
mm
N/A
697904337105
FCX-3.5-HUB-3-3/16-3/4X3/8KW;
3-3/16
in
3/4X3/8
in
203,550
in·lb
22,998
N·m
3500
rpm
4.19
in
6.87
in
174.5
mm
N/A
697904341416
FCX-5-HUB-3-3/16-3/4X3/8KW;
3-3/16
in
3/4X3/8
in
584,890
in·lb
66,084
N·m
2500
rpm
6.03
in
10.24
in
260
mm
N/A
697904339840
FCX-4.5-HUB-3-3/4-7/8X7/16KW;
4-3/8
in
7/8X7/16
in
427,460
in·lb
48,296
N·m
2700
rpm
5.31
in
9.09
in
230.9
mm
N/A
697904337129
FCX-3.5-HUB-3-3/8-7/8X7/16KW;
3-3/8
in
7/8X7/16
in
203,550
in·lb
22,998
N·m
3500
rpm
4.19
in
6.87
in
174.5
mm
N/A
697904334708
FCX-2.5-HUB-3-5/16-7/8X7/16KW;
4-5/8
in
7/8X7/16
in
9005
N·m
4400
rpm
3.03
in
4.97
in
126.4
mm
N/A
697904339864
FCX-4.5-HUB-3-5/16-7/8X7/16KW;
4-7/16
in
7/8X7/16
in
427,460
in·lb
48,296
N·m
2700
rpm
5.31
in
9.09
in
230.9
mm
N/A
697904337143
FCX-3.5-HUB-3-5/8-7/8X7/16KW;
3-5/8
in
7/8X7/16
in
203,550
in·lb
22,998
N·m
3500
rpm
4.19
in
6.87
in
174.5
mm
N/A
697904335873
FCX-3-HUB-3-7/16-7/8X7/16KW;
3-7/16
in
7/8X7/16
in
135,700
in·lb
15332
N·m
4000
rpm
3.59
in
5.88
in
149.4
mm
N/A
697904337167
FCX-3.5-HUB-3-7/8-1"X1/2KW;
3-7/8
in
1x1/2
in
203,550
in·lb
22,998
N·m
3500
rpm
4.19
in
6.87
in
174.5
mm
N/A
697904341478
FCX-5-HUB-3-7/8-1"X1/2KW;
3-7/8
in
1x1/2
in
584,890
in·lb
66,084
N·m
2500
rpm
6.03
in
10.24
in
260
mm
N/A
697904334746
FCX-2.5-HUB-3-9/16-7/8X7/16KW;
5-1/8
in
7/8X7/16
in
9005
N·m
4400
rpm
3.03
in
4.97
in
126.4
mm
N/A
697904339901
FCX-4.5-HUB-3-9/16-7/8X7/16KW;
5-11/16
in
7/8X7/16
in
427,460
in·lb
48,296
N·m
2700
rpm
5.31
in
9.09
in
230.9
mm
N/A
697904337181
FCX-3.5-HUB-4"-1"X1/2KW;
4
in
1x1/2
in
203,550
in·lb
22,998
N·m
3500
rpm
4.19
in
6.87
in
174.5
mm
N/A
697904338539
FCX-4-HUB-4-1/16-1"X1/2KW;
4-1/16
in
1x1/2
in
311,540
in·lb
35,199
N·m
3000
rpm
4.75
in
8.1
in
205.7
mm
N/A
Results 176 - 200 of 416
«
6
7
8
9
10
»
<