|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
697904335736
|
|
FCX-3-HUB-2-9/16-5/8X5/16KW;
|
|
2-9/16 in
|
|
5/8X5/16 in
|
|
135,700 in·lb 15332 N·m
|
|
4000 rpm
|
|
3.59 in
|
|
5.88 in 149.4 mm
|
|
N/A
|
|
|
|
697904333411
|
|
FCX-2-HUB-3"-3/4X3/8KW;
|
|
3 in
|
|
3/4X3/8 in
|
|
26,100 in·lb 2,949 N·m
|
|
5500 rpm
|
|
2.44 in
|
|
3.29 in 83.5 mm
|
|
N/A
|
|
|
|
697904341331
|
|
FCX-5-HUB-3"-3/4X3/8KW;
|
|
3 in
|
|
3/4X3/8 in
|
|
584,890 in·lb 66,084 N·m
|
|
2500 rpm
|
|
6.03 in
|
|
10.24 in 260 mm
|
|
N/A
|
|
|
|
697904338379
|
|
FCX-4-HUB-3-1/16-3/4X3/8KW;
|
|
3-1/16 in
|
|
3/4X3/8 in
|
|
311,540 in·lb 35,199 N·m
|
|
3000 rpm
|
|
4.75 in
|
|
8.1 in 205.7 mm
|
|
N/A
|
|
|
|
697904337044
|
|
FCX-3.5-HUB-3-1/2-7/8X7/16KW;
|
|
3-1/2 in
|
|
7/8X7/16 in
|
|
203,550 in·lb 22,998 N·m
|
|
3500 rpm
|
|
4.19 in
|
|
6.87 in 174.5 mm
|
|
N/A
|
|
|
|
697904335774
|
|
FCX-3-HUB-3-1/4-3/4X3/8KW;
|
|
3-1/4 in
|
|
3/4X3/8 in
|
|
135,700 in·lb 15332 N·m
|
|
4000 rpm
|
|
3.59 in
|
|
5.88 in 149.4 mm
|
|
N/A
|
|
|
|
697904341362
|
|
FCX-5-HUB-3-1/4-3/4X3/8KW;
|
|
3-1/4 in
|
|
3/4X3/8 in
|
|
584,890 in·lb 66,084 N·m
|
|
2500 rpm
|
|
6.03 in
|
|
10.24 in 260 mm
|
|
N/A
|
|
|
|
697904338409
|
|
FCX-4-HUB-3-1/8-3/4X3/8KW;
|
|
3-1/8 in
|
|
3/4X3/8 in
|
|
311,540 in·lb 35,199 N·m
|
|
3000 rpm
|
|
4.75 in
|
|
8.1 in 205.7 mm
|
|
N/A
|
|
|
|
697904338294
|
|
FCX-4-HUB-3-11/16-7/8X7/16KW;
|
|
3-11/16 in
|
|
7/8X7/16 in
|
|
311,540 in·lb 35,199 N·m
|
|
3000 rpm
|
|
4.75 in
|
|
8.1 in 205.7 mm
|
|
N/A
|
|
|
|
697904339819
|
|
FCX-4.5-HUB-3-13/16-1"X1/2KW;
|
|
4-11/16 in
|
|
1x1/2 in
|
|
427,460 in·lb 48,296 N·m
|
|
2700 rpm
|
|
5.31 in
|
|
9.09 in 230.9 mm
|
|
N/A
|
|
|
|
697904337099
|
|
FCX-3.5-HUB-3-15/16-1"X1/2KW;
|
|
3-15/16 in
|
|
1x1/2 in
|
|
203,550 in·lb 22,998 N·m
|
|
3500 rpm
|
|
4.19 in
|
|
6.87 in 174.5 mm
|
|
N/A
|
|
|
|
697904337105
|
|
FCX-3.5-HUB-3-3/16-3/4X3/8KW;
|
|
3-3/16 in
|
|
3/4X3/8 in
|
|
203,550 in·lb 22,998 N·m
|
|
3500 rpm
|
|
4.19 in
|
|
6.87 in 174.5 mm
|
|
N/A
|
|
|
|
697904341416
|
|
FCX-5-HUB-3-3/16-3/4X3/8KW;
|
|
3-3/16 in
|
|
3/4X3/8 in
|
|
584,890 in·lb 66,084 N·m
|
|
2500 rpm
|
|
6.03 in
|
|
10.24 in 260 mm
|
|
N/A
|
|
|
|
697904339840
|
|
FCX-4.5-HUB-3-3/4-7/8X7/16KW;
|
|
4-3/8 in
|
|
7/8X7/16 in
|
|
427,460 in·lb 48,296 N·m
|
|
2700 rpm
|
|
5.31 in
|
|
9.09 in 230.9 mm
|
|
N/A
|
|
|
|
697904337129
|
|
FCX-3.5-HUB-3-3/8-7/8X7/16KW;
|
|
3-3/8 in
|
|
7/8X7/16 in
|
|
203,550 in·lb 22,998 N·m
|
|
3500 rpm
|
|
4.19 in
|
|
6.87 in 174.5 mm
|
|
N/A
|
|
|
|
697904334708
|
|
FCX-2.5-HUB-3-5/16-7/8X7/16KW;
|
|
4-5/8 in
|
|
7/8X7/16 in
|
|
9005 N·m
|
|
4400 rpm
|
|
3.03 in
|
|
4.97 in 126.4 mm
|
|
N/A
|
|
|
|
697904339864
|
|
FCX-4.5-HUB-3-5/16-7/8X7/16KW;
|
|
4-7/16 in
|
|
7/8X7/16 in
|
|
427,460 in·lb 48,296 N·m
|
|
2700 rpm
|
|
5.31 in
|
|
9.09 in 230.9 mm
|
|
N/A
|
|
|
|
697904337143
|
|
FCX-3.5-HUB-3-5/8-7/8X7/16KW;
|
|
3-5/8 in
|
|
7/8X7/16 in
|
|
203,550 in·lb 22,998 N·m
|
|
3500 rpm
|
|
4.19 in
|
|
6.87 in 174.5 mm
|
|
N/A
|
|
|
|
697904335873
|
|
FCX-3-HUB-3-7/16-7/8X7/16KW;
|
|
3-7/16 in
|
|
7/8X7/16 in
|
|
135,700 in·lb 15332 N·m
|
|
4000 rpm
|
|
3.59 in
|
|
5.88 in 149.4 mm
|
|
N/A
|
|
|
|
697904337167
|
|
FCX-3.5-HUB-3-7/8-1"X1/2KW;
|
|
3-7/8 in
|
|
1x1/2 in
|
|
203,550 in·lb 22,998 N·m
|
|
3500 rpm
|
|
4.19 in
|
|
6.87 in 174.5 mm
|
|
N/A
|
|
|
|
697904341478
|
|
FCX-5-HUB-3-7/8-1"X1/2KW;
|
|
3-7/8 in
|
|
1x1/2 in
|
|
584,890 in·lb 66,084 N·m
|
|
2500 rpm
|
|
6.03 in
|
|
10.24 in 260 mm
|
|
N/A
|
|
|
|
697904334746
|
|
FCX-2.5-HUB-3-9/16-7/8X7/16KW;
|
|
5-1/8 in
|
|
7/8X7/16 in
|
|
9005 N·m
|
|
4400 rpm
|
|
3.03 in
|
|
4.97 in 126.4 mm
|
|
N/A
|
|
|
|
697904339901
|
|
FCX-4.5-HUB-3-9/16-7/8X7/16KW;
|
|
5-11/16 in
|
|
7/8X7/16 in
|
|
427,460 in·lb 48,296 N·m
|
|
2700 rpm
|
|
5.31 in
|
|
9.09 in 230.9 mm
|
|
N/A
|
|
|
|
697904337181
|
|
FCX-3.5-HUB-4"-1"X1/2KW;
|
|
4 in
|
|
1x1/2 in
|
|
203,550 in·lb 22,998 N·m
|
|
3500 rpm
|
|
4.19 in
|
|
6.87 in 174.5 mm
|
|
N/A
|
|
|
|
697904338539
|
|
FCX-4-HUB-4-1/16-1"X1/2KW;
|
|
4-1/16 in
|
|
1x1/2 in
|
|
311,540 in·lb 35,199 N·m
|
|
3000 rpm
|
|
4.75 in
|
|
8.1 in 205.7 mm
|
|
N/A
|
|
|