HercuFlex Standard Hubs with Keyway - Metric Bore
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Gear Type Couplings
>
HercuFlex® Gear Couplings
>
HercuFlex Flanged Style Gear Couplings
>
HercuFlex Standard Hubs with Keyway - Metric Bore
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
HercuFlex Standard Hubs with Keyway - Metric Bore
For CAD models and more information, click Directly on the part number below.
larger image
Metric HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
Results Per Page :
25
50
100
200
Results 26 - 50 of 175
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
»
Part Number
Description
Bore Size
Keyway Size (W x D)
Nominal Torque
Max Speed (Unbalanced)
Length thru Bore
Dimension HD
CAD
Bore Size
697904346374
FCX-7-HUB-180MMP7-45X10.4MMKW
180
mm
45X10.4MM
mm
N/A
2000
rpm
8.69
in
14.3
in
363.3
mm
N/A
180
mm
697904341317
FCX-5-HUB-190MMP7-45X10.4MMKW
N/A
45X10.4MM
mm
N/A
2500
rpm
6.03
in
10.24
in
260
mm
N/A
190MM
mm
697904343083
FCX-5.5-HUB-190MMP7-45X10.4MMKW
190
mm
45X10.4MM
mm
N/A
2200
rpm
6.91
in
11.28
in
286.5
mm
N/A
190
mm
697904339659
FCX-4.5-HUB-110MMP7-28X6.4MMKW
N/A
28X6.4MM
mm
N/A
2700
rpm
5.31
in
9.09
in
230.9
mm
N/A
110MM
mm
697904338225
FCX-4-HUB-115MMP7-32X7.4MMKW
N/A
32X7.4MM
mm
N/A
3000
rpm
4.75
in
8.1
in
205.7
mm
N/A
115MM
mm
697904339697
FCX-4.5-HUB-130MMP7-32X7.4MMKW
N/A
32X7.4MM
mm
N/A
2700
rpm
5.31
in
9.09
in
230.9
mm
N/A
130MM
mm
697904331097
FCX-1-HUB-16MMP7-5X2.3MMKW
N/A
5X2.3MM
mm
N/A
6000
rpm
1.69
in
2.49
in
63.3
mm
N/A
16 MM
mm
697904331127
FCX-1-HUB-17MMP7-5X2.3MMKW
N/A
5X2.3MM
mm
N/A
6000
rpm
1.69
in
2.49
in
63.3
mm
N/A
17 MM
mm
697904331134
FCX-1-HUB-18MMP7-6X2.8MMKW
N/A
6X2.8MM
mm
N/A
6000
rpm
1.69
in
2.49
in
63.3
mm
N/A
18 MM
mm
697904331158
FCX-1-HUB-19MMP7-6X2.8MMKW
N/A
6X2.8MM
mm
N/A
6000
rpm
1.69
in
2.49
in
63.3
mm
N/A
19 MM
mm
697904331172
FCX-1-HUB-21MMP7-6X2.8MMKW
N/A
6X2.8MM
mm
N/A
6000
rpm
1.69
in
2.49
in
63.3
mm
N/A
21 MM
mm
697904331226
FCX-1-HUB-26MMP7-8X3.3MMKW
N/A
8X3.3MM
mm
N/A
6000
rpm
1.69
in
2.49
in
63.3
mm
N/A
26 MM
mm
697904331257
FCX-1-HUB-29MMP7-8X3.3MMKW
N/A
8X3.3MM
mm
N/A
6000
rpm
1.69
in
2.49
in
63.3
mm
N/A
29 MM
mm
697904341225
FCX-5-HUB-115MMP7-32X7.4MMKW
N/A
32X7.4MM
mm
N/A
2500
rpm
6.03
in
10.24
in
260
mm
N/A
115MM
mm
697904338263
FCX-4-HUB-140MMP7-36X8.4MMKW
N/A
36X8.4MM
mm
N/A
3000
rpm
4.75
in
8.1
in
205.7
mm
N/A
140MM
mm
697904331349
FCX-1-HUB-48MMP7-14X3.8MMKW
N/A
14X3.8MM
mm
N/A
6000
rpm
1.69
in
2.49
in
63.3
mm
N/A
48 MM
mm
697904341270
FCX-5-HUB-150MMP7-36X8.4MMKW
N/A
36X8.4MM
mm
N/A
2500
rpm
6.03
in
10.24
in
260
mm
N/A
150MM
mm
697904341294
FCX-5-HUB-170MMP7-40X9.4MMKW
N/A
40X9.4MM
mm
N/A
2500
rpm
6.03
in
10.24
in
260
mm
N/A
170MM
mm
697904331165
FCX-1-HUB-20MMP7-6X2.8MMKW
N/A
6X2.8MM
mm
N/A
6000
rpm
1.69
in
2.49
in
63.3
mm
N/A
20 MM
mm
697904331196
FCX-1-HUB-23MMP7-8X3.3MMKW
N/A
8X3.3MM
mm
N/A
6000
rpm
1.69
in
2.49
in
63.3
mm
N/A
23 MM
mm
697904331271
FCX-1-HUB-30MMP7-8X3.3MMKW
N/A
8X3.3MM
mm
N/A
6000
rpm
1.69
in
2.49
in
63.3
mm
N/A
30 MM
mm
697904339710
FCX-4.5-HUB-150MMP7-36X8.4MMKW
N/A
36X8.4MM
mm
N/A
2700
rpm
5.31
in
9.09
in
230.9
mm
N/A
150MM
mm
697904341300
FCX-5-HUB-180MMP7-45X10.4MMKW
N/A
45X10.4MM
mm
N/A
2500
rpm
6.03
in
10.24
in
260
mm
N/A
180MM
mm
697904331189
FCX-1-HUB-22MMP7-6X2.8MMKW
N/A
6X2.8MM
mm
N/A
6000
rpm
1.69
in
2.49
in
63.3
mm
N/A
22 MM
mm
697904331219
FCX-1-HUB-25MMP7-8X3.3MMKW
N/A
8X3.3MM
mm
N/A
6000
rpm
1.69
in
2.49
in
63.3
mm
N/A
25 MM
mm
Results 26 - 50 of 175
1
2
3
4
5
»
<