HercuFlex Standard Hubs with Keyway - Metric Bore
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Gear Type Couplings
>
HercuFlex® Gear Couplings
>
HercuFlex Flanged Style Gear Couplings
>
HercuFlex Standard Hubs with Keyway - Metric Bore
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
HercuFlex Standard Hubs with Keyway - Metric Bore
For CAD models and more information, click Directly on the part number below.
larger image
Metric HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
Results Per Page :
25
50
100
200
Results 51 - 75 of 175
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
»
Part Number
Description
Bore Size
Keyway Size (W x D)
Nominal Torque
Max Speed (Unbalanced)
Length thru Bore
Dimension HD
CAD
Bore Size
697904331288
FCX-1-HUB-32MMP7-10X3.3MMKW
N/A
10X3.3MM
mm
N/A
6000
rpm
1.69
in
2.49
in
63.3
mm
N/A
32 MM
mm
697904331295
FCX-1-HUB-35MMP7-10X3.3MMKW
N/A
10X3.3MM
mm
N/A
6000
rpm
1.69
in
2.49
in
63.3
mm
N/A
35 MM
mm
697904331318
FCX-1-HUB-40MMP7-12X3.3MMKW
N/A
12X3.3MM
mm
N/A
6000
rpm
1.69
in
2.49
in
63.3
mm
N/A
40 MM
mm
697904335927
FCX-3-HUB-40MMP7-12X3.3MMKW
N/A
12X3.3MM
mm
N/A
4000
rpm
3.59
in
5.88
in
149.4
mm
N/A
40MM
mm
697904331240
FCX-1-HUB-28MMP7-8X3.3MMKW
N/A
8X3.3MM
mm
N/A
6000
rpm
1.69
in
2.49
in
63.3
mm
N/A
28 MM
mm
697904331301
FCX-1-HUB-38MMP7-10X3.3MMKW
N/A
10X3.3MM
mm
N/A
6000
rpm
1.69
in
2.49
in
63.3
mm
N/A
38 MM
mm
697904334739
FCX-2.5-HUB-38MMP7-10X3.3MMKW
N/A
10X3.3MM
mm
N/A
4400
rpm
3.03
in
4.97
in
126.4
mm
N/A
38 MM
mm
697904335965
FCX-3-HUB-42MMP7-12X3.3MMKW
N/A
12X3.3MM
mm
N/A
4000
rpm
3.59
in
5.88
in
149.4
mm
N/A
42MM
mm
697904334784
FCX-2.5-HUB-48MMP7-14X3.8MMKW
N/A
14X3.8MM
mm
N/A
4400
rpm
3.03
in
4.97
in
126.4
mm
N/A
48 MM
mm
697904331202
FCX-1-HUB-24MMP7-8X3.3MMKW
N/A
8X3.3MM
mm
N/A
6000
rpm
1.69
in
2.49
in
63.3
mm
N/A
24 MM
mm
697904335897
FCX-3-HUB-38MMP7-10X3.3MMKW
N/A
10X3.3MM
mm
N/A
4000
rpm
3.59
in
5.88
in
149.4
mm
N/A
38MM
mm
697904331325
FCX-1-HUB-42MMP7-12X3.3MMKW
N/A
12X3.3MM
mm
N/A
6000
rpm
1.69
in
2.49
in
63.3
mm
N/A
42 MM
mm
697904334760
FCX-2.5-HUB-42MMP7-12X3.3MMKW
N/A
12X3.3MM
mm
N/A
4400
rpm
3.03
in
4.97
in
126.4
mm
N/A
42 MM
mm
697904331332
FCX-1-HUB-45MMP7-14X3.8MMKW
N/A
14X3.8MM
mm
N/A
6000
rpm
1.69
in
2.49
in
63.3
mm
N/A
45 MM
mm
697904337334
FCX-3.5-HUB-48MMP7-14X3.8MMKW
48
mm
14X3.8MM
mm
N/A
3500
rpm
4.19
in
6.87
in
174.5
mm
N/A
48
mm
697904334753
FCX-2.5-HUB-40MMP7-12X3.3MMKW
N/A
12X3.3MM
mm
N/A
4400
rpm
3.03
in
4.97
in
126.4
mm
N/A
40 MM
mm
697904336009
FCX-3-HUB-48MMP7-14X3.8MMKW
N/A
14X3.8MM
mm
N/A
4000
rpm
3.59
in
5.88
in
149.4
mm
N/A
48MM
mm
697904334807
FCX-2.5-HUB-55MMP7-16X4.3MMKW
N/A
16X4.3MM
mm
N/A
4400
rpm
3.03
in
4.97
in
126.4
mm
N/A
55 MM
mm
697904334821
FCX-2.5-HUB-63MMP7-18X4.4MMKW
N/A
18X4.4MM
mm
N/A
4400
rpm
3.03
in
4.97
in
126.4
mm
N/A
63 MM
mm
697904338843
FCX-4-HUB-65MMP7-18X4.4MMKW
N/A
18X4.4MM
mm
N/A
3000
rpm
4.75
in
8.1
in
205.7
mm
N/A
65MM
mm
697904337389
FCX-3.5-HUB-55MMP7-16X4.3MMKW
55
mm
16X4.3MM
mm
N/A
3500
rpm
4.19
in
6.87
in
174.5
mm
N/A
55
mm
697904334814
FCX-2.5-HUB-60MMP7-18X4.4MMKW
N/A
18X4.4MM
mm
N/A
4400
rpm
3.03
in
4.97
in
126.4
mm
N/A
60 MM
mm
697904336030
FCX-3-HUB-60MMP7-18X4.4MMKW
N/A
18X4.4MM
mm
N/A
4000
rpm
3.59
in
5.88
in
149.4
mm
N/A
60MM
mm
697904337402
FCX-3.5-HUB-63MMP7-18X4.4MMKW
63
mm
18X4.4MM
mm
N/A
3500
rpm
4.19
in
6.87
in
174.5
mm
N/A
63
mm
697904336054
FCX-3-HUB-65MMP7-18X4.4MMKW
N/A
18X4.4MM
mm
N/A
4000
rpm
3.59
in
5.88
in
149.4
mm
N/A
65MM
mm
Results 51 - 75 of 175
1
2
3
4
5
»
<