All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Gear Type Couplings > HercuFlex® Gear Couplings > HercuFlex Flanged Style Gear Couplings > HercuFlex Standard Hubs with Keyway - Metric Bore > View Items  

HercuFlex Standard Hubs with Keyway - Metric Bore

Check up to five results to perform an action.

Metric HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).




    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 51 - 75 of 175  1 2 3 4 5 »  

Part Number

Description 

Bore Size

Keyway Size (W x D)

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

Bore Size 

697904331288 FCX-1-HUB-32MMP7-10X3.3MMKW N/A 10X3.3MM mm N/A 6000 rpm 1.69 in 2.49 in
63.3
mm
N/A 32 MM mm
697904331295 FCX-1-HUB-35MMP7-10X3.3MMKW N/A 10X3.3MM mm N/A 6000 rpm 1.69 in 2.49 in
63.3
mm
N/A 35 MM mm
697904331318 FCX-1-HUB-40MMP7-12X3.3MMKW N/A 12X3.3MM mm N/A 6000 rpm 1.69 in 2.49 in
63.3
mm
N/A 40 MM mm
697904335927 FCX-3-HUB-40MMP7-12X3.3MMKW N/A 12X3.3MM mm N/A 4000 rpm 3.59 in 5.88 in
149.4
mm
N/A 40MM mm
697904331240 FCX-1-HUB-28MMP7-8X3.3MMKW N/A 8X3.3MM mm N/A 6000 rpm 1.69 in 2.49 in
63.3
mm
N/A 28 MM mm
697904331301 FCX-1-HUB-38MMP7-10X3.3MMKW N/A 10X3.3MM mm N/A 6000 rpm 1.69 in 2.49 in
63.3
mm
N/A 38 MM mm
697904334739 FCX-2.5-HUB-38MMP7-10X3.3MMKW N/A 10X3.3MM mm N/A 4400 rpm 3.03 in 4.97 in
126.4
mm
N/A 38 MM mm
697904335965 FCX-3-HUB-42MMP7-12X3.3MMKW N/A 12X3.3MM mm N/A 4000 rpm 3.59 in 5.88 in
149.4
mm
N/A 42MM mm
697904334784 FCX-2.5-HUB-48MMP7-14X3.8MMKW N/A 14X3.8MM mm N/A 4400 rpm 3.03 in 4.97 in
126.4
mm
N/A 48 MM mm
697904331202 FCX-1-HUB-24MMP7-8X3.3MMKW N/A 8X3.3MM mm N/A 6000 rpm 1.69 in 2.49 in
63.3
mm
N/A 24 MM mm
697904335897 FCX-3-HUB-38MMP7-10X3.3MMKW N/A 10X3.3MM mm N/A 4000 rpm 3.59 in 5.88 in
149.4
mm
N/A 38MM mm
697904331325 FCX-1-HUB-42MMP7-12X3.3MMKW N/A 12X3.3MM mm N/A 6000 rpm 1.69 in 2.49 in
63.3
mm
N/A 42 MM mm
697904334760 FCX-2.5-HUB-42MMP7-12X3.3MMKW N/A 12X3.3MM mm N/A 4400 rpm 3.03 in 4.97 in
126.4
mm
N/A 42 MM mm
697904331332 FCX-1-HUB-45MMP7-14X3.8MMKW N/A 14X3.8MM mm N/A 6000 rpm 1.69 in 2.49 in
63.3
mm
N/A 45 MM mm
697904337334 FCX-3.5-HUB-48MMP7-14X3.8MMKW 48 mm 14X3.8MM mm N/A 3500 rpm 4.19 in 6.87 in
174.5
mm
N/A 48 mm
697904334753 FCX-2.5-HUB-40MMP7-12X3.3MMKW N/A 12X3.3MM mm N/A 4400 rpm 3.03 in 4.97 in
126.4
mm
N/A 40 MM mm
697904336009 FCX-3-HUB-48MMP7-14X3.8MMKW N/A 14X3.8MM mm N/A 4000 rpm 3.59 in 5.88 in
149.4
mm
N/A 48MM mm
697904334807 FCX-2.5-HUB-55MMP7-16X4.3MMKW N/A 16X4.3MM mm N/A 4400 rpm 3.03 in 4.97 in
126.4
mm
N/A 55 MM mm
697904334821 FCX-2.5-HUB-63MMP7-18X4.4MMKW N/A 18X4.4MM mm N/A 4400 rpm 3.03 in 4.97 in
126.4
mm
N/A 63 MM mm
697904338843 FCX-4-HUB-65MMP7-18X4.4MMKW N/A 18X4.4MM mm N/A 3000 rpm 4.75 in 8.1 in
205.7
mm
N/A 65MM mm
697904337389 FCX-3.5-HUB-55MMP7-16X4.3MMKW 55 mm 16X4.3MM mm N/A 3500 rpm 4.19 in 6.87 in
174.5
mm
N/A 55 mm
697904334814 FCX-2.5-HUB-60MMP7-18X4.4MMKW N/A 18X4.4MM mm N/A 4400 rpm 3.03 in 4.97 in
126.4
mm
N/A 60 MM mm
697904336030 FCX-3-HUB-60MMP7-18X4.4MMKW N/A 18X4.4MM mm N/A 4000 rpm 3.59 in 5.88 in
149.4
mm
N/A 60MM mm
697904337402 FCX-3.5-HUB-63MMP7-18X4.4MMKW 63 mm 18X4.4MM mm N/A 3500 rpm 4.19 in 6.87 in
174.5
mm
N/A 63 mm
697904336054 FCX-3-HUB-65MMP7-18X4.4MMKW N/A 18X4.4MM mm N/A 4000 rpm 3.59 in 5.88 in
149.4
mm
N/A 65MM mm
  Results 51 - 75 of 175  1 2 3 4 5 »