Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Metric HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
51 - 75 of 175 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore Size (mm)

Keyway Size  (mm)

Bore Size  (mm)

Part Number

Description 

Bore Size

Keyway Size (W x D)

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

Bore Size 

Add To Cart/Request Quote
N/A FCX-1-HUB-32MMP7-10X3.3MMKW N/A N/A 10X3.3MM mm N/A N/A 6000 rpm N/A 1.69 in N/A 2.49 in63.3 mm N/A N/A 32 MM mm Add To Cart
Request Quote
N/A FCX-1-HUB-35MMP7-10X3.3MMKW N/A N/A 10X3.3MM mm N/A N/A 6000 rpm N/A 1.69 in N/A 2.49 in63.3 mm N/A N/A 35 MM mm Add To Cart
Request Quote
N/A FCX-1-HUB-40MMP7-12X3.3MMKW N/A N/A 12X3.3MM mm N/A N/A 6000 rpm N/A 1.69 in N/A 2.49 in63.3 mm N/A N/A 40 MM mm Add To Cart
Request Quote
N/A FCX-3-HUB-40MMP7-12X3.3MMKW N/A N/A 12X3.3MM mm N/A N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A N/A 40MM mm Add To Cart
Request Quote
N/A FCX-1-HUB-28MMP7-8X3.3MMKW N/A N/A 8X3.3MM mm N/A N/A 6000 rpm N/A 1.69 in N/A 2.49 in63.3 mm N/A N/A 28 MM mm Add To Cart
Request Quote
N/A FCX-1-HUB-38MMP7-10X3.3MMKW N/A N/A 10X3.3MM mm N/A N/A 6000 rpm N/A 1.69 in N/A 2.49 in63.3 mm N/A N/A 38 MM mm Add To Cart
Request Quote
N/A FCX-2.5-HUB-38MMP7-10X3.3MMKW N/A N/A 10X3.3MM mm N/A N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A N/A 38 MM mm Add To Cart
Request Quote
N/A FCX-3-HUB-42MMP7-12X3.3MMKW N/A N/A 12X3.3MM mm N/A N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A N/A 42MM mm Add To Cart
Request Quote
N/A FCX-2.5-HUB-48MMP7-14X3.8MMKW N/A N/A 14X3.8MM mm N/A N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A N/A 48 MM mm Add To Cart
Request Quote
N/A FCX-1-HUB-24MMP7-8X3.3MMKW N/A N/A 8X3.3MM mm N/A N/A 6000 rpm N/A 1.69 in N/A 2.49 in63.3 mm N/A N/A 24 MM mm Add To Cart
Request Quote
N/A FCX-3-HUB-38MMP7-10X3.3MMKW N/A N/A 10X3.3MM mm N/A N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A N/A 38MM mm Add To Cart
Request Quote
N/A FCX-1-HUB-42MMP7-12X3.3MMKW N/A N/A 12X3.3MM mm N/A N/A 6000 rpm N/A 1.69 in N/A 2.49 in63.3 mm N/A N/A 42 MM mm Add To Cart
Request Quote
N/A FCX-2.5-HUB-42MMP7-12X3.3MMKW N/A N/A 12X3.3MM mm N/A N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A N/A 42 MM mm Add To Cart
Request Quote
N/A FCX-1-HUB-45MMP7-14X3.8MMKW N/A N/A 14X3.8MM mm N/A N/A 6000 rpm N/A 1.69 in N/A 2.49 in63.3 mm N/A N/A 45 MM mm Add To Cart
Request Quote
N/A FCX-3.5-HUB-48MMP7-14X3.8MMKW N/A 48 mm N/A 14X3.8MM mm N/A N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A N/A 48 mm Add To Cart
Request Quote
N/A FCX-2.5-HUB-40MMP7-12X3.3MMKW N/A N/A 12X3.3MM mm N/A N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A N/A 40 MM mm Add To Cart
Request Quote
N/A FCX-3-HUB-48MMP7-14X3.8MMKW N/A N/A 14X3.8MM mm N/A N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A N/A 48MM mm Add To Cart
Request Quote
N/A FCX-2.5-HUB-55MMP7-16X4.3MMKW N/A N/A 16X4.3MM mm N/A N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A N/A 55 MM mm Add To Cart
Request Quote
N/A FCX-2.5-HUB-63MMP7-18X4.4MMKW N/A N/A 18X4.4MM mm N/A N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A N/A 63 MM mm Add To Cart
Request Quote
N/A FCX-4-HUB-65MMP7-18X4.4MMKW N/A N/A 18X4.4MM mm N/A N/A 3000 rpm N/A 4.75 in N/A 8.1 in205.7 mm N/A N/A 65MM mm Add To Cart
Request Quote
N/A FCX-3.5-HUB-55MMP7-16X4.3MMKW N/A 55 mm N/A 16X4.3MM mm N/A N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A N/A 55 mm Add To Cart
Request Quote
N/A FCX-2.5-HUB-60MMP7-18X4.4MMKW N/A N/A 18X4.4MM mm N/A N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A N/A 60 MM mm Add To Cart
Request Quote
N/A FCX-3-HUB-60MMP7-18X4.4MMKW N/A N/A 18X4.4MM mm N/A N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A N/A 60MM mm Add To Cart
Request Quote
N/A FCX-3.5-HUB-63MMP7-18X4.4MMKW N/A 63 mm N/A 18X4.4MM mm N/A N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A N/A 63 mm Add To Cart
Request Quote
N/A FCX-3-HUB-65MMP7-18X4.4MMKW N/A N/A 18X4.4MM mm N/A N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A N/A 65MM mm Add To Cart
Request Quote
51 - 75 of 175 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »