Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    HercuFlex Standard Hubs with Keyway - Metric Bore
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Gear Type Couplings > HercuFlex® Gear Couplings > HercuFlex Flanged Style Gear Couplings > HercuFlex Standard Hubs with Keyway - Metric Bore > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

HercuFlex Standard Hubs with Keyway - Metric Bore

For CAD models and more information, click Directly on the part number below.

Metric HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).



Add To Cart Request Quote
   
  Results 76 - 100 of 175 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Description 

Bore Size

Keyway Size (W x D)

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

Bore Size 

697904338850 FCX-4-HUB-70MMP7-20X4.9MMKW N/A 20X4.9MM mm N/A 3000 rpm 4.75 in 8.1 in
205.7
mm
N/A 70MM mm
697904336023 FCX-3-HUB-55MMP7-16X4.3MMKW N/A 16X4.3MM mm N/A 4000 rpm 3.59 in 5.88 in
149.4
mm
N/A 55MM mm
697904337396 FCX-3.5-HUB-60MMP7-18X4.4MMKW 60 mm 18X4.4MM mm N/A 3500 rpm 4.19 in 6.87 in
174.5
mm
N/A 60 mm
697904336047 FCX-3-HUB-63MMP7-18X4.4MMKW N/A 18X4.4MM mm N/A 4000 rpm 3.59 in 5.88 in
149.4
mm
N/A 63MM mm
697904336061 FCX-3-HUB-70MMP7-20X4.9MMKW N/A 20X4.9MM mm N/A 4000 rpm 3.59 in 5.88 in
149.4
mm
N/A 70MM mm
697904336078 FCX-3-HUB-71MMP7-20X4.9MMKW N/A 20X4.9MM mm N/A 4000 rpm 3.59 in 5.88 in
149.4
mm
N/A 71MM mm
697904334869 FCX-2.5-HUB-75MMP7-20X4.9MMKW N/A 20X4.9MM mm N/A 4400 rpm 3.03 in 4.97 in
126.4
mm
N/A 75 MM mm
697904340389 FCX-4.5-HUB-80MMP7-22X5.4MMKW N/A 22X5.4MM mm N/A 2700 rpm 5.31 in 9.09 in
230.9
mm
N/A 80MM mm
697904340396 FCX-4.5-HUB-85MMP7-22X5.4MMKW N/A 22X5.4MM mm N/A 2700 rpm 5.31 in 9.09 in
230.9
mm
N/A 85MM mm
697904337471 FCX-3.5-HUB-90MMP7-25X5.4MMKW 90 mm 25X5.4MM mm N/A 3500 rpm 4.19 in 6.87 in
174.5
mm
N/A 90 mm
697904334838 FCX-2.5-HUB-65MMP7-18X4.4MMKW N/A 18X4.4MM mm N/A 4400 rpm 3.03 in 4.97 in
126.4
mm
N/A 65 MM mm
697904334852 FCX-2.5-HUB-71MMP7-20X4.9MMKW N/A 20X4.9MM mm N/A 4400 rpm 3.03 in 4.97 in
126.4
mm
N/A 71 MM mm
697904337440 FCX-3.5-HUB-75MMP7-20X4.9MMKW 75 mm 20X4.9MM mm N/A 3500 rpm 4.19 in 6.87 in
174.5
mm
N/A 75 mm
697904342055 FCX-5-HUB-80MMP7-22X5.4MMKW N/A 22X5.4MM mm N/A 2500 rpm 6.03 in 10.24 in
260
mm
N/A 80MM mm
697904342062 FCX-5-HUB-85MMP7-22X5.4MMKW N/A 22X5.4MM mm N/A 2500 rpm 6.03 in 10.24 in
260
mm
N/A 85MM mm
697904338904 FCX-4-HUB-90MMP7-25X5.4MMKW N/A 25X5.4MM mm N/A 3000 rpm 4.75 in 8.1 in
205.7
mm
N/A 90MM mm
697904338911 FCX-4-HUB-95MMP7-25X5.4MMKW N/A 25X5.4MM mm N/A 3000 rpm 4.75 in 8.1 in
205.7
mm
N/A 95MM mm
697904337419 FCX-3.5-HUB-65MMP7-18X4.4MMKW 65 mm 18X4.4MM mm N/A 3500 rpm 4.19 in 6.87 in
174.5
mm
N/A 65 mm
697904337426 FCX-3.5-HUB-70MMP7-20X4.9MMKW 70 mm 20X4.9MM mm N/A 3500 rpm 4.19 in 6.87 in
174.5
mm
N/A 70 mm
697904338867 FCX-4-HUB-71MMP7-20X4.9MMKW N/A 20X4.9MM mm N/A 3000 rpm 4.75 in 8.1 in
205.7
mm
N/A 71MM mm
697904336085 FCX-3-HUB-75MMP7-20X4.9MMKW N/A 20X4.9MM mm N/A 4000 rpm 3.59 in 5.88 in
149.4
mm
N/A 75MM mm
697904338881 FCX-4-HUB-80MMP7-22X5.4MMKW N/A 22X5.4MM mm N/A 3000 rpm 4.75 in 8.1 in
205.7
mm
N/A 80MM mm
697904337464 FCX-3.5-HUB-85MMP7-22X5.4MMKW 85 mm 22X5.4MM mm N/A 3500 rpm 4.19 in 6.87 in
174.5
mm
N/A 85 mm
697904338898 FCX-4-HUB-85MMP7-22X5.4MMKW N/A 22X5.4MM mm N/A 3000 rpm 4.75 in 8.1 in
205.7
mm
N/A 85MM mm
697904334890 FCX-2.5-HUB-90MMP7-25X5.4MMKW N/A 25X5.4MM mm N/A 4400 rpm 3.03 in 4.97 in
126.4
mm
N/A 90 MM mm
  Results 76 - 100 of 175  1 2 3 4 5 »  
<