All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Gear Type Couplings
>
HercuFlex® Gear Couplings
>
HercuFlex Flanged Style Gear Couplings
>
HercuFlex Standard Hubs with Keyway - Metric Bore
>
View Items
HercuFlex Standard Hubs with Keyway - Metric Bore
Check up to five results to perform an action.
larger image
Metric HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 76 - 100 of 175
1
2
3
4
5
»
Part Number
Description
Bore Size
Keyway Size (W x D)
Nominal Torque
Max Speed (Unbalanced)
Length thru Bore
Dimension HD
CAD
Bore Size
697904338850
FCX-4-HUB-70MMP7-20X4.9MMKW
N/A
20X4.9MM
mm
N/A
3000
rpm
4.75
in
8.1
in
205.7
mm
N/A
70MM
mm
697904336023
FCX-3-HUB-55MMP7-16X4.3MMKW
N/A
16X4.3MM
mm
N/A
4000
rpm
3.59
in
5.88
in
149.4
mm
N/A
55MM
mm
697904337396
FCX-3.5-HUB-60MMP7-18X4.4MMKW
60
mm
18X4.4MM
mm
N/A
3500
rpm
4.19
in
6.87
in
174.5
mm
N/A
60
mm
697904336047
FCX-3-HUB-63MMP7-18X4.4MMKW
N/A
18X4.4MM
mm
N/A
4000
rpm
3.59
in
5.88
in
149.4
mm
N/A
63MM
mm
697904336061
FCX-3-HUB-70MMP7-20X4.9MMKW
N/A
20X4.9MM
mm
N/A
4000
rpm
3.59
in
5.88
in
149.4
mm
N/A
70MM
mm
697904336078
FCX-3-HUB-71MMP7-20X4.9MMKW
N/A
20X4.9MM
mm
N/A
4000
rpm
3.59
in
5.88
in
149.4
mm
N/A
71MM
mm
697904334869
FCX-2.5-HUB-75MMP7-20X4.9MMKW
N/A
20X4.9MM
mm
N/A
4400
rpm
3.03
in
4.97
in
126.4
mm
N/A
75 MM
mm
697904340389
FCX-4.5-HUB-80MMP7-22X5.4MMKW
N/A
22X5.4MM
mm
N/A
2700
rpm
5.31
in
9.09
in
230.9
mm
N/A
80MM
mm
697904340396
FCX-4.5-HUB-85MMP7-22X5.4MMKW
N/A
22X5.4MM
mm
N/A
2700
rpm
5.31
in
9.09
in
230.9
mm
N/A
85MM
mm
697904337471
FCX-3.5-HUB-90MMP7-25X5.4MMKW
90
mm
25X5.4MM
mm
N/A
3500
rpm
4.19
in
6.87
in
174.5
mm
N/A
90
mm
697904334838
FCX-2.5-HUB-65MMP7-18X4.4MMKW
N/A
18X4.4MM
mm
N/A
4400
rpm
3.03
in
4.97
in
126.4
mm
N/A
65 MM
mm
697904334852
FCX-2.5-HUB-71MMP7-20X4.9MMKW
N/A
20X4.9MM
mm
N/A
4400
rpm
3.03
in
4.97
in
126.4
mm
N/A
71 MM
mm
697904337440
FCX-3.5-HUB-75MMP7-20X4.9MMKW
75
mm
20X4.9MM
mm
N/A
3500
rpm
4.19
in
6.87
in
174.5
mm
N/A
75
mm
697904342055
FCX-5-HUB-80MMP7-22X5.4MMKW
N/A
22X5.4MM
mm
N/A
2500
rpm
6.03
in
10.24
in
260
mm
N/A
80MM
mm
697904342062
FCX-5-HUB-85MMP7-22X5.4MMKW
N/A
22X5.4MM
mm
N/A
2500
rpm
6.03
in
10.24
in
260
mm
N/A
85MM
mm
697904338904
FCX-4-HUB-90MMP7-25X5.4MMKW
N/A
25X5.4MM
mm
N/A
3000
rpm
4.75
in
8.1
in
205.7
mm
N/A
90MM
mm
697904338911
FCX-4-HUB-95MMP7-25X5.4MMKW
N/A
25X5.4MM
mm
N/A
3000
rpm
4.75
in
8.1
in
205.7
mm
N/A
95MM
mm
697904337419
FCX-3.5-HUB-65MMP7-18X4.4MMKW
65
mm
18X4.4MM
mm
N/A
3500
rpm
4.19
in
6.87
in
174.5
mm
N/A
65
mm
697904337426
FCX-3.5-HUB-70MMP7-20X4.9MMKW
70
mm
20X4.9MM
mm
N/A
3500
rpm
4.19
in
6.87
in
174.5
mm
N/A
70
mm
697904338867
FCX-4-HUB-71MMP7-20X4.9MMKW
N/A
20X4.9MM
mm
N/A
3000
rpm
4.75
in
8.1
in
205.7
mm
N/A
71MM
mm
697904336085
FCX-3-HUB-75MMP7-20X4.9MMKW
N/A
20X4.9MM
mm
N/A
4000
rpm
3.59
in
5.88
in
149.4
mm
N/A
75MM
mm
697904338881
FCX-4-HUB-80MMP7-22X5.4MMKW
N/A
22X5.4MM
mm
N/A
3000
rpm
4.75
in
8.1
in
205.7
mm
N/A
80MM
mm
697904337464
FCX-3.5-HUB-85MMP7-22X5.4MMKW
85
mm
22X5.4MM
mm
N/A
3500
rpm
4.19
in
6.87
in
174.5
mm
N/A
85
mm
697904338898
FCX-4-HUB-85MMP7-22X5.4MMKW
N/A
22X5.4MM
mm
N/A
3000
rpm
4.75
in
8.1
in
205.7
mm
N/A
85MM
mm
697904334890
FCX-2.5-HUB-90MMP7-25X5.4MMKW
N/A
25X5.4MM
mm
N/A
4400
rpm
3.03
in
4.97
in
126.4
mm
N/A
90 MM
mm
Results 76 - 100 of 175
1
2
3
4
5
»