All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Gear Type Couplings
>
HercuFlex® Gear Couplings
>
HercuFlex Flanged Style Gear Couplings
>
HercuFlex Standard Hubs with Keyway - Metric Bore
>
View Items
HercuFlex Standard Hubs with Keyway - Metric Bore
Check up to five results to perform an action.
larger image
Metric HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 101 - 125 of 175
1
2
3
4
5
»
Part Number
Description
Bore Size
Keyway Size (W x D)
Nominal Torque
Max Speed (Unbalanced)
Length thru Bore
Dimension HD
CAD
Bore Size
697904337488
FCX-3.5-HUB-95MMP7-25X5.4MMKW
95
mm
25X5.4MM
mm
N/A
3500
rpm
4.19
in
6.87
in
174.5
mm
N/A
95
mm
697904334791
FCX-2.5-HUB-50MMP7-14X3.8MMKW
N/A
14X3.8MM
mm
N/A
4400
rpm
3.03
in
4.97
in
126.4
mm
N/A
50 MM
mm
697904334845
FCX-2.5-HUB-70MMP7-20X4.9MMKW
N/A
20X4.9MM
mm
N/A
4400
rpm
3.03
in
4.97
in
126.4
mm
N/A
70 MM
mm
697904337433
FCX-3.5-HUB-71MMP7-20X4.9MMKW
71
mm
20X4.9MM
mm
N/A
3500
rpm
4.19
in
6.87
in
174.5
mm
N/A
71
mm
697904338874
FCX-4-HUB-75MMP7-20X4.9MMKW
N/A
20X4.9MM
mm
N/A
3000
rpm
4.75
in
8.1
in
205.7
mm
N/A
75MM
mm
697904334876
FCX-2.5-HUB-80MMP7-22X5.4MMKW
N/A
22X5.4MM
mm
N/A
4400
rpm
3.03
in
4.97
in
126.4
mm
N/A
80 MM
mm
697904336092
FCX-3-HUB-80MMP7-22X5.4MMKW
N/A
22X5.4MM
mm
N/A
4000
rpm
3.59
in
5.88
in
149.4
mm
N/A
80MM
mm
697904336108
FCX-3-HUB-85MMP7-22X5.4MMKW
N/A
22X5.4MM
mm
N/A
4000
rpm
3.59
in
5.88
in
149.4
mm
N/A
85MM
mm
697904340402
FCX-4.5-HUB-90MMP7-25X5.4MMKW
N/A
25X5.4MM
mm
N/A
2700
rpm
5.31
in
9.09
in
230.9
mm
N/A
90MM
mm
697904340419
FCX-4.5-HUB-95MMP7-25X5.4MMKW
N/A
25X5.4MM
mm
N/A
2700
rpm
5.31
in
9.09
in
230.9
mm
N/A
95MM
mm
697904334777
FCX-2.5-HUB-45MMP7-14X3.8MMKW
N/A
14X3.8MM
mm
N/A
4400
rpm
3.03
in
4.97
in
126.4
mm
N/A
45 MM
mm
697904336016
FCX-3-HUB-50MMP7-14X3.8MMKW
N/A
14X3.8MM
mm
N/A
4000
rpm
3.59
in
5.88
in
149.4
mm
N/A
50MM
mm
697904337457
FCX-3.5-HUB-80MMP7-22X5.4MMKW
80
mm
22X5.4MM
mm
N/A
3500
rpm
4.19
in
6.87
in
174.5
mm
N/A
80
mm
697904334883
FCX-2.5-HUB-85MMP7-22X5.4MMKW
N/A
22X5.4MM
mm
N/A
4400
rpm
3.03
in
4.97
in
126.4
mm
N/A
85 MM
mm
697904342079
FCX-5-HUB-90MMP7-25X5.4MMKW
N/A
25X5.4MM
mm
N/A
2500
rpm
6.03
in
10.24
in
260
mm
N/A
90MM
mm
697904342086
FCX-5-HUB-95MMP7-25X5.4MMKW
N/A
25X5.4MM
mm
N/A
2500
rpm
6.03
in
10.24
in
260
mm
N/A
95MM
mm
697904335996
FCX-3-HUB-45MMP7-14X3.8MMKW
N/A
14X3.8MM
mm
N/A
4000
rpm
3.59
in
5.88
in
149.4
mm
N/A
45MM
mm
697904337365
FCX-3.5-HUB-50MMP7-14X3.8MMKW
50
mm
14X3.8MM
mm
N/A
3500
rpm
4.19
in
6.87
in
174.5
mm
N/A
50
mm
697904336115
FCX-3-HUB-90MMP7-25X5.4MMKW
N/A
25X5.4MM
mm
N/A
4000
rpm
3.59
in
5.88
in
149.4
mm
N/A
90MM
mm
697904336122
FCX-3-HUB-95MMP7-25X5.4MMKW
N/A
25X5.4MM
mm
N/A
4000
rpm
3.59
in
5.88
in
149.4
mm
N/A
95MM
mm
697904332049
FCX-1.5-HUB-20MMP7-6X2.8MMKW
20
mm
6X2.8MM
mm
2,949
N·m
26,100
in·lb
5500
rpm
1.94
in
3.29
in
83.5
mm
N/A
20
mm
697904331998
FCX-1.5-HUB-17MMP7-5X2.3MMKW
17
mm
5X2.3MM
mm
2,949
N·m
26,100
in·lb
5500
rpm
1.94
in
3.29
in
83.5
mm
N/A
17
mm
697904332001
FCX-1.5-HUB-18MMP7-6X2.8MMKW
18
mm
6X2.8MM
mm
2,949
N·m
26,100
in·lb
5500
rpm
1.94
in
3.29
in
83.5
mm
N/A
18
mm
697904332025
FCX-1.5-HUB-19MMP7-6X2.8MMKW
19
mm
6X2.8MM
mm
2,949
N·m
26,100
in·lb
5500
rpm
1.94
in
3.29
in
83.5
mm
N/A
19
mm
697904332087
FCX-1.5-HUB-21MMP7-6X2.8MMKW
21
mm
6X2.8MM
mm
2,949
N·m
26,100
in·lb
5500
rpm
1.94
in
3.29
in
83.5
mm
N/A
21
mm
Results 101 - 125 of 175
1
2
3
4
5
»