HercuFlex Standard Hubs with Keyway - Metric Bore
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Gear Type Couplings
>
HercuFlex® Gear Couplings
>
HercuFlex Flanged Style Gear Couplings
>
HercuFlex Standard Hubs with Keyway - Metric Bore
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
HercuFlex Standard Hubs with Keyway - Metric Bore
For CAD models and more information, click Directly on the part number below.
larger image
Metric HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
Results Per Page :
25
50
100
200
Results 151 - 175 of 175
Unit of Measure:
Imperial
Metric
Both
«
6
7
Part Number
Description
Bore Size
Keyway Size (W x D)
Nominal Torque
Max Speed (Unbalanced)
Length thru Bore
Dimension HD
CAD
Bore Size
697904333145
FCX-2-HUB-19P7-6X2.8KW
19
mm
6X2.8
mm
5,067
N·m
44,850
in·lb
5000
rpm
2.44
in
4.21
in
106.9
mm
N/A
19
mm
697904333244
FCX-2-HUB-21P7-6X2.8KW
21
mm
6X2.8
mm
5,067
N·m
44,850
in·lb
5000
rpm
2.44
in
4.21
in
106.9
mm
N/A
21
mm
697904333305
FCX-2-HUB-24P7-8X3.3KW
24
mm
8X3.3
mm
5,067
N·m
44,850
in·lb
5000
rpm
2.44
in
4.21
in
106.9
mm
N/A
24
mm
697904333404
FCX-2-HUB-29P7-8X3.3KW
29
mm
8X3.3
mm
5,067
N·m
44,850
in·lb
5000
rpm
2.44
in
4.21
in
106.9
mm
N/A
29
mm
697904333374
FCX-2-HUB-27P7-8X3.3KW
27
mm
8X3.3
mm
5,067
N·m
44,850
in·lb
5000
rpm
2.44
in
4.21
in
106.9
mm
N/A
27
mm
697904333480
FCX-2-HUB-38P7-10X3.3KW
38
mm
10X3.3
mm
5,067
N·m
44,850
in·lb
5000
rpm
2.44
in
4.21
in
106.9
mm
N/A
38
mm
697904333527
FCX-2-HUB-48P7-14X3.8KW
48
mm
14X3.8
mm
5,067
N·m
44,850
in·lb
5000
rpm
2.44
in
4.21
in
106.9
mm
N/A
48
mm
697904333299
FCX-2-HUB-23P7-8X3.3KW
23
mm
8X3.3
mm
5,067
N·m
44,850
in·lb
5000
rpm
2.44
in
4.21
in
106.9
mm
N/A
23
mm
697904333435
FCX-2-HUB-30P7-8X3.3KW
30
mm
8X3.3
mm
5,067
N·m
44,850
in·lb
5000
rpm
2.44
in
4.21
in
106.9
mm
N/A
30
mm
697904333466
FCX-2-HUB-32P7-10X3.3KW
32
mm
10X3.3
mm
5,067
N·m
44,850
in·lb
5000
rpm
2.44
in
4.21
in
106.9
mm
N/A
32
mm
697904333503
FCX-2-HUB-42P7-12X3.3KW
42
mm
12X3.3
mm
5,067
N·m
44,850
in·lb
5000
rpm
2.44
in
4.21
in
106.9
mm
N/A
42
mm
697904333251
FCX-2-HUB-22P7-6X2.8KW
22
mm
6X2.8
mm
5,067
N·m
44,850
in·lb
5000
rpm
2.44
in
4.21
in
106.9
mm
N/A
22
mm
697904333336
FCX-2-HUB-25P7-8X3.3KW
25
mm
8X3.3
mm
5,067
N·m
44,850
in·lb
5000
rpm
2.44
in
4.21
in
106.9
mm
N/A
25
mm
697904333473
FCX-2-HUB-35P7-10X3.3KW
35
mm
10X3.3
mm
5,067
N·m
44,850
in·lb
5000
rpm
2.44
in
4.21
in
106.9
mm
N/A
35
mm
697904333497
FCX-2-HUB-40P7-12X3.3KW
40
mm
12X3.3
mm
5,067
N·m
44,850
in·lb
5000
rpm
2.44
in
4.21
in
106.9
mm
N/A
40
mm
697904333565
FCX-2-HUB-60P7-18X4.4KW
60
mm
18X4.4
mm
5,067
N·m
44,850
in·lb
5000
rpm
2.44
in
4.21
in
106.9
mm
N/A
60
mm
697904333626
FCX-2-HUB-75P7-20X4.9KW
75
mm
20X4.9
mm
5,067
N·m
44,850
in·lb
5000
rpm
2.44
in
4.21
in
106.9
mm
N/A
75
mm
697904333558
FCX-2-HUB-55P7-16X4.3KW
55
mm
16X4.3
mm
5,067
N·m
44,850
in·lb
5000
rpm
2.44
in
4.21
in
106.9
mm
N/A
55
mm
697904333572
FCX-2-HUB-63P7-18X4.4KW
63
mm
18X4.4
mm
5,067
N·m
44,850
in·lb
5000
rpm
2.44
in
4.21
in
106.9
mm
N/A
63
mm
697904333589
FCX-2-HUB-65P7-18X4.4KW
65
mm
18X4.4
mm
5,067
N·m
44,850
in·lb
5000
rpm
2.44
in
4.21
in
106.9
mm
N/A
65
mm
697904333619
FCX-2-HUB-71P7-20X4.9KW
71
mm
20X4.9
mm
5,067
N·m
44,850
in·lb
5000
rpm
2.44
in
4.21
in
106.9
mm
N/A
71
mm
697904333602
FCX-2-HUB-70P7-20X4.9KW
70
mm
20X4.9
mm
5,067
N·m
44,850
in·lb
5000
rpm
2.44
in
4.21
in
106.9
mm
N/A
70
mm
697904333633
FCX-2-HUB-80P7-22X5.4KW
80
mm
22X5.4
mm
5,067
N·m
44,850
in·lb
5000
rpm
2.44
in
4.21
in
106.9
mm
N/A
80
mm
697904333510
FCX-2-HUB-45P7-14X3.8KW
45
mm
14X3.8
mm
5,067
N·m
44,850
in·lb
5000
rpm
2.44
in
4.21
in
106.9
mm
N/A
45
mm
697904333541
FCX-2-HUB-50P7-14X3.8KW
50
mm
14X3.8
mm
5,067
N·m
44,850
in·lb
5000
rpm
2.44
in
4.21
in
106.9
mm
N/A
50
mm
Results 151 - 175 of 175
«
6
7
<