All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Gear Type Couplings > HercuFlex® Gear Couplings > HercuFlex Flanged Style Gear Couplings > HercuFlex Standard Hubs with Keyway - Metric Bore > View Items  

HercuFlex Standard Hubs with Keyway - Metric Bore

Check up to five results to perform an action.

Metric HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).




    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 151 - 175 of 175 « 6 7 

Part Number

Description 

Bore Size

Keyway Size (W x D)

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

Bore Size 

697904333145 FCX-2-HUB-19P7-6X2.8KW 19 mm 6X2.8 mm 5,067 N·m
44,850
in·lb
5000 rpm 2.44 in 4.21 in
106.9
mm
N/A 19 mm
697904333244 FCX-2-HUB-21P7-6X2.8KW 21 mm 6X2.8 mm 5,067 N·m
44,850
in·lb
5000 rpm 2.44 in 4.21 in
106.9
mm
N/A 21 mm
697904333305 FCX-2-HUB-24P7-8X3.3KW 24 mm 8X3.3 mm 5,067 N·m
44,850
in·lb
5000 rpm 2.44 in 4.21 in
106.9
mm
N/A 24 mm
697904333404 FCX-2-HUB-29P7-8X3.3KW 29 mm 8X3.3 mm 5,067 N·m
44,850
in·lb
5000 rpm 2.44 in 4.21 in
106.9
mm
N/A 29 mm
697904333374 FCX-2-HUB-27P7-8X3.3KW 27 mm 8X3.3 mm 5,067 N·m
44,850
in·lb
5000 rpm 2.44 in 4.21 in
106.9
mm
N/A 27 mm
697904333480 FCX-2-HUB-38P7-10X3.3KW 38 mm 10X3.3 mm 5,067 N·m
44,850
in·lb
5000 rpm 2.44 in 4.21 in
106.9
mm
N/A 38 mm
697904333527 FCX-2-HUB-48P7-14X3.8KW 48 mm 14X3.8 mm 5,067 N·m
44,850
in·lb
5000 rpm 2.44 in 4.21 in
106.9
mm
N/A 48 mm
697904333299 FCX-2-HUB-23P7-8X3.3KW 23 mm 8X3.3 mm 5,067 N·m
44,850
in·lb
5000 rpm 2.44 in 4.21 in
106.9
mm
N/A 23 mm
697904333435 FCX-2-HUB-30P7-8X3.3KW 30 mm 8X3.3 mm 5,067 N·m
44,850
in·lb
5000 rpm 2.44 in 4.21 in
106.9
mm
N/A 30 mm
697904333466 FCX-2-HUB-32P7-10X3.3KW 32 mm 10X3.3 mm 5,067 N·m
44,850
in·lb
5000 rpm 2.44 in 4.21 in
106.9
mm
N/A 32 mm
697904333503 FCX-2-HUB-42P7-12X3.3KW 42 mm 12X3.3 mm 5,067 N·m
44,850
in·lb
5000 rpm 2.44 in 4.21 in
106.9
mm
N/A 42 mm
697904333251 FCX-2-HUB-22P7-6X2.8KW 22 mm 6X2.8 mm 5,067 N·m
44,850
in·lb
5000 rpm 2.44 in 4.21 in
106.9
mm
N/A 22 mm
697904333336 FCX-2-HUB-25P7-8X3.3KW 25 mm 8X3.3 mm 5,067 N·m
44,850
in·lb
5000 rpm 2.44 in 4.21 in
106.9
mm
N/A 25 mm
697904333473 FCX-2-HUB-35P7-10X3.3KW 35 mm 10X3.3 mm 5,067 N·m
44,850
in·lb
5000 rpm 2.44 in 4.21 in
106.9
mm
N/A 35 mm
697904333497 FCX-2-HUB-40P7-12X3.3KW 40 mm 12X3.3 mm 5,067 N·m
44,850
in·lb
5000 rpm 2.44 in 4.21 in
106.9
mm
N/A 40 mm
697904333565 FCX-2-HUB-60P7-18X4.4KW 60 mm 18X4.4 mm 5,067 N·m
44,850
in·lb
5000 rpm 2.44 in 4.21 in
106.9
mm
N/A 60 mm
697904333626 FCX-2-HUB-75P7-20X4.9KW 75 mm 20X4.9 mm 5,067 N·m
44,850
in·lb
5000 rpm 2.44 in 4.21 in
106.9
mm
N/A 75 mm
697904333558 FCX-2-HUB-55P7-16X4.3KW 55 mm 16X4.3 mm 5,067 N·m
44,850
in·lb
5000 rpm 2.44 in 4.21 in
106.9
mm
N/A 55 mm
697904333572 FCX-2-HUB-63P7-18X4.4KW 63 mm 18X4.4 mm 5,067 N·m
44,850
in·lb
5000 rpm 2.44 in 4.21 in
106.9
mm
N/A 63 mm
697904333589 FCX-2-HUB-65P7-18X4.4KW 65 mm 18X4.4 mm 5,067 N·m
44,850
in·lb
5000 rpm 2.44 in 4.21 in
106.9
mm
N/A 65 mm
697904333619 FCX-2-HUB-71P7-20X4.9KW 71 mm 20X4.9 mm 5,067 N·m
44,850
in·lb
5000 rpm 2.44 in 4.21 in
106.9
mm
N/A 71 mm
697904333602 FCX-2-HUB-70P7-20X4.9KW 70 mm 20X4.9 mm 5,067 N·m
44,850
in·lb
5000 rpm 2.44 in 4.21 in
106.9
mm
N/A 70 mm
697904333633 FCX-2-HUB-80P7-22X5.4KW 80 mm 22X5.4 mm 5,067 N·m
44,850
in·lb
5000 rpm 2.44 in 4.21 in
106.9
mm
N/A 80 mm
697904333510 FCX-2-HUB-45P7-14X3.8KW 45 mm 14X3.8 mm 5,067 N·m
44,850
in·lb
5000 rpm 2.44 in 4.21 in
106.9
mm
N/A 45 mm
697904333541 FCX-2-HUB-50P7-14X3.8KW 50 mm 14X3.8 mm 5,067 N·m
44,850
in·lb
5000 rpm 2.44 in 4.21 in
106.9
mm
N/A 50 mm
  Results 151 - 175 of 175 « 6 7