Spherical Roller Bearings - Case Carburized Inner Rings and Rollers (W40I,W40R,W906A)
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Application Specific Groups
>
Spherical Roller Bearings - Case Carburized Inner Rings and Rollers (W40I,W40R,W906A)
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Spherical Roller Bearings - Case Carburized Inner Rings and Rollers (W40I,W40R,W906A)
For CAD models and more information, click Directly on the part number below.
Case Carburized Inner Rings and Rollers (W40I,W40R,W906A) - (Common in Paper industry applications)
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Results Per Page :
25
50
100
200
Results 26 - 50 of 168
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
»
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
C0 - Static Radial Rating
C1(2) - Dynamic Radial Rating (Two-Rows)
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
Cage Type
Cage Material
CAD
232/500KYMBW906AC3
500
mm
920
mm
36.221
in
336
mm
13.2280
in
17900000
N
4010000
lbf
10900000
N
2460000
lbf
250
rpm
260
rpm
YMB
Brass
232/500KYMBW906AC4
500
mm
920
mm
36.221
in
336
mm
13.2280
in
17900000
N
4010000
lbf
10900000
N
2460000
lbf
250
rpm
260
rpm
YMB
Brass
232/530KYMBW906A
530
mm
980
mm
38.583
in
355
mm
13.9760
in
20200000
N
4550000
lbf
12400000
N
2780000
lbf
230
rpm
240
rpm
YMB
Brass
232/530KYMBW906AC3
530
mm
980
mm
38.583
in
355
mm
13.9760
in
20200000
N
4550000
lbf
12400000
N
2780000
lbf
230
rpm
240
rpm
YMB
Brass
232/560KYMBW906A
560
mm
1030
mm
40.551
in
365
mm
14.3700
in
22300000
N
5020000
lbf
13200000
N
2960000
lbf
210
rpm
220
rpm
YMB
Brass
232/670KYMDW906A
670
mm
1220
mm
48.032
in
438
mm
17.2440
in
31800000
N
7140000
lbf
18800000
N
4220000
lbf
160
rpm
160
rpm
YMD
Brass
232/900KYMDW40W874C2
900
mm
1580
mm
62.205
in
515
mm
20.2760
in
52300000
N
11800000
lbf
27700000
N
6230000
lbf
100
rpm
100
rpm
YMD
Brass
239/560YMBW40IW902
560
mm
750
mm
29.528
in
140
mm
5.512
in
7290000
N
1640000
lbf
3500000
N
787000
lbf
450
rpm
530
rpm
YMB
Brass
239/600KYMBW906A
600
mm
800
mm
31.496
in
150
mm
5.906
in
8600000
N
1930000
lbf
3970000
N
892000
lbf
410
rpm
480
rpm
YMB
Brass
239/600KYMBW906AC3
600
mm
800
mm
31.496
in
150
mm
5.906
in
8600000
N
1930000
lbf
3970000
N
892000
lbf
410
rpm
480
rpm
YMB
Brass
239/630KYMBW906A
630.000
mm
850
mm
33.465
in
165
mm
6.4960
in
10100000
N
2260000
lbf
4740000
N
1070000
lbf
380
rpm
440
rpm
YMB
Brass
239/710KYMBW906A
710
mm
950
mm
37.402
in
180
mm
7.087
in
12400000
N
2780000
lbf
5570000
N
1250000
lbf
330
rpm
380
rpm
YMB
Brass
239/710KYMBW906AC3
710
mm
950
mm
37.402
in
180
mm
7.087
in
12400000
N
2780000
lbf
5570000
N
1250000
lbf
330
rpm
380
rpm
YMB
Brass
239/710YMBW906A
710
mm
950
mm
37.402
in
180
mm
7.087
in
12400000
N
2780000
lbf
5570000
N
1250000
lbf
330
rpm
380
rpm
YMB
Brass
239/750KYMBW906A
750
mm
1000
mm
39.3700
in
185
mm
7.2840
in
13400000
N
3000000
lbf
6010000
N
1350000
lbf
310
rpm
350
rpm
YMB
Brass
239/850KYMBW40IW534
850
mm
1120
mm
44.095
in
200
mm
7.874
in
16200000
N
3650000
lbf
7120000
N
1600000
lbf
260
rpm
300
rpm
YMB
Brass
239/850KYMBW906A
850
mm
1120
mm
44.095
in
200
mm
7.874
in
16200000
N
3650000
lbf
7120000
N
1600000
lbf
260
rpm
300
rpm
YMB
Brass
239/850KYMBW906AC3
850
mm
1120
mm
44.095
in
200
mm
7.874
in
16200000
N
3650000
lbf
7120000
N
1600000
lbf
260
rpm
300
rpm
YMB
Brass
241/500KYMDW40W507
500
mm
830
mm
32.6770
in
325
mm
12.7950
in
17600000
N
3950000
lbf
9660000
N
2170000
lbf
200
rpm
200
rpm
YMD
Brass
241/750KYMDW40W886B
750
mm
1220
mm
48.032
in
475
mm
18.7010
in
38700000
N
8700000
lbf
19800000
N
4450000
lbf
100
rpm
110
rpm
YMD
Brass
22238KEMBW33W40IC4
190
mm
340
mm
13.3858
in
92
mm
3.622
in
1960000
N
440000
lbf
1550000
N
348000
lbf
1500
rpm
1800
rpm
EMB
Brass
22244KEMBW40IW534
220
mm
400
mm
15.748
in
108
mm
4.2520
in
2310000
N
520000
lbf
1850000
N
415000
lbf
1300
rpm
1500
rpm
EMB
Brass
22244KEMBW40IW534C4
220
mm
400
mm
15.748
in
108
mm
4.2520
in
2310000
N
520000
lbf
1850000
N
415000
lbf
1300
rpm
1500
rpm
EMB
Brass
22324EMW33W800W40IC4
120
mm
259.993
mm
10.2359
in
86
mm
3.3858
in
1210000
N
272000
lbf
1080000
N
244000
lbf
1900
rpm
2200
rpm
EM
Brass
22328EMW33W800W40IC4
140
mm
299.989
mm
11.8106
in
102
mm
4.0157
in
1670000
N
375000
lbf
1450000
N
326000
lbf
1600
rpm
1800
rpm
EM
Brass
Results 26 - 50 of 168
1
2
3
4
5
»
<