Spherical Roller Bearings - Case Carburized Inner Rings and Rollers (W40I,W40R,W906A)
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Application Specific Groups
>
Spherical Roller Bearings - Case Carburized Inner Rings and Rollers (W40I,W40R,W906A)
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Spherical Roller Bearings - Case Carburized Inner Rings and Rollers (W40I,W40R,W906A)
For CAD models and more information, click Directly on the part number below.
Case Carburized Inner Rings and Rollers (W40I,W40R,W906A) - (Common in Paper industry applications)
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Results Per Page :
25
50
100
200
Results 1 - 25 of 168
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
»
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
C0 - Static Radial Rating
C1(2) - Dynamic Radial Rating (Two-Rows)
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
Cage Type
Cage Material
CAD
230/500KYMBW906A
500
mm
720
mm
28.3470
in
167
mm
6.5750
in
8160000
N
1840000
lbf
4290000
N
965000
lbf
510
rpm
580
rpm
YMB
Brass
230/500KYMBW906AC3
500
mm
720
mm
28.3470
in
167
mm
6.5750
in
8160000
N
1840000
lbf
4290000
N
965000
lbf
510
rpm
580
rpm
YMB
Brass
230/530KYMBW40IW534C3
530
mm
780
mm
30.709
in
185
mm
7.2840
in
9720000
N
2190000
lbf
5150000
N
1160000
lbf
460
rpm
530
rpm
YMB
Brass
230/530KYMBW906A
530
mm
780
mm
30.709
in
185
mm
7.2840
in
9720000
N
2190000
lbf
5150000
N
1160000
lbf
460
rpm
530
rpm
YMB
Brass
230/530KYMBW906AC3
530
mm
780
mm
30.709
in
185
mm
7.2840
in
9720000
N
2190000
lbf
5150000
N
1160000
lbf
460
rpm
530
rpm
YMB
Brass
230/560KYMBW906A
560
mm
820
mm
32.2840
in
195
mm
7.6770
in
10800000
N
2430000
lbf
5690000
N
1280000
lbf
430
rpm
490
rpm
YMB
Brass
230/560KYMBW906AC3
560
mm
820
mm
32.2840
in
195
mm
7.6770
in
10800000
N
2430000
lbf
5690000
N
1280000
lbf
430
rpm
490
rpm
YMB
Brass
230/600KYMBW906A
600
mm
870
mm
34.2520
in
200
mm
7.874
in
11700000
N
2630000
lbf
6040000
N
1360000
lbf
400
rpm
450
rpm
YMB
Brass
230/600KYMBW906AC3
600
mm
870
mm
34.2520
in
200
mm
7.874
in
11700000
N
2630000
lbf
6040000
N
1360000
lbf
400
rpm
450
rpm
YMB
Brass
230/670KYMBW906AC3
670
mm
980
mm
38.583
in
230
mm
9.0550
in
15800000
N
3540000
lbf
7890000
N
1770000
lbf
330
rpm
380
rpm
YMB
Brass
230/850KYMBW906AC3
850
mm
1220
mm
48.032
in
272
mm
10.7087
in
23000000
N
5180000
lbf
11100000
N
2500000
lbf
250
rpm
280
rpm
YMB
Brass
230/950YMDW896W40C0
950
mm
1360
mm
53.543
in
300
mm
11.8110
in
28500000
N
6410000
lbf
13600000
N
3060000
lbf
210
rpm
240
rpm
YMD
Brass
230/950YMDW896W40C2
950
mm
1360
mm
53.543
in
300
mm
11.8110
in
28500000
N
6410000
lbf
13600000
N
3060000
lbf
210
rpm
240
rpm
YMD
Brass
231/500KYMBW906A
500
mm
830
mm
32.6770
in
264
mm
10.3940
in
13900000
N
3130000
lbf
7880000
N
1770000
lbf
330
rpm
360
rpm
YMB
Brass
231/530KYMBW37W906A
530
mm
870
mm
34.2520
in
272
mm
10.7090
in
15100000
N
3400000
lbf
8530000
N
1920000
lbf
310
rpm
340
rpm
YMB
Brass
231/530KYMBW37W906AC3
530
mm
870
mm
34.2520
in
272
mm
10.7090
in
15100000
N
3400000
lbf
8530000
N
1920000
lbf
310
rpm
340
rpm
YMB
Brass
231/530KYMBW37W906AC4
530
mm
870
mm
34.2520
in
272
mm
10.7090
in
15100000
N
3400000
lbf
8530000
N
1920000
lbf
310
rpm
340
rpm
YMB
Brass
231/530KYMBW906A
530
mm
870
mm
34.2520
in
272
mm
10.7090
in
15100000
N
3400000
lbf
8530000
N
1920000
lbf
310
rpm
340
rpm
YMB
Brass
231/530KYMBW906AC3
530
mm
870
mm
34.2520
in
272
mm
10.7090
in
15100000
N
3400000
lbf
8530000
N
1920000
lbf
310
rpm
340
rpm
YMB
Brass
231/560KYMBW37W906AC4
560
mm
920
mm
36.221
in
280
mm
11.0240
in
16400000
N
3680000
lbf
9240000
N
2080000
lbf
290
rpm
310
rpm
YMB
Brass
231/560KYMBW906A
560
mm
920
mm
36.221
in
280
mm
11.0240
in
16400000
N
3680000
lbf
9240000
N
2080000
lbf
290
rpm
310
rpm
YMB
Brass
231/560KYMBW906AC3
560
mm
920
mm
36.221
in
280
mm
11.0240
in
16400000
N
3680000
lbf
9240000
N
2080000
lbf
290
rpm
310
rpm
YMB
Brass
231/630KYMBW37W906AC4
630.000
mm
1030
mm
40.551
in
315
mm
12.4020
in
21200000
N
4760000
lbf
11700000
N
2630000
lbf
240
rpm
260
rpm
YMB
Brass
231/670KYMBW906B
670
mm
1090
mm
42.913
in
336
mm
13.2280
in
23400000
N
5270000
lbf
12800000
N
2880000
lbf
220
rpm
240
rpm
YMB
Brass
232/500KYMBW906A
500
mm
920
mm
36.221
in
336
mm
13.2280
in
17900000
N
4010000
lbf
10900000
N
2460000
lbf
250
rpm
260
rpm
YMB
Brass
Results 1 - 25 of 168
1
2
3
4
5
»
<