Spherical Roller Bearings - Case Carburized Inner Rings and Rollers (W40I,W40R,W906A)
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Application Specific Groups
>
Spherical Roller Bearings - Case Carburized Inner Rings and Rollers (W40I,W40R,W906A)
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Spherical Roller Bearings - Case Carburized Inner Rings and Rollers (W40I,W40R,W906A)
For CAD models and more information, click Directly on the part number below.
Case Carburized Inner Rings and Rollers (W40I,W40R,W906A) - (Common in Paper industry applications)
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Results Per Page :
25
50
100
200
Results 76 - 100 of 168
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
»
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
C0 - Static Radial Rating
C1(2) - Dynamic Radial Rating (Two-Rows)
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
Cage Type
Cage Material
CAD
23088KYMBW906AC3
440
mm
650
mm
25.591
in
157
mm
6.1810
in
6970000
N
1570000
lbf
3750000
N
844000
lbf
590
rpm
680
rpm
YMB
Brass
23088KYMBW906AC4
440
mm
650
mm
25.591
in
157
mm
6.1810
in
6970000
N
1570000
lbf
3750000
N
844000
lbf
590
rpm
680
rpm
YMB
Brass
23088KYMBW906BC4
440
mm
650
mm
25.591
in
157
mm
6.1810
in
6970000
N
1570000
lbf
3750000
N
844000
lbf
590
rpm
680
rpm
YMB
Brass
23092KYMBW33W40W45AC7
460
mm
680
mm
26.7720
in
163
mm
6.417
in
7570000
N
1700000
lbf
4060000
N
913000
lbf
550
rpm
640
rpm
YMB
Brass
23096KYMBW40IW534C4
480
mm
700
mm
27.5590
in
165
mm
6.4960
in
7980000
N
1790000
lbf
4170000
N
938000
lbf
530
rpm
600
rpm
YMB
Brass
23096KYMBW906A
480
mm
700
mm
27.5590
in
165
mm
6.4960
in
7980000
N
1790000
lbf
4170000
N
938000
lbf
530
rpm
600
rpm
YMB
Brass
23096KYMBW906AC3
480
mm
700
mm
27.5590
in
165
mm
6.4960
in
7980000
N
1790000
lbf
4170000
N
938000
lbf
530
rpm
600
rpm
YMB
Brass
23096KYMBW906AC4
480
mm
700
mm
27.5590
in
165
mm
6.4960
in
7980000
N
1790000
lbf
4170000
N
938000
lbf
530
rpm
600
rpm
YMB
Brass
23096YMBW40IW507C2
480
mm
700
mm
27.5590
in
165
mm
6.4960
in
7980000
N
1790000
lbf
4170000
N
938000
lbf
530
rpm
600
rpm
YMB
Brass
23140KEMBW40IW534C3
200
mm
340
mm
13.3858
in
112
mm
4.4094
in
2290000
N
514000
lbf
1660000
N
373000
lbf
1200
rpm
1400
rpm
EMB
Brass
23140KEMBW40IW534C4
200
mm
340
mm
13.3858
in
112
mm
4.4094
in
2290000
N
514000
lbf
1660000
N
373000
lbf
1200
rpm
1400
rpm
EMB
Brass
23144EMBW33W40C3
220
mm
370
mm
14.5669
in
120
mm
4.7244
in
2740000
N
616000
lbf
1940000
N
436000
lbf
1000
rpm
1200
rpm
EMB
Brass
23144KEMBW40IW534C4
220
mm
370
mm
14.5669
in
120
mm
4.7244
in
2740000
N
616000
lbf
1940000
N
436000
lbf
1000
rpm
1200
rpm
EMB
Brass
23148EMBW33W40C3
240
mm
400
mm
15.748
in
128
mm
5.0394
in
3180000
N
714000
lbf
2200000
N
495000
lbf
930
rpm
1100
rpm
EMB
Brass
23148KEMBW40IW534
240
mm
400
mm
15.748
in
128
mm
5.0394
in
3180000
N
714000
lbf
2200000
N
495000
lbf
930
rpm
1100
rpm
EMB
Brass
23148KEMBW40IW534C3
240
mm
400
mm
15.748
in
128
mm
5.0394
in
3180000
N
714000
lbf
2200000
N
495000
lbf
930
rpm
1100
rpm
EMB
Brass
23148KEMBW40IW534C4
240
mm
400
mm
15.748
in
128
mm
5.0394
in
3180000
N
714000
lbf
2200000
N
495000
lbf
930
rpm
1100
rpm
EMB
Brass
23152KEMBW40IW534
260
mm
440
mm
17.323
in
144
mm
5.669
in
3930000
N
885000
lbf
2680000
N
603000
lbf
830
rpm
930
rpm
EMB
Brass
23152KEMBW40IW534C3
260
mm
440
mm
17.323
in
144
mm
5.669
in
3930000
N
885000
lbf
2680000
N
603000
lbf
830
rpm
930
rpm
EMB
Brass
23152KEMBW40IW534C4
260
mm
440
mm
17.323
in
144
mm
5.669
in
3930000
N
885000
lbf
2680000
N
603000
lbf
830
rpm
930
rpm
EMB
Brass
23152EMBW33W40W45AC3
260
mm
440
mm
17.323
in
144
mm
5.669
in
3930000
N
885000
lbf
2680000
N
603000
lbf
830
rpm
930
rpm
EMB
Brass
23160EMBW33W40W45A
300
mm
500
mm
19.685
in
160
mm
6.299
in
5120000
N
1150000
lbf
3370000
N
757000
lbf
680
rpm
760
rpm
EMB
Brass
23160EMBW33W40W45AC2
300
mm
500
mm
19.685
in
160
mm
6.299
in
5120000
N
1150000
lbf
3370000
N
757000
lbf
680
rpm
760
rpm
EMB
Brass
23160KEMBW40IW534C4
300
mm
500
mm
19.685
in
160
mm
6.299
in
5120000
N
1150000
lbf
3370000
N
757000
lbf
680
rpm
760
rpm
EMB
Brass
23164KEMBW40IW534
320.000
mm
540
mm
21.2600
in
176
mm
6.9290
in
5950000
N
1340000
lbf
3990000
N
898000
lbf
620
rpm
690
rpm
EMB
Brass
Results 76 - 100 of 168
1
2
3
4
5
»
<