Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Improved bearing performance in extreme operating conditions, minimizing impact of contaminants that can get caught in the bearing's roller and cage due to an enhanced cage bridge design
  • Extend bearing life in applications with extreme shock/vibration, high gravitational forces and minimal lubrication conditions due to the extra strength and durability provided by our machined brass cage
101 - 125 of 168 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1) 

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

Cage Type

Cage Material

CAD

23164KEMBW40IW534C3 N/A 320 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 700 rpm N/A 630 rpm N/A EMB N/A Brass N/A
23164KEMBW40IW534C4 N/A 320 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 700 rpm N/A 630 rpm N/A EMB N/A Brass N/A
23164KEMBW906A N/A 320 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 700 rpm N/A 630 rpm N/A EMB N/A Brass N/A
23168KEMBW40IW534C4 N/A 340 mm N/A 580 mm22.8350 in N/A 190 mm7.4800 in N/A 6850000 N1540000 lbf N/A 4500000 N1010000 lbf N/A 640 rpm N/A 580 rpm N/A EMB N/A Brass N/A
23172KEMBW906A N/A 360 mm N/A 600 mm23.622 in N/A 192 mm7.5590 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 600 rpm N/A 540 rpm N/A EMB N/A Brass N/A
23172KEMBW906AC3 N/A 360 mm N/A 600 mm23.622 in N/A 192 mm7.5590 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 600 rpm N/A 540 rpm N/A EMB N/A Brass N/A
23176KYMBW906A N/A 380 mm N/A 620 mm24.4090 in N/A 194 mm7.6380 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 570 rpm N/A 510 rpm N/A YMB N/A Brass N/A
23176KYMBW906AC2 N/A 380 mm N/A 620 mm24.4090 in N/A 194 mm7.6380 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 570 rpm N/A 510 rpm N/A YMB N/A Brass N/A
23176KYMBW906AC3 N/A 380 mm N/A 620 mm24.4090 in N/A 194 mm7.6380 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 570 rpm N/A 510 rpm N/A YMB N/A Brass N/A
23180KYMBW906A N/A 400 mm N/A 650 mm25.5910 in N/A 200 mm7.8740 in N/A 8110000 N1820000 lbf N/A 4770000 N1070000 lbf N/A 540 rpm N/A 480 rpm N/A YMB N/A Brass N/A
23180KYMBW906AC3 N/A 400 mm N/A 650 mm25.5910 in N/A 200 mm7.8740 in N/A 8110000 N1820000 lbf N/A 4770000 N1070000 lbf N/A 540 rpm N/A 480 rpm N/A YMB N/A Brass N/A
23184KYMBW906AC3 N/A 420 mm N/A 700 mm27.5590 in N/A 224 mm8.8190 in N/A 9640000 N2170000 lbf N/A 5720000 N1290000 lbf N/A 490 rpm N/A 440 rpm N/A YMB N/A Brass N/A
23188KYMBW25DW906A N/A 440 mm N/A 720 mm28.3470 in N/A 226 mm8.8980 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 460 rpm N/A 420 rpm N/A YMB N/A Brass N/A
23188KYMBW906A N/A 440 mm N/A 720 mm28.3470 in N/A 226 mm8.8980 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 460 rpm N/A 420 rpm N/A YMB N/A Brass N/A
23188KYMBW906AC3 N/A 440 mm N/A 720 mm28.3470 in N/A 226 mm8.8980 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 460 rpm N/A 420 rpm N/A YMB N/A Brass N/A
23188KYMBW906AC4 N/A 440 mm N/A 720 mm28.3470 in N/A 226 mm8.8980 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 460 rpm N/A 420 rpm N/A YMB N/A Brass N/A
23192KYMBW906A N/A 460 mm N/A 760 mm29.9210 in N/A 240 mm9.4490 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 430 rpm N/A 400 rpm N/A YMB N/A Brass N/A
23192KYMBW906AC3 N/A 460 mm N/A 760 mm29.9210 in N/A 240 mm9.4490 in N/A 11100000 N2500000 lbf N/A 6500000 N1460000 lbf N/A 430 rpm N/A 400 rpm N/A YMB N/A Brass N/A
23238KEMBW33W40IC4 N/A 190 mm N/A 340 mm13.3858 in N/A 120 mm4.7244 in N/A 2610000 N586000 lbf N/A 1940000 N436000 lbf N/A 1100 rpm N/A 1000 rpm N/A EMB N/A Brass N/A
23244KEMBW40IW534C4 N/A 220 mm N/A 400 mm15.748 in N/A 144 mm5.6693 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 940 rpm N/A 850 rpm N/A EMB N/A Brass N/A
23248KEMBW40IW534 N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A 4160000 N935000 lbf N/A 2790000 N627000 lbf N/A 810 rpm N/A 730 rpm N/A EMB N/A Brass N/A
23248KEMBW40IW534C3 N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A 4160000 N935000 lbf N/A 2790000 N627000 lbf N/A 810 rpm N/A 730 rpm N/A EMB N/A Brass N/A
23248KEMBW40IW534C4 N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A 4160000 N935000 lbf N/A 2790000 N627000 lbf N/A 810 rpm N/A 730 rpm N/A EMB N/A Brass N/A
23256KEMBW502W40IC3 N/A 280 mm N/A 500 mm19.685 in N/A 176 mm6.9290 in N/A 5250000 N1180000 lbf N/A 3680000 N828000 lbf N/A 660 rpm N/A 610 rpm N/A EMB N/A Brass N/A
23260KEMBW906A N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 6170000 N1390000 lbf N/A 4210000 N946000 lbf N/A 590 rpm N/A 540 rpm N/A EMB N/A Brass N/A
101 - 125 of 168 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »