Spherical Roller Bearings - Case Carburized Inner Rings and Rollers (W40I,W40R,W906A)
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Spherical Roller Bearings
>
Spherical Roller Bearings - Application Specific Groups
>
Spherical Roller Bearings - Case Carburized Inner Rings and Rollers (W40I,W40R,W906A)
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Spherical Roller Bearings - Case Carburized Inner Rings and Rollers (W40I,W40R,W906A)
For CAD models and more information, click Directly on the part number below.
Case Carburized Inner Rings and Rollers (W40I,W40R,W906A) - (Common in Paper industry applications)
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
larger image
larger image
Results Per Page :
25
50
100
200
Results 101 - 125 of 168
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
»
Part Number
d - Bore
D - Outer Diameter
B - Outer Ring Width
C0 - Static Radial Rating
C1(2) - Dynamic Radial Rating (Two-Rows)
Reference Thermal Speed Rating (Grease)
Reference Thermal Speed Rating (Oil)
Cage Type
Cage Material
CAD
23164KEMBW40IW534C3
320.000
mm
540
mm
21.2600
in
176
mm
6.9290
in
5950000
N
1340000
lbf
3990000
N
898000
lbf
620
rpm
690
rpm
EMB
Brass
23164KEMBW40IW534C4
320.000
mm
540
mm
21.2600
in
176
mm
6.9290
in
5950000
N
1340000
lbf
3990000
N
898000
lbf
620
rpm
690
rpm
EMB
Brass
23164KEMBW906A
320.000
mm
540
mm
21.2600
in
176
mm
6.9290
in
5950000
N
1340000
lbf
3990000
N
898000
lbf
620
rpm
690
rpm
EMB
Brass
23168KEMBW40IW534C4
340.000
mm
580
mm
22.8350
in
190
mm
7.48
in
6850000
N
1540000
lbf
4500000
N
1010000
lbf
570
rpm
630
rpm
EMB
Brass
23172KEMBW906A
360.000
mm
600
mm
23.6220
in
192
mm
7.5590
in
7300000
N
1640000
lbf
4660000
N
1050000
lbf
530
rpm
590
rpm
EMB
Brass
23172KEMBW906AC3
360.000
mm
600
mm
23.6220
in
192
mm
7.5590
in
7300000
N
1640000
lbf
4660000
N
1050000
lbf
530
rpm
590
rpm
EMB
Brass
23176KYMBW906A
380
mm
620
mm
24.409
in
194
mm
7.6380
in
7580000
N
1700000
lbf
4490000
N
1010000
lbf
510
rpm
560
rpm
YMB
Brass
23176KYMBW906AC2
380
mm
620
mm
24.409
in
194
mm
7.6380
in
7580000
N
1700000
lbf
4490000
N
1010000
lbf
510
rpm
560
rpm
YMB
Brass
23176KYMBW906AC3
380
mm
620
mm
24.409
in
194
mm
7.6380
in
7580000
N
1700000
lbf
4490000
N
1010000
lbf
510
rpm
560
rpm
YMB
Brass
23180KYMBW906A
400
mm
650
mm
25.591
in
200
mm
7.874
in
8110000
N
1820000
lbf
4770000
N
1070000
lbf
480
rpm
530
rpm
YMB
Brass
23180KYMBW906AC3
400
mm
650
mm
25.591
in
200
mm
7.874
in
8110000
N
1820000
lbf
4770000
N
1070000
lbf
480
rpm
530
rpm
YMB
Brass
23184KYMBW906AC3
420
mm
700
mm
27.5590
in
224
mm
8.8190
in
9640000
N
2170000
lbf
5720000
N
1290000
lbf
440
rpm
480
rpm
YMB
Brass
23188KYMBW25DW906A
440
mm
720
mm
28.3470
in
226
mm
8.8980
in
10300000
N
2310000
lbf
5970000
N
1340000
lbf
410
rpm
450
rpm
YMB
Brass
23188KYMBW906A
440
mm
720
mm
28.3470
in
226
mm
8.8980
in
10300000
N
2310000
lbf
5970000
N
1340000
lbf
410
rpm
450
rpm
YMB
Brass
23188KYMBW906AC3
440
mm
720
mm
28.3470
in
226
mm
8.8980
in
10300000
N
2310000
lbf
5970000
N
1340000
lbf
410
rpm
450
rpm
YMB
Brass
23188KYMBW906AC4
440
mm
720
mm
28.3470
in
226
mm
8.8980
in
10300000
N
2310000
lbf
5970000
N
1340000
lbf
410
rpm
450
rpm
YMB
Brass
23192KYMBW906A
460
mm
760
mm
29.9210
in
240
mm
9.4490
in
11100000
N
2500000
lbf
6500000
N
1460000
lbf
390
rpm
430
rpm
YMB
Brass
23192KYMBW906AC3
460
mm
760
mm
29.9210
in
240
mm
9.4490
in
11100000
N
2500000
lbf
6500000
N
1460000
lbf
390
rpm
430
rpm
YMB
Brass
23238KEMBW33W40IC4
190
mm
340
mm
13.3858
in
120
mm
4.7244
in
2610000
N
586000
lbf
1940000
N
436000
lbf
990
rpm
1100
rpm
EMB
Brass
23244KEMBW40IW534C4
220
mm
400
mm
15.748
in
144
mm
5.6693
in
3350000
N
754000
lbf
2490000
N
559000
lbf
830
rpm
920
rpm
EMB
Brass
23248KEMBW40IW534
240
mm
440
mm
17.323
in
160
mm
6.299
in
4160000
N
935000
lbf
3050000
N
685000
lbf
720
rpm
790
rpm
EMB
Brass
23248KEMBW40IW534C3
240
mm
440
mm
17.323
in
160
mm
6.299
in
4160000
N
935000
lbf
3050000
N
685000
lbf
720
rpm
790
rpm
EMB
Brass
23248KEMBW40IW534C4
240
mm
440
mm
17.323
in
160
mm
6.299
in
4160000
N
935000
lbf
3050000
N
685000
lbf
720
rpm
790
rpm
EMB
Brass
23256KEMBW502W40IC3
280
mm
500
mm
19.685
in
176
mm
6.9290
in
5250000
N
1180000
lbf
3680000
N
828000
lbf
590
rpm
650
rpm
EMB
Brass
23260KEMBW906A
300
mm
540
mm
21.2600
in
192
mm
7.5590
in
6170000
N
1390000
lbf
4210000
N
946000
lbf
530
rpm
580
rpm
EMB
Brass
Results 101 - 125 of 168
1
2
3
4
5
»
<