Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Spherical Roller Bearings - Case Carburized Inner Rings and Rollers (W40I,W40R,W906A)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Application Specific Groups > Spherical Roller Bearings - Case Carburized Inner Rings and Rollers (W40I,W40R,W906A) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Spherical Roller Bearings - Case Carburized Inner Rings and Rollers (W40I,W40R,W906A)

For CAD models and more information, click Directly on the part number below.


Case Carburized Inner Rings and Rollers (W40I,W40R,W906A) - (Common in Paper industry applications)
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.





Add To Cart Request Quote
   
  Results 126 - 150 of 168 Unit of Measure: Imperial Metric Both « 6 7 

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

23260KEMBW906AC3 300 mm 540 mm
21.2600
in
192 mm
7.5590
in
6170000 N
1390000
lbf
4210000 N
946000
lbf
530 rpm 580 rpm EMB Brass
23260KEMBW906AC4 300 mm 540 mm
21.2600
in
192 mm
7.5590
in
6170000 N
1390000
lbf
4210000 N
946000
lbf
530 rpm 580 rpm EMB Brass
23264KEMBW906A 320.000 mm 580 mm
22.8350
in
208 mm
8.1890
in
7090000 N
1590000
lbf
4770000 N
1070000
lbf
490 rpm 530 rpm EMB Brass
23264KEMBW906AC3 320.000 mm 580 mm
22.8350
in
208 mm
8.1890
in
7090000 N
1590000
lbf
4770000 N
1070000
lbf
490 rpm 530 rpm EMB Brass
23264KEMBW906AC4 320.000 mm 580 mm
22.8350
in
208 mm
8.1890
in
7090000 N
1590000
lbf
4770000 N
1070000
lbf
490 rpm 530 rpm EMB Brass
23268KYMBW40IW534C3 340.000 mm 620 mm
24.409
in
224 mm
8.8190
in
8200000 N
1840000
lbf
5160000 N
1160000
lbf
440 rpm 470 rpm YMB Brass
23268KYMBW906A 340.000 mm 620 mm
24.409
in
224 mm
8.8190
in
8200000 N
1840000
lbf
5160000 N
1160000
lbf
440 rpm 470 rpm YMB Brass
23268KYMBW906AC3 340.000 mm 620 mm
24.409
in
224 mm
8.8190
in
8200000 N
1840000
lbf
5160000 N
1160000
lbf
440 rpm 470 rpm YMB Brass
23272KYMBW40IW534 360.000 mm 650 mm
25.591
in
232 mm
9.1340
in
8790000 N
1980000
lbf
5530000 N
1240000
lbf
410 rpm 450 rpm YMB Brass
23272KYMBW40IW534C3 360.000 mm 650 mm
25.591
in
232 mm
9.1340
in
8790000 N
1980000
lbf
5530000 N
1240000
lbf
410 rpm 450 rpm YMB Brass
23272KYMBW906AC3 360.000 mm 650 mm
25.591
in
232 mm
9.1340
in
8790000 N
1980000
lbf
5530000 N
1240000
lbf
410 rpm 450 rpm YMB Brass
23276KYMBW906A 380 mm 680 mm
26.7720
in
240 mm
9.4490
in
9520000 N
2140000
lbf
5970000 N
1340000
lbf
390 rpm 420 rpm YMB Brass
23276KYMBW906AC3 380 mm 680 mm
26.7720
in
240 mm
9.4490
in
9520000 N
2140000
lbf
5970000 N
1340000
lbf
390 rpm 420 rpm YMB Brass
23276KYMBW906AC4 380 mm 680 mm
26.7720
in
240 mm
9.4490
in
9520000 N
2140000
lbf
5970000 N
1340000
lbf
390 rpm 420 rpm YMB Brass
23276KYMBW906AW6R 380 mm 680 mm
26.7720
in
240 mm
9.4490
in
9520000 N
2140000
lbf
5970000 N
1340000
lbf
390 rpm 420 rpm YMB Brass
23276YMBW33W40W45AC3 380 mm 680 mm
26.7720
in
240 mm
9.4490
in
9520000 N
2140000
lbf
5970000 N
1340000
lbf
390 rpm 420 rpm YMB Brass
23280KYMBW906A 400 mm 720 mm
28.3470
in
256 mm
10.0790
in
10800000 N
2430000
lbf
6720000 N
1510000
lbf
350 rpm 380 rpm YMB Brass
23280KYMBW906AC3 400 mm 720 mm
28.3470
in
256 mm
10.0790
in
10800000 N
2430000
lbf
6720000 N
1510000
lbf
350 rpm 380 rpm YMB Brass
23280KYMBW906AC4 400 mm 720 mm
28.3470
in
256 mm
10.0790
in
10800000 N
2430000
lbf
6720000 N
1510000
lbf
350 rpm 380 rpm YMB Brass
23280YMBW906A 400 mm 720 mm
28.3470
in
256 mm
10.0790
in
10800000 N
2430000
lbf
6720000 N
1510000
lbf
350 rpm 380 rpm YMB Brass
23280YMBW906AC4 400 mm 720 mm
28.3470
in
256 mm
10.0790
in
10800000 N
2430000
lbf
6720000 N
1510000
lbf
350 rpm 380 rpm YMB Brass
23284KYMBW906A 420 mm 760 mm
29.9210
in
272 mm
10.7090
in
11800000 N
2660000
lbf
7360000 N
1650000
lbf
330 rpm 360 rpm YMB Brass
23284KYMBW906AC3 420 mm 760 mm
29.9210
in
272 mm
10.7090
in
11800000 N
2660000
lbf
7360000 N
1650000
lbf
330 rpm 360 rpm YMB Brass
23284KYMBW906AC4 420 mm 760 mm
29.9210
in
272 mm
10.7090
in
11800000 N
2660000
lbf
7360000 N
1650000
lbf
330 rpm 360 rpm YMB Brass
23292KYMBW906A 460 mm 830 mm
32.6770
in
296 mm
11.6540
in
14000000 N
3150000
lbf
8680000 N
1950000
lbf
290 rpm 310 rpm YMB Brass
  Results 126 - 150 of 168 « 6 7 
<