Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
Quantity | Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|---|---|
23260KEMBW906AC3 | d - Bore N/A 300 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 192 mm7.5590 in | C0 - Static Radial Rating N/A 6170000 N1390000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4210000 N946000 lbf | Reference Thermal Speed Rating (Grease) N/A 530 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
23260KEMBW906AC4 | d - Bore N/A 300 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 192 mm7.5590 in | C0 - Static Radial Rating N/A 6170000 N1390000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4210000 N946000 lbf | Reference Thermal Speed Rating (Grease) N/A 530 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
23264KEMBW906A | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 580 mm22.8350 in | B - Outer Ring Width N/A 208 mm8.1890 in | C0 - Static Radial Rating N/A 7090000 N1590000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4770000 N1070000 lbf | Reference Thermal Speed Rating (Grease) N/A 490 rpm | Reference Thermal Speed Rating (Oil) N/A 530 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
23264KEMBW906AC3 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 580 mm22.8350 in | B - Outer Ring Width N/A 208 mm8.1890 in | C0 - Static Radial Rating N/A 7090000 N1590000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4770000 N1070000 lbf | Reference Thermal Speed Rating (Grease) N/A 490 rpm | Reference Thermal Speed Rating (Oil) N/A 530 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
23264KEMBW906AC4 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 580 mm22.8350 in | B - Outer Ring Width N/A 208 mm8.1890 in | C0 - Static Radial Rating N/A 7090000 N1590000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4770000 N1070000 lbf | Reference Thermal Speed Rating (Grease) N/A 490 rpm | Reference Thermal Speed Rating (Oil) N/A 530 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
23268KYMBW40IW534C3 | d - Bore N/A 340.000 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 224 mm8.8190 in | C0 - Static Radial Rating N/A 8200000 N1840000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5160000 N1160000 lbf | Reference Thermal Speed Rating (Grease) N/A 440 rpm | Reference Thermal Speed Rating (Oil) N/A 470 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
23268KYMBW906A | d - Bore N/A 340.000 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 224 mm8.8190 in | C0 - Static Radial Rating N/A 8200000 N1840000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5160000 N1160000 lbf | Reference Thermal Speed Rating (Grease) N/A 440 rpm | Reference Thermal Speed Rating (Oil) N/A 470 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
23268KYMBW906AC3 | d - Bore N/A 340.000 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 224 mm8.8190 in | C0 - Static Radial Rating N/A 8200000 N1840000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5160000 N1160000 lbf | Reference Thermal Speed Rating (Grease) N/A 440 rpm | Reference Thermal Speed Rating (Oil) N/A 470 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
23272KYMBW40IW534 | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 232 mm9.1340 in | C0 - Static Radial Rating N/A 8790000 N1980000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5530000 N1240000 lbf | Reference Thermal Speed Rating (Grease) N/A 410 rpm | Reference Thermal Speed Rating (Oil) N/A 450 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
23272KYMBW40IW534C3 | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 232 mm9.1340 in | C0 - Static Radial Rating N/A 8790000 N1980000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5530000 N1240000 lbf | Reference Thermal Speed Rating (Grease) N/A 410 rpm | Reference Thermal Speed Rating (Oil) N/A 450 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
23272KYMBW906AC3 | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 232 mm9.1340 in | C0 - Static Radial Rating N/A 8790000 N1980000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5530000 N1240000 lbf | Reference Thermal Speed Rating (Grease) N/A 410 rpm | Reference Thermal Speed Rating (Oil) N/A 450 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
23276KYMBW906A | d - Bore N/A 380 mm | D - Outer Diameter N/A 680 mm26.7720 in | B - Outer Ring Width N/A 240 mm9.4490 in | C0 - Static Radial Rating N/A 9520000 N2140000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5970000 N1340000 lbf | Reference Thermal Speed Rating (Grease) N/A 390 rpm | Reference Thermal Speed Rating (Oil) N/A 420 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
23276KYMBW906AC3 | d - Bore N/A 380 mm | D - Outer Diameter N/A 680 mm26.7720 in | B - Outer Ring Width N/A 240 mm9.4490 in | C0 - Static Radial Rating N/A 9520000 N2140000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5970000 N1340000 lbf | Reference Thermal Speed Rating (Grease) N/A 390 rpm | Reference Thermal Speed Rating (Oil) N/A 420 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
23276KYMBW906AC4 | d - Bore N/A 380 mm | D - Outer Diameter N/A 680 mm26.7720 in | B - Outer Ring Width N/A 240 mm9.4490 in | C0 - Static Radial Rating N/A 9520000 N2140000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5970000 N1340000 lbf | Reference Thermal Speed Rating (Grease) N/A 390 rpm | Reference Thermal Speed Rating (Oil) N/A 420 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
23276KYMBW906AW6R | d - Bore N/A 380 mm | D - Outer Diameter N/A 680 mm26.7720 in | B - Outer Ring Width N/A 240 mm9.4490 in | C0 - Static Radial Rating N/A 9520000 N2140000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5970000 N1340000 lbf | Reference Thermal Speed Rating (Grease) N/A 390 rpm | Reference Thermal Speed Rating (Oil) N/A 420 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
23276YMBW33W40W45AC3 | d - Bore N/A 380 mm | D - Outer Diameter N/A 680 mm26.7720 in | B - Outer Ring Width N/A 240 mm9.4490 in | C0 - Static Radial Rating N/A 9520000 N2140000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5970000 N1340000 lbf | Reference Thermal Speed Rating (Grease) N/A 390 rpm | Reference Thermal Speed Rating (Oil) N/A 420 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
23280KYMBW906A | d - Bore N/A 400 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 256 mm10.0790 in | C0 - Static Radial Rating N/A 10800000 N2430000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 6720000 N1510000 lbf | Reference Thermal Speed Rating (Grease) N/A 350 rpm | Reference Thermal Speed Rating (Oil) N/A 380 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
23280KYMBW906AC3 | d - Bore N/A 400 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 256 mm10.0790 in | C0 - Static Radial Rating N/A 10800000 N2430000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 6720000 N1510000 lbf | Reference Thermal Speed Rating (Grease) N/A 350 rpm | Reference Thermal Speed Rating (Oil) N/A 380 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
23280KYMBW906AC4 | d - Bore N/A 400 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 256 mm10.0790 in | C0 - Static Radial Rating N/A 10800000 N2430000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 6720000 N1510000 lbf | Reference Thermal Speed Rating (Grease) N/A 350 rpm | Reference Thermal Speed Rating (Oil) N/A 380 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
23280YMBW906A | d - Bore N/A 400 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 256 mm10.0790 in | C0 - Static Radial Rating N/A 10800000 N2430000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 6720000 N1510000 lbf | Reference Thermal Speed Rating (Grease) N/A 350 rpm | Reference Thermal Speed Rating (Oil) N/A 380 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
23280YMBW906AC4 | d - Bore N/A 400 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 256 mm10.0790 in | C0 - Static Radial Rating N/A 10800000 N2430000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 6720000 N1510000 lbf | Reference Thermal Speed Rating (Grease) N/A 350 rpm | Reference Thermal Speed Rating (Oil) N/A 380 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
23284KYMBW906A | d - Bore N/A 420 mm | D - Outer Diameter N/A 760 mm29.9210 in | B - Outer Ring Width N/A 272 mm10.7090 in | C0 - Static Radial Rating N/A 11800000 N2660000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 7360000 N1650000 lbf | Reference Thermal Speed Rating (Grease) N/A 330 rpm | Reference Thermal Speed Rating (Oil) N/A 360 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
23284KYMBW906AC3 | d - Bore N/A 420 mm | D - Outer Diameter N/A 760 mm29.9210 in | B - Outer Ring Width N/A 272 mm10.7090 in | C0 - Static Radial Rating N/A 11800000 N2660000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 7360000 N1650000 lbf | Reference Thermal Speed Rating (Grease) N/A 330 rpm | Reference Thermal Speed Rating (Oil) N/A 360 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
23284KYMBW906AC4 | d - Bore N/A 420 mm | D - Outer Diameter N/A 760 mm29.9210 in | B - Outer Ring Width N/A 272 mm10.7090 in | C0 - Static Radial Rating N/A 11800000 N2660000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 7360000 N1650000 lbf | Reference Thermal Speed Rating (Grease) N/A 330 rpm | Reference Thermal Speed Rating (Oil) N/A 360 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
23292KYMBW906A | d - Bore N/A 460 mm | D - Outer Diameter N/A 830 mm32.6770 in | B - Outer Ring Width N/A 296 mm11.6540 in | C0 - Static Radial Rating N/A 14000000 N3150000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 8680000 N1950000 lbf | Reference Thermal Speed Rating (Grease) N/A 290 rpm | Reference Thermal Speed Rating (Oil) N/A 310 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |