Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Spherical Roller Bearings - Case Carburized Inner Rings and Rollers (W40I,W40R,W906A)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Application Specific Groups > Spherical Roller Bearings - Case Carburized Inner Rings and Rollers (W40I,W40R,W906A) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Spherical Roller Bearings - Case Carburized Inner Rings and Rollers (W40I,W40R,W906A)

For CAD models and more information, click Directly on the part number below.


Case Carburized Inner Rings and Rollers (W40I,W40R,W906A) - (Common in Paper industry applications)
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.





Add To Cart Request Quote
   
  Results 151 - 168 of 168 Unit of Measure: Imperial Metric Both « 6 7 

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

23292KYMBW906AC3 460 mm 830 mm
32.6770
in
296 mm
11.6540
in
14000000 N
3150000
lbf
8680000 N
1950000
lbf
290 rpm 310 rpm YMB Brass
23296KYMBW906A 480 mm 870 mm
34.2520
in
310 mm
12.2050
in
16400000 N
3690000
lbf
9860000 N
2220000
lbf
260 rpm 280 rpm YMB Brass
23956EMBW33W40I 280 mm 380 mm
14.9606
in
75 mm
2.9528
in
1990000 N
446000
lbf
1170000 N
264000
lbf
1100 rpm 1300 rpm EMB Brass
23956EMBW33W40IC3 280 mm 380 mm
14.9606
in
75 mm
2.9528
in
1990000 N
446000
lbf
1170000 N
264000
lbf
1100 rpm 1300 rpm EMB Brass
23956KEMBW33W40IC4 280 mm 380 mm
14.9606
in
75 mm
2.9528
in
1990000 N
446000
lbf
1170000 N
264000
lbf
1100 rpm 1300 rpm EMB Brass
23968EMBW33W40I 340.000 mm 460 mm
18.1100
in
90 mm
3.543
in
2990000 N
673000
lbf
1670000 N
376000
lbf
830 rpm 990 rpm EMB Brass
23968EMBW33W40IC3 340.000 mm 460 mm
18.1100
in
90 mm
3.543
in
2990000 N
673000
lbf
1670000 N
376000
lbf
830 rpm 990 rpm EMB Brass
23996KYMBW40IW534 480 mm 650 mm
25.591
in
128 mm
5.039
in
5890000 N
1320000
lbf
2820000 N
633000
lbf
550 rpm 640 rpm YMB Brass
24048EMBW27W40W507C3 240 mm 360 mm
14.1732
in
118 mm
4.6457
in
2900000 N
652000
lbf
1790000 N
403000
lbf
940 rpm 1100 rpm EMB Brass
24056KEMBW33W40C3 280 mm 420 mm
16.535
in
140 mm
5.512
in
4090000 N
921000
lbf
2420000 N
544000
lbf
760 rpm 860 rpm EMB Brass
24080EMBW507W40C3 400 mm 600 mm
23.6220
in
200 mm
7.874
in
8480000 N
1910000
lbf
4790000 N
1080000
lbf
460 rpm 510 rpm EMB Brass
24084YMBW507W40C3 420 mm 620 mm
24.409
in
200 mm
7.874
in
8630000 N
1940000
lbf
4390000 N
987000
lbf
440 rpm 490 rpm YMB Brass
24140KEMBW33W40IC3 200 mm 340 mm
13.3858
in
140 mm
5.5118
in
2930000 N
658000
lbf
2030000 N
456000
lbf
790 rpm 850 rpm EMB Brass
24156KEMBW40IW534C4 280 mm 460 mm
18.1100
in
180 mm
7.087
in
5060000 N
1140000
lbf
3210000 N
723000
lbf
510 rpm 540 rpm EMB Brass
24160EMBW40EW534C2 300 mm 500 mm
19.685
in
200 mm
7.874
in
6270000 N
1410000
lbf
4060000 N
913000
lbf
440 rpm 470 rpm EMB Brass
24180KYMBW906AC3 400 mm 650 mm
25.591
in
250 mm
9.8430
in
10400000 N
2330000
lbf
5810000 N
1310000
lbf
290 rpm 310 rpm YMB Brass
24180YMBW33W45W40IC2 400 mm 650 mm
25.591
in
250 mm
9.8430
in
10400000 N
2330000
lbf
5810000 N
1310000
lbf
290 rpm 310 rpm YMB Brass
24188KYMBW906AC4 440 mm 720 mm
28.3470
in
280 mm
11.0240
in
12900000 N
2900000
lbf
7120000 N
1600000
lbf
250 rpm 260 rpm YMB Brass
  Results 151 - 168 of 168 « 6 7 
<