Batch CAD Cart (0)
  • Cart is empty
Case Carburized Inner Rings and Rollers (W40I,W40R,W906A) - (Common in Paper industry applications)
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
76 - 100 of 168 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

N/A 440 mm N/A 650 mm25.591 in N/A 157 mm6.1810 in N/A 3750000 N844000 lbf N/A 6970000 N1570000 lbf N/A 590 rpm N/A 680 rpm N/A YMB N/A Brass N/A CAD
N/A 440 mm N/A 650 mm25.591 in N/A 157 mm6.1810 in N/A 3750000 N844000 lbf N/A 6970000 N1570000 lbf N/A 590 rpm N/A 680 rpm N/A YMB N/A Brass N/A CAD
N/A 440 mm N/A 650 mm25.591 in N/A 157 mm6.1810 in N/A 3750000 N844000 lbf N/A 6970000 N1570000 lbf N/A 590 rpm N/A 680 rpm N/A YMB N/A Brass N/A CAD
N/A 460 mm N/A 680 mm26.772 in N/A 163 mm6.4170 in N/A 4060000 N913000 lbf N/A 7570000 N1700000 lbf N/A 550 rpm N/A 640 rpm N/A YMB N/A Brass N/A CAD
N/A 480 mm N/A 700 mm27.5590 in N/A 165 mm6.4960 in N/A 4170000 N938000 lbf N/A 7980000 N1790000 lbf N/A 530 rpm N/A 600 rpm N/A YMB N/A Brass N/A CAD
N/A 480 mm N/A 700 mm27.5590 in N/A 165 mm6.4960 in N/A 4170000 N938000 lbf N/A 7980000 N1790000 lbf N/A 530 rpm N/A 600 rpm N/A YMB N/A Brass N/A CAD
N/A 480 mm N/A 700 mm27.5590 in N/A 165 mm6.4960 in N/A 4170000 N938000 lbf N/A 7980000 N1790000 lbf N/A 530 rpm N/A 600 rpm N/A YMB N/A Brass N/A CAD
N/A 480 mm N/A 700 mm27.5590 in N/A 165 mm6.4960 in N/A 4170000 N938000 lbf N/A 7980000 N1790000 lbf N/A 530 rpm N/A 600 rpm N/A YMB N/A Brass N/A CAD
N/A 480 mm N/A 700 mm27.5590 in N/A 165 mm6.4960 in N/A 4170000 N938000 lbf N/A 7980000 N1790000 lbf N/A 530 rpm N/A 600 rpm N/A YMB N/A Brass N/A CAD
N/A 200 mm N/A 340 mm13.3858 in N/A 112 mm4.4094 in N/A 1660000 N373000 lbf N/A 2290000 N514000 lbf N/A 1200 rpm N/A 1400 rpm N/A EMB N/A Brass N/A CAD
N/A 200 mm N/A 340 mm13.3858 in N/A 112 mm4.4094 in N/A 1660000 N373000 lbf N/A 2290000 N514000 lbf N/A 1200 rpm N/A 1400 rpm N/A EMB N/A Brass N/A CAD
N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 1940000 N436000 lbf N/A 2740000 N616000 lbf N/A 1000 rpm N/A 1200 rpm N/A EMB N/A Brass N/A CAD
N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 1940000 N436000 lbf N/A 2740000 N616000 lbf N/A 1000 rpm N/A 1200 rpm N/A EMB N/A Brass N/A CAD
N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 2200000 N495000 lbf N/A 3180000 N714000 lbf N/A 930 rpm N/A 1100 rpm N/A EMB N/A Brass N/A CAD
N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 2200000 N495000 lbf N/A 3180000 N714000 lbf N/A 930 rpm N/A 1100 rpm N/A EMB N/A Brass N/A CAD
N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 2200000 N495000 lbf N/A 3180000 N714000 lbf N/A 930 rpm N/A 1100 rpm N/A EMB N/A Brass N/A CAD
N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 2200000 N495000 lbf N/A 3180000 N714000 lbf N/A 930 rpm N/A 1100 rpm N/A EMB N/A Brass N/A CAD
N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 2680000 N603000 lbf N/A 3930000 N885000 lbf N/A 830 rpm N/A 930 rpm N/A EMB N/A Brass N/A CAD
N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 2680000 N603000 lbf N/A 3930000 N885000 lbf N/A 830 rpm N/A 930 rpm N/A EMB N/A Brass N/A CAD
N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 2680000 N603000 lbf N/A 3930000 N885000 lbf N/A 830 rpm N/A 930 rpm N/A EMB N/A Brass N/A CAD
N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 2680000 N603000 lbf N/A 3930000 N885000 lbf N/A 830 rpm N/A 930 rpm N/A EMB N/A Brass N/A CAD
N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 3370000 N757000 lbf N/A 5120000 N1150000 lbf N/A 680 rpm N/A 760 rpm N/A EMB N/A Brass N/A CAD
N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 3370000 N757000 lbf N/A 5120000 N1150000 lbf N/A 680 rpm N/A 760 rpm N/A EMB N/A Brass N/A CAD
N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 3370000 N757000 lbf N/A 5120000 N1150000 lbf N/A 680 rpm N/A 760 rpm N/A EMB N/A Brass N/A CAD
N/A 320.000 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 3990000 N898000 lbf N/A 5950000 N1340000 lbf N/A 620 rpm N/A 690 rpm N/A EMB N/A Brass N/A CAD
76 - 100 of 168 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »