3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

  • Sleeves used in the dismounting of tapered bore bearing from shaft.
  • Hydraulic assistance facilitates dismounting of large bearing. Oil pump required to inject pressurized oil.
  • Other dimensions may be available, consult your Timken sales representative.
1 - 25 of 137 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

d1 (mm)

Timken Part Number

d1

L

b

Thread D1

Appropriate Withdrawal Nut No.

Appropriate Hydraulic Nut

N/A 200.00 mm N/A 111.00 mm N/A 20 mm N/A Tr230x4 N/A HM46T N/A HMV46
N/A 200.00 mm N/A 130.00 mm N/A 20 mm N/A Tr240x4 N/A HM3048 N/A HMV48
N/A 200.00 mm N/A 138.00 mm N/A 20 mm N/A Tr230x4 N/A HM46T N/A HMV46
N/A 200.00 mm N/A 145.00 mm N/A 23 mm N/A Tr240x4 N/A HM3048 N/A HMV48
N/A 200.00 mm N/A 170.00 mm N/A 20 mm N/A Tr230x4 N/A HM46T N/A HMV46
N/A 200.00 mm N/A 181.00 mm N/A 30 mm N/A Tr240x4 N/A HM3048 N/A HMV48
N/A 220.00 mm N/A 77.00 mm N/A 16 mm N/A Tr250x4 N/A HM50 N/A HMV50
N/A 220.00 mm N/A 116.00 mm N/A 21 mm N/A Tr260x4 N/A HM3052 N/A HMV52
N/A 220.00 mm N/A 138.00 mm N/A 20 mm N/A Tr250x4 N/A HM50T N/A HMV50
N/A 220.00 mm N/A 154.00 mm N/A 25 mm N/A Tr260x4 N/A HM3052 N/A HMV52
N/A 220.00 mm N/A 180.00 mm N/A 20 mm N/A Tr260x4 N/A HM3052 N/A HMV52
N/A 220.00 mm N/A 189.00 mm N/A 30 mm N/A Tr260x4 N/A HM3052 N/A HMV52
N/A 240.00 mm N/A 94.00 mm N/A 18 mm N/A Tr270x4 N/A HM54 N/A HMV54
N/A 240.00 mm N/A 128.00 mm N/A 23 mm N/A Tr280x4 N/A HM3056 N/A HMV56
N/A 240.00 mm N/A 155.00 mm N/A 23 mm N/A Tr280x4 N/A HM3056 N/A HMV56
N/A 240.00 mm N/A 162.00 mm N/A 22 mm N/A Tr280x4 N/A HM3056 N/A HMV56
N/A 240.00 mm N/A 172.00 mm N/A 26 mm N/A Tr280x4 N/A HM3056 N/A HMV56
N/A 240.00 mm N/A 202.00 mm N/A 22 mm N/A Tr280x4 N/A HM3056 N/A HMV56
N/A 240.00 mm N/A 205.00 mm N/A 30 mm N/A Tr280x4 N/A HM3056 N/A HMV56
N/A 260.00 mm N/A 94.00 mm N/A 18 mm N/A Tr290x4 N/A HM58 N/A HMV58
N/A 260.00 mm N/A 131.00 mm N/A 24 mm N/A Tr300x4 N/A HM3060 N/A HMV60
N/A 260.00 mm N/A 155.00 mm N/A 24 mm N/A Tr300x4 N/A HM3160 N/A HMV60
N/A 260.00 mm N/A 162.00 mm N/A 22 mm N/A Tr300x4 N/A HM3160 N/A HMV60
N/A 260.00 mm N/A 175.00 mm N/A 28 mm N/A Tr300x4 N/A HM3160 N/A HMV60
N/A 260.00 mm N/A 202.00 mm N/A 22 mm N/A Tr300x4 N/A HM3160 N/A HMV60
1 - 25 of 137 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »