Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Hexadrive Series Model HEC-3 Adjustable Pulleys w/ Electric Control Option - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Variable Speed Hexadrive Series Pulleys > Hexact Electric Control Method > Hexadrive Series Model HEC-3 Adjustable Pulleys w/ Electric Control Option - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Hexadrive Series Model HEC-3 Adjustable Pulleys w/ Electric Control Option - Imperial

For CAD models and more information, click Directly on the part number below.


Hexadrive Series
Fixed Center Distance

Adjustable Pulley Control Options
    There are two additional variations of the standard “HM” Hexadrive adjustable pulley, giving the option of speed change by electric remote control or by using an external linear actuator. Either method offers convenience and safety in those situations where the pulley drive is inaccessible or in a hazardous location.
Hexact Electric Control Method
    The Hexact Electric Control, or “HEC” pulley, operates in the same manner as the standard “HM” adjustable pulley, except the hand wheel is replaced by a servo motor drive that opens and closes the pulley flanges. A separate control station, the Model CN-2601, is wired to the HEC pulley servo motor to provide speed adjustment from a remote location. The switch that is part of the CN-2601 control is a three-position toggle switch suitable for panel mounting. A wiring diagram is included, and the user must provide wires and a 110-volt power source for the servo motor. The CN-2601 Control must be ordered separately, and a Model 501 Torque Arm Bracket is also required.

    All adjustable pulleys in our Hexadrive series, including the M-007, are available with the electric control option. When ordering, simply substitute HEC for M or HM. For example, the Model HM-3 manually adjustable pulley has the same drive characteristics as the Model HEC-3 electrically adjustable pulley. The only dimension differences are the overall length of the pulley and the torque arm.




Add To Cart Request Quote
   
  Results 1 - 4 of 4 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Bore Diameter 

Type

Outside Diameter

Overall Length

Weight

UPC Number

68514437079 HEC-3-3/4-PULLEY 3/4 in Adjustable Center - Driver 8.250 in 8.750 in 19.00 lb 37079
68514437099 HEC-3-1-1/8-PULLEY 1 1/8 in Adjustable Center - Driver 8.250 in 8.750 in 19.00 lb 37099
68514437431 HEC-3-7/8-PULLEY 7/8 in Adjustable Center - Driver 8.250 in 8.750 in 19.00 lb 37431
68514440667 HEC-3-1"-PULLEY 1 in Adjustable Center - Driver 8.250 in 8.750 in 19.00 lb 40667
  Results 1 - 4 of 4 1 
<