All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Variable Speed Hexadrive Series Pulleys
>
Hexact Electric Control Method
>
Hexadrive Series Model HEC-3 Adjustable Pulleys w/ Electric Control Option - Imperial
>
View Items
Hexadrive Series Model HEC-3 Adjustable Pulleys w/ Electric Control Option - Imperial
Check up to five results to perform an action.
Hexadrive Series
Fixed Center Distance
Adjustable Pulley Control Options
There are two additional variations of the standard “HM” Hexadrive adjustable pulley, giving the option of speed change by electric remote control or by using an external linear actuator. Either method offers convenience and safety in those situations where the pulley drive is inaccessible or in a hazardous location.
Hexact Electric Control Method
The Hexact Electric Control, or “HEC” pulley, operates in the same manner as the standard “HM” adjustable pulley, except the hand wheel is replaced by a servo motor drive that opens and closes the pulley flanges. A separate control station, the Model CN-2601, is wired to the HEC pulley servo motor to provide speed adjustment from a remote location. The switch that is part of the CN-2601 control is a three-position toggle switch suitable for panel mounting. A wiring diagram is included, and the user must provide wires and a 110-volt power source for the servo motor. The CN-2601 Control must be ordered separately, and a Model 501 Torque Arm Bracket is also required.
All adjustable pulleys in our Hexadrive series, including the M-007, are available with the electric control option. When ordering, simply substitute HEC for M or HM. For example, the Model HM-3 manually adjustable pulley has the same drive characteristics as the Model HEC-3 electrically adjustable pulley. The only dimension differences are the overall length of the pulley and the torque arm.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 4 of 4
1
Part Number
Description
Bore Diameter
Type
Outside Diameter
Overall Length
Weight
UPC Number
68514437079
HEC-3-3/4-PULLEY
3/4
in
Adjustable Center - Driver
8.250
in
8.750
in
19.00
lb
37079
68514437099
HEC-3-1-1/8-PULLEY
1 1/8
in
Adjustable Center - Driver
8.250
in
8.750
in
19.00
lb
37099
68514437431
HEC-3-7/8-PULLEY
7/8
in
Adjustable Center - Driver
8.250
in
8.750
in
19.00
lb
37431
68514440667
HEC-3-1"-PULLEY
1
in
Adjustable Center - Driver
8.250
in
8.750
in
19.00
lb
40667
Results 1 - 4 of 4
1