Part Number |
Description |
Bore Diameter |
Type |
Outside Diameter |
Overall Length |
Weight |
UPC Number |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| 68514437079 | Description N/A HEC-3-3/4-PULLEY | Bore Diameter N/A 3/4 in | Type N/A Adjustable Center - Driver | Outside Diameter N/A 8.250 in | Overall Length N/A 8.750 in | Weight N/A 19.00 lb | UPC Number N/A 37079 |
Add To Cart
Request Quote |
|
| 68514437099 | Description N/A HEC-3-1-1/8-PULLEY | Bore Diameter N/A 1 1/8 in | Type N/A Adjustable Center - Driver | Outside Diameter N/A 8.250 in | Overall Length N/A 8.750 in | Weight N/A 19.00 lb | UPC Number N/A 37099 |
Add To Cart
Request Quote |
|
| 68514437431 | Description N/A HEC-3-7/8-PULLEY | Bore Diameter N/A 7/8 in | Type N/A Adjustable Center - Driver | Outside Diameter N/A 8.250 in | Overall Length N/A 8.750 in | Weight N/A 19.00 lb | UPC Number N/A 37431 |
Add To Cart
Request Quote |
|
| 68514440667 | Description N/A HEC-3-1"-PULLEY | Bore Diameter N/A 1 in | Type N/A Adjustable Center - Driver | Outside Diameter N/A 8.250 in | Overall Length N/A 8.750 in | Weight N/A 19.00 lb | UPC Number N/A 40667 |
Add To Cart
Request Quote |