Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Hexadrive Series Model HLA-3 Adjustable Pulleys w/ Hexact Linear Actuation Method - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Variable Speed Hexadrive Series Pulleys > Hexact Linear Actuation Method > Hexadrive Series Model HLA-3 Adjustable Pulleys w/ Hexact Linear Actuation Method - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Hexadrive Series Model HLA-3 Adjustable Pulleys w/ Hexact Linear Actuation Method - Imperial

For CAD models and more information, click Directly on the part number below.


Hexact Linear Actuation Method
    The HLA adjustable pulley can be used in place of the standard “HM” pulley where an external mechanical control is available. Typical control methods include hydraulic cylinder, air cylinder, and lever. The adapter nut located on the end of the HLA pulley will accept a threaded rod or a clevis with cross pins. The actuator linkage must be on the center line of the pulley, but radial freedom is required to relieve loads caused by misalignment of the linkage. Actuation rate (closing the moveable flange) should not exceed 2-1/2 inches per minute.

    To specify the correct pulley, simply substitute the HLA prefix for the HM. For example, the Model HLA-7 pulley has the same drive characteristics as the Model HM-7 hand wheel-type pulley. Refer to the adjacent chart for dimensional information. A torque arm bracket is NOT required for the HLA drive.




Add To Cart Request Quote
   
  Results 1 - 4 of 4 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Bore Diameter 

Type

Outside Diameter

Overall Length

Belt Top Width (Dimension B)

Bore Depth (Dimension E)

68514442900 HLA-3-3/4-PULLEY 3/4 in Adjustable Center - Driver 8.250 in 8.370 in 1.180 in 3.5 in
68514442901 HLA-3-7/8-PULLEY 7/8 in Adjustable Center - Driver 8.250 in 8.370 in 1.180 in 3.5 in
68514442924 HLA-3-1"-PULLEY 1 in Adjustable Center - Driver 8.250 in 8.370 in 1.180 in 3.5 in
68514442925 HLA-3-1-1/8-PULLEY 1 1/8 in Adjustable Center - Driver 8.250 in 8.370 in 1.180 in 3.5 in
  Results 1 - 4 of 4 1 
<