Part Number |
Description |
Bore Diameter |
Type |
Outside Diameter |
Overall Length |
Belt Top Width (Dimension B) |
Bore Depth (Dimension E) |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 68514442900 | Description N/A HLA-3-3/4-PULLEY | Bore Diameter N/A 3/4 in | Type N/A Adjustable Center - Driver | Outside Diameter N/A 8.250 in | Overall Length N/A 8.370 in | Belt Top Width (Dimension B) N/A 1.180 in | Bore Depth (Dimension E) N/A 3.5 in |
Add To Cart
Request Quote |
| 68514442901 | Description N/A HLA-3-7/8-PULLEY | Bore Diameter N/A 7/8 in | Type N/A Adjustable Center - Driver | Outside Diameter N/A 8.250 in | Overall Length N/A 8.370 in | Belt Top Width (Dimension B) N/A 1.180 in | Bore Depth (Dimension E) N/A 3.5 in |
Add To Cart
Request Quote |
| 68514442924 | Description N/A HLA-3-1"-PULLEY | Bore Diameter N/A 1 in | Type N/A Adjustable Center - Driver | Outside Diameter N/A 8.250 in | Overall Length N/A 8.370 in | Belt Top Width (Dimension B) N/A 1.180 in | Bore Depth (Dimension E) N/A 3.5 in |
Add To Cart
Request Quote |
| 68514442925 | Description N/A HLA-3-1-1/8-PULLEY | Bore Diameter N/A 1 1/8 in | Type N/A Adjustable Center - Driver | Outside Diameter N/A 8.250 in | Overall Length N/A 8.370 in | Belt Top Width (Dimension B) N/A 1.180 in | Bore Depth (Dimension E) N/A 3.5 in |
Add To Cart
Request Quote |