Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Aurora Bearing HAB-TG & HAB-T High Misalignment Series Spherical Bearings - PTFE Lined - Self-Lubricating
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing High Performance Rod Ends & Spherical Bearings > Aurora Bearing High Performance Spherical Bearings > Aurora Bearing HAB-TG & HAB-T High Misalignment Series Spherical Bearings - PTFE Lined - Self-Lubricating > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Aurora Bearing HAB-TG & HAB-T High Misalignment Series Spherical Bearings - PTFE Lined - Self-Lubricating

For CAD models and more information, click Directly on the part number below.


Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - 17-4 PH stainless steel - heat treated.
  • PTFE liner - (AT 3200) Permanently bonded to race inside diameter. Qualified to SAE-AS81820 Type A.
  • Staking Groove is available. When a staking groove is required, specify by adding suffix "G". Ex.: HAB-4TG.




Add To Cart Request Quote
   
  Results 1 - 20 of 20 Unit of Measure: Imperial Metric Both 1 

Part Number

Bearing Type

B - Ball Bore

D - Outside Diameter

W - Ball Width

H - Race Width

a - Misalignment Angle

Radial Static Limit Load Capacity

CAD

HAB-3T Plain .1900 in .5625 in .500 in .210 in 17 º 6,334 lbs
HAB-3TG Grooved .1900 in .5625 in .500 in .210 in 17 º 6,334 lbs
HAB-4T Plain .2500 in .7400 in .593 in .255 in 24 º 7,560 lbs
HAB-4TG Grooved .2500 in .7400 in .593 in .255 in 24 º 7,560 lbs
HAB-5T Plain .3125 in .9060 in .813 in .345 in 23 º 16,975 lbs
HAB-5TG Grooved .3125 in .9060 in .813 in .345 in 23 º 16,975 lbs
HAB-5T-3 Plain .3125 in .6875 in .625 in .255 in 20 º 15,033 lbs
HAB-5TG-3 Grooved .3125 in .6875 in .625 in .255 in 20 º 15,033 lbs
HAB-6T Plain .3750 in .9060 in .813 in .345 in 23 º 16,975 lbs
HAB-6TG Grooved .3750 in .9060 in .813 in .345 in 23 º 16,975 lbs
HAB-7T Plain .4375 in 1.0000 in .875 in .345 in 22 º 19,018 lbs
HAB-7TG Grooved .4375 in 1.0000 in .875 in .345 in 22 º 19,018 lbs
HAB-8T Plain .5000 in 1.1250 in .937 in .401 in 20 º 25,263 lbs
HAB-8TG Grooved .5000 in 1.1250 in .937 in .401 in 20 º 25,263 lbs
HAB-10T Plain .6250 in 1.3750 in 1.200 in .567 in 20 º 44,651 lbs
HAB-10TG Grooved .6250 in 1.3750 in 1.200 in .567 in 20 º 44,651 lbs
HAB-12T Plain .7500 in 1.5625 in 1.280 in .620 in 18 º 53,707 lbs
HAB-12TG Grooved .7500 in 1.5625 in 1.280 in .620 in 18 º 53,707 lbs
HAB-14T Plain .8750 in 1.7500 in 1.400 in .630 in 18 º 72,424 lbs
HAB-14TG Grooved .8750 in 1.7500 in 1.400 in .630 in 18 º 72,424 lbs
  Results 1 - 20 of 20 1 
<