All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing High Performance Rod Ends & Spherical Bearings > Aurora Bearing High Performance Spherical Bearings > Aurora Bearing HAB-TG & HAB-T High Misalignment Series Spherical Bearings - PTFE Lined - Self-Lubricating > View Items  

Aurora Bearing HAB-TG & HAB-T High Misalignment Series Spherical Bearings - PTFE Lined - Self-Lubricating

Check up to five results to perform an action.


Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - 17-4 PH stainless steel - heat treated.
  • PTFE liner - (AT 3200) Permanently bonded to race inside diameter. Qualified to SAE-AS81820 Type A.
  • Staking Groove is available. When a staking groove is required, specify by adding suffix "G". Ex.: HAB-4TG.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 20 of 20 1 

Part Number

Bearing Type

B - Ball Bore

D - Outside Diameter

W - Ball Width

H - Race Width

a - Misalignment Angle

Radial Static Limit Load Capacity

CAD

HAB-3T Plain .1900 in .5625 in .500 in .210 in 17 º 6,334 lbs CAD Icon (for items table)
HAB-3TG Grooved .1900 in .5625 in .500 in .210 in 17 º 6,334 lbs CAD Icon (for items table)
HAB-4T Plain .2500 in .7400 in .593 in .255 in 24 º 7,560 lbs CAD Icon (for items table)
HAB-4TG Grooved .2500 in .7400 in .593 in .255 in 24 º 7,560 lbs CAD Icon (for items table)
HAB-5T Plain .3125 in .9060 in .813 in .345 in 23 º 16,975 lbs CAD Icon (for items table)
HAB-5TG Grooved .3125 in .9060 in .813 in .345 in 23 º 16,975 lbs CAD Icon (for items table)
HAB-5T-3 Plain .3125 in .6875 in .625 in .255 in 20 º 15,033 lbs CAD Icon (for items table)
HAB-5TG-3 Grooved .3125 in .6875 in .625 in .255 in 20 º 15,033 lbs CAD Icon (for items table)
HAB-6T Plain .3750 in .9060 in .813 in .345 in 23 º 16,975 lbs CAD Icon (for items table)
HAB-6TG Grooved .3750 in .9060 in .813 in .345 in 23 º 16,975 lbs CAD Icon (for items table)
HAB-7T Plain .4375 in 1.0000 in .875 in .345 in 22 º 19,018 lbs CAD Icon (for items table)
HAB-7TG Grooved .4375 in 1.0000 in .875 in .345 in 22 º 19,018 lbs CAD Icon (for items table)
HAB-8T Plain .5000 in 1.1250 in .937 in .401 in 20 º 25,263 lbs CAD Icon (for items table)
HAB-8TG Grooved .5000 in 1.1250 in .937 in .401 in 20 º 25,263 lbs CAD Icon (for items table)
HAB-10T Plain .6250 in 1.3750 in 1.200 in .567 in 20 º 44,651 lbs CAD Icon (for items table)
HAB-10TG Grooved .6250 in 1.3750 in 1.200 in .567 in 20 º 44,651 lbs CAD Icon (for items table)
HAB-12T Plain .7500 in 1.5625 in 1.280 in .620 in 18 º 53,707 lbs CAD Icon (for items table)
HAB-12TG Grooved .7500 in 1.5625 in 1.280 in .620 in 18 º 53,707 lbs CAD Icon (for items table)
HAB-14T Plain .8750 in 1.7500 in 1.400 in .630 in 18 º 72,424 lbs CAD Icon (for items table)
HAB-14TG Grooved .8750 in 1.7500 in 1.400 in .630 in 18 º 72,424 lbs CAD Icon (for items table)
  Results 1 - 20 of 20 1